您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
01000269000 - High strength washer, high form
SToxxparts
01 Standard parts according to DIN
01000269000
Powered by
CAD模型選擇
{stoxxparts/01_normteile_nach_din/01000269000/01000269000.prj},{NB=01000269012},{ARTNR=01000269012},{OB=brüniert},{D1=8.4},{D2=21},{S=4},{D3=9.5},{F=1.5},{D=M8},{MAT=Stahl (1.7227)},{GEW=8},{INFO=https://api.meleven.de/out/SToxxparts/9b.55.e5.010002690009.pdf},{PREVIEW=01000269000.png},{DEFAULTSORTATTR=1055593}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
OB
Surface
[mm]
D1
H13
[mm]
D2
h13
[mm]
S
[mm]
D3
H13
[mm]
F
x45°
[mm]
D
for screws with thread
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
01000269001
01000269001
brüniert
10.4
25
4
11.5
1.5
M10
Stahl (1.7227)
12
01000269002
01000269002
brüniert
12.5
30
6
14
2
M12
Stahl (1.7227)
25
01000269003
01000269003
brüniert
14.5
36
6
16
2
M14
Stahl (1.7227)
38
01000269004
01000269004
brüniert
16.5
40
6
18
2
M16
Stahl (1.7227)
45
01000269005
01000269005
brüniert
18.5
44
8
21
2.5
M18
Stahl (1.7227)
74
01000269006
01000269006
brüniert
20.5
44
8
23
2.5
M20
Stahl (1.7227)
68
01000269007
01000269007
brüniert
22.5
50
8
25
2.5
M22
Stahl (1.7227)
93
01000269008
01000269008
brüniert
24.5
50
10
27
3.5
M24
Stahl (1.7227)
100
01000269009
01000269009
brüniert
28
60
10
31
3.5
M27
Stahl (1.7227)
161
01000269010
01000269010
brüniert
31
68
10
34
3.5
M30
Stahl (1.7227)
215
01000269011
01000269011
brüniert
6.3
17
3
7
1
M6
Stahl (1.7227)
2
01000269012
01000269012
brüniert
8.4
21
4
9.5
1.5
M8
Stahl (1.7227)
8
01000269013
01000269013
GEOMET 500
10.4
25
4
11.5
1.5
M10
Stahl (1.7227)
12
01000269014
01000269014
GEOMET 500
12.5
30
6
14
2
M12
Stahl (1.7227)
26
01000269015
01000269015
GEOMET 500
14.5
36
6
16
2
M14
Stahl (1.7227)
38
01000269016
01000269016
GEOMET 500
16.5
40
6
18
2
M16
Stahl (1.7227)
47
01000269017
01000269017
GEOMET 500
18.5
44
8
21
2.5
M18
Stahl (1.7227)
73.6
01000269018
01000269018
GEOMET 500
20.5
44
8
23
2.5
M20
Stahl (1.7227)
68
01000269019
01000269019
GEOMET 500
22.5
50
8
25
2.5
M22
Stahl (1.7227)
93
01000269020
01000269020
GEOMET 500
24.5
50
10
27
3.5
M24
Stahl (1.7227)
107
01000269021
01000269021
GEOMET 500
28
60
10
31
3.5
M27
Stahl (1.7227)
160.9
01000269022
01000269022
GEOMET 500
31
68
10
34
3.5
M30
Stahl (1.7227)
214
01000269023
01000269023
GEOMET 500
6.3
17
3
7
1
M6
Stahl (1.7227)
4
01000269024
01000269024
GEOMET 500
8.4
21
4
9.5
1.5
M8
Stahl (1.7227)
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
01000293000 - High strength washer, low form
SToxxparts
31.05.2022
E EO - Tube/hose insert
Parker
29.02.2024
ZBH-B - centring sleeve
Festo
02.05.2024
ZBH - centring sleeve
Festo
02.05.2024
244.12.2. - Flange Bushing
FIBRO
21.07.2023
TUPWH - Shock Absorption Stoppers - Low Elastic Rubber Stoppers with Washer...
Misumi
02.06.2021
RBFN, RBFU, RBFS, RBFF - Rubber with Metal Washer - L Dimension Specified
Misumi
09.09.2019
GN 6339 - Heavy Duty Washers, Low Type, Steel
Ganter
19.06.2024
GN 6339 - Heavy Duty Washers, High Type, Steel
Ganter
19.06.2024
GN6342 - Washers with axial friction bearing
Berger Tools
02.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表