您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
01000197000 - Cylindrical drill bush form A, DIN 179
SToxxparts
01 Standard parts according to DIN
01000197000
Powered by
CAD模型選擇
{stoxxparts/01_normteile_nach_din/01000197000/01000197000.prj},{NB=01000197199},{ARTNR=01000197199},{D1=7.9},{D2=12},{L1=20},{MAT=Qualitätsstahl/gehärtet},{GEW=12}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
F7
[mm]
D2
n6
[mm]
L1
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
01000197001
01000197001
0.4
3
6
Qualitätsstahl/gehärtet
1
01000197007
01000197007
0.9
3
9
Qualitätsstahl/gehärtet
1
01000197015
01000197015
1.3
4
9
Qualitätsstahl/gehärtet
2
01000197016
01000197016
1.4
4
6
Qualitätsstahl/gehärtet
1
01000197002
01000197002
0.5
3
6
Qualitätsstahl/gehärtet
1
01000197008
01000197008
1
3
6
Qualitätsstahl/gehärtet
1
01000197017
01000197017
1.4
4
9
Qualitätsstahl/gehärtet
2
01000197018
01000197018
1.5
4
6
Qualitätsstahl/gehärtet
1
01000197003
01000197003
0.6
3
6
Qualitätsstahl/gehärtet
1
01000197009
01000197009
1
3
9
Qualitätsstahl/gehärtet
1
01000197019
01000197019
1.5
4
9
Qualitätsstahl/gehärtet
2
01000197020
01000197020
1.6
4
6
Qualitätsstahl/gehärtet
1
01000197004
01000197004
0.7
3
6
Qualitätsstahl/gehärtet
1
01000197010
01000197010
1.1
4
6
Qualitätsstahl/gehärtet
1
01000197021
01000197021
1.6
4
9
Qualitätsstahl/gehärtet
2
01000197022
01000197022
1.7
4
6
Qualitätsstahl/gehärtet
1
01000197005
01000197005
0.8
3
6
Qualitätsstahl/gehärtet
1
01000197011
01000197011
1.1
4
9
Qualitätsstahl/gehärtet
2
01000197023
01000197023
1.7
4
9
Qualitätsstahl/gehärtet
2
01000197024
01000197024
1.8
4
6
Qualitätsstahl/gehärtet
1
01000197006
01000197006
0.9
3
6
Qualitätsstahl/gehärtet
1
01000197012
01000197012
1.2
4
6
Qualitätsstahl/gehärtet
1
01000197025
01000197025
1.8
4
9
Qualitätsstahl/gehärtet
2
01000197026
01000197026
1.9
5
6
Qualitätsstahl/gehärtet
2
01000197027
01000197027
1.9
5
9
Qualitätsstahl/gehärtet
2
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
01000198000 - Cylindrical drill bush form B, DIN 179
SToxxparts
31.05.2022
SGPPSH, SUTPSH - High Pressure Joints - Identical Diameter Type - Socket
Misumi
08.06.2021
03000 - Spring plungers with slot and ball, steel
norelem
30.05.2024
SGPRP, SUTRP - Low Pressure Steel Pipe Fittings -Equal Size Pipe Threads- S...
Misumi
29.05.2023
I.AH_G - ISO Threaded unions Hose barb adapters HEXAGON BSP MALE HOSE BARBS...
FG INOX
16.02.2017
I.ALD_G - ISO Threaded unions DOUBLE HOSE BARBS Stainless steel 316L
FG INOX
16.02.2017
A.4CCT_MC - MICRO CLAMP FERRULES Stainless steel 316L
FG INOX
16.02.2017
PSPAF16 - POSITIONING PLAIN AF16
WITTE
18.10.2021
iglidur® H1 - type S - Sleeve bearings, metric sizes
igus
30.01.2024
iglidur® Q2 - type S - Sleeve bearings, metric sizes
igus
30.01.2024
DIN 179 - Guide bushes without collar, Type A, Bore one sided
Ganter
19.06.2024
STN Hose nipples - DME
D-M-E
08.08.2018
B231 - Female Plug
AIRWORK
27.06.2022
I.2MA - 3000 lbs Forged fittings NPT FEMALE COUPLINGS Stainless steel 304L ...
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表