您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
005150000005 - Non Threaded Spacer - Plastic
Essentra Components
PCB & Electronics Hardware
Spacers & Standoffs
Non Threaded Spacer
Non Threaded Spacer - Plastic
Powered by
CAD模型選擇
{essentra/l1_t00000000/l2_t11000000/l3_t11040000/p160160/005150000005.prj},{NB=005298000005},{PN=005298000005},{AMERSID=1065261},{APACID=-},{EMEAID=-},{MAT=Acetal},{COLOR=Natural},{ID=0.122},{IDM=3.1},{OD=0.197},{ODM=5.0},{A=1.181},{AM=30.0},{FS=#4},{FSM=M3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
ID
Inside Diameter Inch
[Inch]
IDM
Inside Diameter Metric
[mm]
OD
Outside Diameter Inch
[Inch]
ODM
Outside Diameter Metric
[mm]
A
A Spacer Length Inch
[Inch]
AM
A Spacer Length Metric
[mm]
FS
For Screw Inch
[Inch]
FSM
For Screw Metric
[mm]
005150000005
005150000005
1130277
-
-
Acetal
Natural
0.087
2.2
0.157
4.0
0.079
2.0
#2
M2
005150600005
005150600005
1130281
-
-
Acetal
Natural
0.087
2.2
0.157
4.0
0.118
3.0
#2
M2
005151200005
005151200005
1130285
-
-
Acetal
Natural
0.087
2.2
0.157
4.0
0.157
4.0
#2
M2
005151800005
005151800005
1130289
-
-
Acetal
Natural
0.087
2.2
0.157
4.0
0.197
5.0
#2
M2
005153600005
005153600005
1130295
-
-
Acetal
Natural
0.087
2.2
0.157
4.0
0.315
8.0
#2
M2
005154800005
005154800005
1130299
-
-
Acetal
Natural
0.087
2.2
0.157
4.0
0.394
10.0
#2
M2
005156000005
005156000005
1130303
-
-
Acetal
Natural
0.087
2.2
0.157
4.0
0.472
12.0
#2
M2
005157800005
005157800005
1130307
-
-
Acetal
Natural
0.087
2.2
0.157
4.0
0.591
15.0
#2
M2
005159600005
005159600005
1130311
-
-
Acetal
Natural
0.087
2.2
0.157
4.0
0.709
18.0
#2
M2
005160800005
005160800005
1130315
-
-
Acetal
Natural
0.087
2.2
0.157
4.0
0.787
20.0
#2
M2
005163800005
005163800005
1130319
-
-
Acetal
Natural
0.087
2.2
0.157
4.0
0.984
25.0
#2
M2
005166800005
005166800005
1130323
-
-
Acetal
Natural
0.087
2.2
0.157
4.0
1.181
30.0
#2
M2
005200000005
005200000005
1065209
-
-
Acetal
Natural
0.102
2.6
0.157
4.0
0.079
2.0
#2
M2.5
005203000005
005203000005
1065211
-
-
Acetal
Natural
0.102
2.6
0.157
4.0
0.118
3.0
#2
M2.5
005206000005
005206000005
1065213
-
-
Acetal
Natural
0.102
2.6
0.157
4.0
0.197
5.0
#2
M2.5
005209000005
005209000005
1065215
-
-
Acetal
Natural
0.102
2.6
0.157
4.0
0.295
7.5
#2
M2.5
005212000005
005212000005
1065217
-
-
Acetal
Natural
0.102
2.6
0.157
4.0
0.394
10.0
#2
M2.5
005215000005
005215000005
1065219
-
-
Acetal
Natural
0.102
2.6
0.157
4.0
0.591
15.0
#2
M2.5
005218000005
005218000005
1065221
-
-
Acetal
Natural
0.102
2.6
0.157
4.0
0.787
20.0
#2
M2.5
005221000005
005221000005
1065223
-
-
Acetal
Natural
0.102
2.6
0.157
4.0
0.984
25.0
#2
M2.5
005224000005
005224000005
1065225
-
-
Acetal
Natural
0.102
2.6
0.157
4.0
1.181
30.0
#2
M2.5
005237000005
005237000005
1065227
-
-
Acetal
Natural
0.102
2.6
0.197
5.0
0.079
2.0
#2
M2.5
005240000005
005240000005
1065229
-
-
Acetal
Natural
0.102
2.6
0.197
5.0
0.118
3.0
#2
M2.5
005243000005
005243000005
1065231
-
-
Acetal
Natural
0.102
2.6
0.197
5.0
0.197
5.0
#2
M2.5
005246000005
005246000005
1065233
-
-
Acetal
Natural
0.102
2.6
0.197
5.0
0.295
7.5
#2
M2.5
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
005150000014 - Non Threaded Spacer - Plastic
Essentra Components
12.08.2014
SS4-2 - Non Threaded Spacer - Plastic
Essentra Components
13.08.2014
10251A - Threaded Protection Caps - UNF/JIC Threads
Essentra Components
16.07.2014
E5/16A - Flanged Caps
Essentra Components
16.07.2014
IKO-RNA4900UU - Needle Bearings - Shell w/Inner Ring, Grooved w/Lube Hole
Essentra Components
19.04.2016
MAE-DBU-SP-ROLLE-STVZ - Distance Bushes for Tensioning Rollers / Idlers TS
MÄDLER
10.04.2024
BN 5281 - Round spacers, PA 6.6, natural
Bossard Catalog
31.10.2023
ACM-165 - Socket Mount Leveling Feet - Metal Swivel Base
Essentra Components
04.08.2014
R901-1 - Non Threaded Spacer - Plastic
Essentra Components
13.08.2014
SPA-P - Plastic Screw (RENY / Cross Recessed Pan Head Screw)
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
GN 6220 - Spacers, Type A, female thread
Ganter
19.06.2024
0201702 - MPS-IH GN
PHOENIX CONTACT
07.12.2023
HTS4-4-48 - Female Standoff - Hexagonal, Metric/Imperial Threaded, Plastic
Essentra Components
12.08.2014
GN6220 - Spacers, Type A, female thread
Berger Tools
02.05.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表