您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
WEID.E1WF - ATEX Ex d cable glands for single-wire armoured cables, WEID.E, brass nickel-plated, metric
WISKA
ATEX Ex d cable glands and accessories, brass
Powered by
CAD模型選擇
{wiska/atex_d_kabelver_zubehoer/weid_e1wf.prj},{NB=WEID.E1WF-40a 50065545},{CNSORDERNO=50065545},{TYP=WEID.E1WF-40a},{D=M40x1.5},{DX=40.000},{TL=109.0},{D1=30.0 - 35.0},{D1X=35.000},{D2=22.0 - 32.0},{D2X=32.000},{D3=55.000},{D4=50.000},{D5=55.000},{L=15.0},{L0=13.000},{L1=5.0},{L2=21.000},{L3=30.000},{L4=5.000},{L5=8.000},{L6=20.000},{L7=54.000},{SW1=55},{E1=59.0},{CNSMAT=Cable gland: brass nickel-plated / sealing gasket: Silicone},{SGE=IP67},{EX=Ex db / Ex eb / Ex tb},{BS=IECEx / ATEX},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=},{INFOLINKDEU=},{INFOLINKENG=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
D
Connection thread size
[mm]
TL
Total length
[mm]
D1
Cable diameter
[mm]
D2
Cable diameter below cable shield
[mm]
L
Screw-in thread length
[mm]
SW1
Key width
[mm]
E1
Width across corners
[mm]
CNSMAT
material
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
EX
Type for Protection
ⁿ/ₐ
BS
Certificate
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WISKA WEID.E1WF-16a 50065...
50065537
WEID.E1WF-16a
M16x1.5
82.0
8.0 - 13.0
5.0 - 11.0
15.0
25
27.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1WF-16b 50065...
50065538
WEID.E1WF-16b
M16x1.5
82.0
12.0 - 15.1
5.0 - 11.0
15.0
25
27.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1WF-20a 50065...
50065539
WEID.E1WF-20a
M20x1.5
89.0
13.0 - 17.5
8 - 15,1
15.0
31
33.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1WF-20b 50065...
50065540
WEID.E1WF-20b
M20x1.5
89.0
16.0 - 19.5
8 - 15,1
15.0
31
33.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1WF-25a 50065...
50065541
WEID.E1WF-25a
M25x1.5
94.0
17.5 - 22.0
13.0 - 19.5
15.0
36
39.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1WF-25b 50065...
50065542
WEID.E1WF-25b
M25x1.5
94.0
21.0 - 26.0
13.0 - 19.5
15.0
36
39.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1WF-32a 50065...
50065543
WEID.E1WF-32a
M32x1.5
101.0
22.0 - 28.0
17.5 - 26.0
15.0
45
49.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1WF-32b 50065...
50065544
WEID.E1WF-32b
M32x1.5
101.0
27.0 - 32.0
17.5 - 26.0
15.0
45
49.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1WF-40a 50065...
50065545
WEID.E1WF-40a
M40x1.5
109.0
30.0 - 35.0
22.0 - 32.0
15.0
55
59.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1WF-40b 50065...
50065546
WEID.E1WF-40b
M40x1.5
109.0
34.1 - 40.0
22.0 - 32.0
15.0
55
59.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1WF-50a 50065...
50065547
WEID.E1WF-50a
M50x1.5
115.0
38.0 - 45.0
30.0 - 41.5
15.0
68
73.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1WF-50b 50065...
50065548
WEID.E1WF-50b
M50x1.5
115.0
43.0 - 50.0
30.0 - 41.5
15.0
68
73.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1WF-63a 50065...
50065549
WEID.E1WF-63a
M63x1.5
123.0
48.0 - 53.0
38.0 - 54.0
15.0
82
88.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1WF-63b 50065...
50065550
WEID.E1WF-63b
M63x1.5
123.0
51.0 - 56.0
38.0 - 54.0
15.0
82
88.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1WF-63c 50065...
50065551
WEID.E1WF-63c
M63x1.5
123.0
55.0 - 60.0
38.0 - 54.0
15.0
82
88.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1WF-75a 50065...
50065552
WEID.E1WF-75a
M75x1.5
145.0
56.0 - 62.0
49.0 - 66.0
20.0
98
106.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1WF-75b 50065...
50065553
WEID.E1WF-75b
M75x1.5
145.0
62.1 - 66.0
49.0 - 66.0
20.0
98
106.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1WF-75c 50065...
50065554
WEID.E1WF-75c
M75x1.5
145.0
66.1 - 70.0
49.0 - 66.0
20.0
98
106.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1WF-75d 50065...
50065555
WEID.E1WF-75d
M75x1.5
145.0
68.0 - 75.0
49.0 - 66.0
20.0
98
106.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
OSNJ A2F - ATEX Ex d cable glands for non-armoured cables, OSNJ, brass nick...
WISKA
18.12.2023
EMVSS-ORD - Stop ends with mounted O-ring seal, hexagonal, EMVS-ORD, metri...
WISKA
18.12.2023
BW Pack - Gland packs, BW Pack, economy, brass
WISKA
18.12.2023
ESKVZ-L - SPRINT cable glands with external strain relief, ESKVZ-L, metric,...
WISKA
18.12.2023
WEID.E1XF - ATEX Ex d cable glands for wire-braided/steel-tape armoured cab...
WISKA
18.12.2023
ESMU - Locknut, ESMU, stainless steel
WISKA
18.12.2023
OSSP-R - ATEX Ex d stop ends, OSSP, brass nickel-plated, metric
WISKA
18.12.2023
OSSH-A - Shrouds, OSSH, polyamide, type A
WISKA
18.12.2023
WEID_E1XF-NPT - ATEX Ex d cable glands for wire braided/ steel tape armoure...
WISKA
18.12.2023
OSET - Earth tags, OSET, brass
WISKA
18.12.2023
CNV converters
HellermannTyton
24.10.2022
E1W Pack - Gland packs for single-wire armoured cables, E1W Pack, premium, ...
WISKA
18.12.2023
EXIOS - Ex e Armoured Cable Gland for all, Ex d, Brass, Metric
Hugro
23.12.2021
OSRA - ATEX Ex d reduction adaptors, OSRA, brass nickel-plated, metric-metr...
WISKA
18.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表