您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 6918 - Square taper washers for U-sections for high-tensile structural bolting
Fabory
1 Bolts & Hex cap screws
Powered by
CAD模型選擇
{fabory/1_bolts_and_hex_cap_screws/din_6918.prj},{NB=U-Scheibe DIN 6918 23 04050.220.001(High)},{CNSORDERNO=04050.220.001},{D=23},{VARIANT=0},{PACKAGING=50},{FABNETWEIGHT=81.100},{NDM=22},{A=44},{B=50},{C=2.0},{E=6.000},{H=8.000},{R=3.200},{T=1.0},{DW=0.000},{VERS=0.000},{NENNID=M22},{BRAND=Fabory},{STANDARD=DIN 6918},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Square taper washer for U-sections},{BASICMATERIAL=Steel},{GRADE=295-350HV10},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=NEN5514},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492114037},{INTRASTATCODE=7318220095},{ECLASS=},{UNSPSC=31161801},{ETIM=EC002394},{FAB_NENN=23},{FAB_GEO=For nom. size=M22;a=44;b=50;Diameter (d-D)=23;h=8},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Inner diameter min.
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
FG
For thread
[mm]
A
Length
[mm]
B
Width
[mm]
C
Depth of chamfer at hole min.
[mm]
E
Distance
[mm]
H
Height
[mm]
NG
Declination
[%]
R
Radius ~
[mm]
T
Groove depth ~
[mm]
Washer DIN 6918 13
04050.120.001
M12
13
Fabory
DIN 6918
Square taper washer for U...
Steel
295-350HV10
Plain
0.01830
NEN5514
Y
8715492114006
7318220095
31161801
EC002394
200
M12
26
30
1.6
3.700
4.900
8%
2.000
0.7
Washer DIN 6918 13
04250.120.001
M12
13
Fabory
DIN 6918
Square taper washer for U...
Steel
295-350HV10
Hot dip galvanized
0.01830
NEN5514
Y
8715492124838
7318220095
31161801
EC002394
200
M12
26
30
1.6
3.700
4.900
8%
2.000
0.7
Washer DIN 6918 17
04050.160.001
M16
17
Fabory
DIN 6918
Square taper washer for U...
Steel
295-350HV10
Plain
0.03150
NEN5514
Y
8715492114013
7318220095
31161801
EC002394
100
M16
32
36
1.6
4.450
5.900
8%
2.400
0.8
Washer DIN 6918 17
04250.160.001
M16
17
Fabory
DIN 6918
Square taper washer for U...
Steel
295-350HV10
Hot dip galvanized
0.03027
NEN5514
Y
8715492124845
7318220095
31161801
EC002394
100
M16
32
36
1.6
4.450
5.900
8%
2.400
0.8
Washer DIN 6918 21
04050.200.001
M20
21
Fabory
DIN 6918
Square taper washer for U...
Steel
295-350HV10
Plain
0.05630
NEN5514
Y
8715492114020
7318220095
31161801
EC002394
100
M20
40
44
2.0
5.250
7.000
8%
2.800
0.9
Washer DIN 6918 21
04250.200.001
M20
21
Fabory
DIN 6918
Square taper washer for U...
Steel
295-350HV10
Hot dip galvanized
0.05630
NEN5514
Y
8715492124852
7318220095
31161801
EC002394
100
M20
40
44
2.0
5.250
7.000
8%
2.800
0.9
Washer DIN 6918 23
04050.220.001
M22
23
Fabory
DIN 6918
Square taper washer for U...
Steel
295-350HV10
Plain
0.08110
NEN5514
Y
8715492114037
7318220095
31161801
EC002394
50
M22
44
50
2.0
6.000
8.000
8%
3.200
1.0
Washer DIN 6918 23
04250.220.001
M22
23
Fabory
DIN 6918
Square taper washer for U...
Steel
295-350HV10
Hot dip galvanized
0.08110
NEN5514
Y
8715492124869
7318220095
31161801
EC002394
50
M22
44
50
2.0
6.000
8.000
8%
3.200
1.0
Washer DIN 6918 25
04050.240.001
M24
25
Fabory
DIN 6918
Square taper washer for U...
Steel
295-350HV10
Plain
0.12800
NEN5514
Y
8715492114044
7318220095
31161801
EC002394
50
M24
56
56
2.0
6.260
8.500
8%
3.200
1.0
Washer DIN 6918 25
04250.240.001
M24
25
Fabory
DIN 6918
Square taper washer for U...
Steel
295-350HV10
Hot dip galvanized
0.12800
NEN5514
Y
8715492124876
7318220095
31161801
EC002394
50
M24
56
56
2.0
6.260
8.500
8%
3.200
1.0
Washer DIN 6918 28
04050.270.001
M27
28
Fabory
DIN 6918
Square taper washer for U...
Steel
295-350HV10
Plain
0.11400
NEN5514
Y
8715492114051
7318220095
31161801
EC002394
50
M27
56
56
2.5
6.260
8.500
8%
3.200
1.0
Washer DIN 6918 28
04250.270.001
M27
28
Fabory
DIN 6918
Square taper washer for U...
Steel
295-350HV10
Hot dip galvanized
0.12476
NEN5514
Y
8715492124883
7318220095
31161801
EC002394
50
M27
56
56
2.5
6.260
8.500
8%
3.200
1.0
Washer DIN 6918 31
04250.300.001
M30
31
Fabory
DIN 6918
Square taper washer for U...
Steel
295-350HV10
Hot dip galvanized
0.14180
NEN5514
Y
8715492124890
7318220095
31161801
EC002394
50
M30
62
62
2.5
6.520
9.000
8%
3.200
1.0
Washer DIN 6918 37
04250.360.001
M36
37
Fabory
DIN 6918
Square taper washer for U...
Steel
295-350HV10
Hot dip galvanized
0.18200
NEN5514
Y
8715492124906
7318220095
31161801
EC002394
50
M36
68
68
3.0
6.680
9.400
8%
3.200
1.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
01580 - T-profiles machined all sides grey cast iron or aluminium
norelem
30.05.2024
ASME B18.2.2 SN - Square Nuts
Fabory
13.02.2023
DIN 434 - Square taper washers for U-sections
Fabory
13.02.2023
01640 - V-block machined all sides grey cast iron or aluminium
norelem
30.05.2024
DIN 906 - Hexagon socket pipe plugs, conical thread
Fabory
13.02.2023
01060 - Base plates steel
norelem
30.05.2024
GN 563.2 - T-Handles
JW Winco
02.04.2024
DIN ≈931 (1954) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
DIN 15237 - Seating screws
Fabory
21.04.2022
DIN 603 - Cup head square neck bolts
Fabory
21.04.2022
DIN 605 DIN 555 Mu - Flat countersunk square neck bolts (with long square),...
Fabory
13.02.2023
DIN 417 - Slotted set screws with full dog point
Fabory
21.04.2022
ISO 7380-2 - Button head screws : Hexagon socket button head screws with co...
Fabory
21.04.2022
ISO 14579 - Hexalobular socket head cap screws
Fabory
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表