您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 436 V2 - Washer square
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_436_v2.prj},{NB=Washer DIN 436 V2 26 51908.240.001High},{CNSORDERNO=51908.240.001},{NENNID=26},{D=24.000},{BRAND=Fabory},{STANDARD=DIN ≈436},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Flat},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492315007},{INTRASTATCODE=},{ECLASS=},{UNSPSC=31161807},{ETIM=EC002394},{VARIANT=0},{PACKAGING=0},{FAB_NENN=24},{FAB_GEO=},{FAB_ARTICLENUMBER=},{FABNETWEIGHT=275.000},{D1=26.000},{A=80.000},{H=6.000},{CNSAVOID=},{LOD=High},{STANDARDSMALL=din_436.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
A
Width max.
[mm]
H
Thickness
[mm]
Washer DIN ≈436 V2 11
51908.100.001
11
10.000
Fabory
DIN ≈436
Flat
Stainless steel
A2
0.02000
Y
8715492314963
31161807
EC002394
0
30.000
3.000
Washer DIN ≈436 V2 13.5
51908.120.001
13.5
12.000
Fabory
DIN ≈436
Flat
Stainless steel
A2
0.03503
Y
8715492314970
31161807
EC002394
0
40.000
4.000
Washer DIN ≈436 V2 17.5
51908.160.001
17.5
16.000
Fabory
DIN ≈436
Flat
Stainless steel
A2
0.06370
Y
8715492314987
31161807
EC002394
0
50.000
5.000
Washer DIN ≈436 V2 22
51908.200.001
22
20.000
Fabory
DIN ≈436
Flat
Stainless steel
A2
0.12600
Y
8715492314994
31161807
EC002394
0
60.000
5.000
Washer DIN ≈436 V2 26
51908.240.001
26
24.000
Fabory
DIN ≈436
Flat
Stainless steel
A2
0.27500
Y
8715492315007
31161807
EC002394
0
80.000
6.000
Washer DIN ≈436 V2 11
55908.100.001
11
10.000
Fabory
DIN ≈436
Flat
Stainless steel
A4
0.02000
Y
8715492354792
31161807
EC002394
0
30.000
3.000
Washer DIN ≈436 V2 13.5
55908.120.001
13.5
12.000
Fabory
DIN ≈436
Flat
Stainless steel
A4
0.04570
Y
8715492354808
31161807
EC002394
0
40.000
4.000
Washer DIN ≈436 V2 17.5
55908.160.001
17.5
16.000
Fabory
DIN ≈436
Flat
Stainless steel
A4
0.08870
Y
8715492354815
31161807
EC002394
0
50.000
5.000
Washer DIN ≈436 V2 22
55908.200.001
22
20.000
Fabory
DIN ≈436
Flat
Stainless steel
A4
0.12600
Y
8715492354822
31161807
EC002394
0
60.000
5.000
Washer DIN ≈436 V2 26
55908.240.001
26
24.000
Fabory
DIN ≈436
Flat
Stainless steel
A4
0.27500
Y
8715492354839
31161807
EC002394
0
80.000
6.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 582 v2 - Eye nuts
Fabory
13.02.2023
DIN 444 B & DIN 444 LB - Augenschrauben, Form B&LB
Fabory
13.02.2023
DIN 529 E - Masonry bolts, form E
Fabory
13.02.2023
DIN 186 B - T-head bolts with square neck, form B
Fabory
13.02.2023
DIN 1480 - Forged turnbuckles (open form)
Fabory
13.02.2023
DIN 529 A - Masonry bolts, form A
Fabory
13.02.2023
DIN 741/555 (1987) - Wire rope clip
Fabory
13.02.2023
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
FK2W, FK2WB, FK2WS - Square Washers - Configurable A Dimension Two-Holes
Misumi
29.05.2023
DIN 436 - Square washers, especially for wood constructions
Fabory
13.02.2023
TBY60 - Square washer
Yiheda 3D Electronic Gallery
09.05.2024
DIN 436 - FN 515 - verzinkt blau - Square washers, especially for wood cons...
SFS Group Schweiz AG
24.05.2024
DIN 443 A - Sealing push-in caps, form A
Fabory
13.02.2023
DIN 438 - Slotted set screws with cup point
Fabory
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表