您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 125-1 B - Washers, product grade A, up to hardness 250 HV, primarily for hexagon bolts and nuts, form B
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_125_teil_1_b.prj},{NB=Scheibe DIN 125-1 B 17 55426.160.001(High)},{CNSORDERNO=55426.160.001},{D=16.000},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=11.300},{DA=17.000},{DW=30.000},{H=3.000},{NENNID=M16},{BRAND=Fabory},{STANDARD=DIN 125-1B},{THREAD=},{THREADDIRECTIO=},{STYLE=Single chamfer},{TYPE=General purpose},{BASICMATERIAL=Stainless steel},{GRADE=A4},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=ISO7090,NEN2269 B},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492345370},{INTRASTATCODE=7318220091},{ECLASS=23-09-01-01�},{UNSPSC=31161807},{ETIM=EC000098},{FAB_NENN=B 17},{FAB_GEO=For nom. size=M16;d1=17;d2=30;s=3},{FAB_ARTICLENUMBER=55426.160.001},{CNSAVOID=},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
Washer DIN 125-1 B 5.3
38160.050.001
M5
5.000
Fabory
DIN 125-1B
Single chamfer
General purpose
Steel
140HV
Plain
0.00044
ISO7090,NEN2269 B
Y
8715492086815
7318220095
23-09-01-01�
31161807
EC000098
250
5.300
10.000
1.000
Washer DIN 125-1 B 1.1
38160.010.001
M1
1.000
Fabory
DIN 125-1B
Single chamfer
General purpose
Steel
140HV
Plain
0.00002
ISO7090,NEN2269 B
Y
8717077086234
7318220095
23-09-01-01�
31161807
EC000098
100
1.100
3.000
0.300
Washer DIN 125-1 B 1.3
38160.012.001
M1,2
1.200
Fabory
DIN 125-1B
Single chamfer
General purpose
Steel
140HV
Plain
0.00002
ISO7090,NEN2269 B
Y
8717077086241
7318220095
23-09-01-01�
31161807
EC000098
100
1.300
3.500
0.300
Washer DIN 125-1 B 1.5
38160.014.001
M1,4
1.400
Fabory
DIN 125-1B
Single chamfer
General purpose
Steel
140HV
Plain
0.00002
ISO7090,NEN2269 B
Y
8717077086258
7318220095
23-09-01-01�
31161807
EC000098
100
1.500
4.000
0.300
Washer DIN 125-1 B 1.7
38160.016.001
M1,6
1.600
Fabory
DIN 125-1B
Single chamfer
General purpose
Steel
140HV
Plain
0.00002
ISO7090,NEN2269 B
Y
8717077086265
7318220095
23-09-01-01�
31161807
EC000098
100
1.700
4.000
0.300
Washer DIN 125-1 B 1.8
38160.017.001
M1,7
1.700
Fabory
DIN 125-1B
Single chamfer
General purpose
Steel
140HV
Plain
0.00003
ISO7090,NEN2269 B
Y
8717077086272
7318220095
23-09-01-01�
31161807
EC000098
100
1.800
4.500
0.300
Washer DIN 125-1 B 2.2
38160.020.001
M2
2.000
Fabory
DIN 125-1B
Single chamfer
General purpose
Steel
140HV
Plain
0.00004
ISO7090,NEN2269 B
Y
8717077086289
7318220095
23-09-01-01�
31161807
EC000098
100
2.200
5.000
0.300
Washer DIN 125-1 B 3.2
38160.030.001
M3
3.000
Fabory
DIN 125-1B
Single chamfer
General purpose
Steel
140HV
Plain
0.00011
ISO7090,NEN2269 B
Y
8717077086296
7318220095
23-09-01-01�
31161807
EC000098
100
3.200
7.000
0.500
Washer DIN 125-1 B 4.3
38160.040.001
M4
4.000
Fabory
DIN 125-1B
Single chamfer
General purpose
Steel
140HV
Plain
0.00031
ISO7090,NEN2269 B
Y
8715492086808
7318220095
23-09-01-01�
31161807
EC000098
250
4.300
9.000
0.800
Washer DIN 125-1 B 3.2
38180.030.001
M3
3.000
Fabory
DIN 125-1B
Single chamfer
General purpose
Steel
140HV
Zinc plated
0.00011
ISO7090,NEN2269 B
Y
8717077086319
7318220095
23-09-01-01�
31161807
EC000098
1000
3.200
7.000
0.500
Washer DIN 125-1 B 4.3
38180.040.001
M4
4.000
Fabory
DIN 125-1B
Single chamfer
General purpose
Steel
140HV
Zinc plated
0.00027
ISO7090,NEN2269 B
Y
8715492087300
7318220095
23-09-01-01�
31161807
EC000098
250
4.300
9.000
0.800
Washer DIN 125-1 B 5.3
38180.050.001
M5
5.000
Fabory
DIN 125-1B
Single chamfer
General purpose
Steel
140HV
Zinc plated
0.00044
ISO7090,NEN2269 B
Y
8715492087317
7318220095
23-09-01-01�
31161807
EC000098
250
5.300
10.000
1.000
Washer DIN 125-1 B 5.3
38190.050.001
M5
5.000
Fabory
DIN 125-1B
Single chamfer
General purpose
Steel
140HV
Zinc plated
0.00044
ISO7090,NEN2269 B
large pack
Y
8715492087706
7318220095
23-09-01-01�
31161807
EC000098
2500
5.300
10.000
1.000
Washer DIN 125-1 B 4.3
38191.040.001
M4
4.000
Fabory
DIN 125-1B
Single chamfer
General purpose
Steel
Zinc plated black passiva...
0.00028
ISO7090,NEN2269 B
Y
8717077267794
73182200
23-09-01-01�
31161807
EC000098
1000
4.300
9.000
0.800
Washer DIN 125-1 B 5.3
38191.050.001
M5
5.000
Fabory
DIN 125-1B
Single chamfer
General purpose
Steel
Zinc plated black passiva...
0.00040
ISO7090,NEN2269 B
Y
8717077267800
73182200
23-09-01-01�
31161807
EC000098
1000
5.300
10.000
1.000
Washer DIN 125-1 B 3.2
50040.030.001
M3
3.000
Fabory
DIN 125-1B
Single chamfer
General purpose
Brass
0.00013
ISO7090,NEN2269 B
Y
8715492240521
7415210000
23-09-01-01�
31161807
EC000098
250
3.200
7.000
0.500
Washer DIN 125-1 B 4.3
50040.040.001
M4
4.000
Fabory
DIN 125-1B
Single chamfer
General purpose
Brass
0.00033
ISO7090,NEN2269 B
Y
8715492240538
7415210000
23-09-01-01�
31161807
EC000098
250
4.300
9.000
0.800
Washer DIN 125-1 B 5.3
50040.050.001
M5
5.000
Fabory
DIN 125-1B
Single chamfer
General purpose
Brass
0.00048
ISO7090,NEN2269 B
Y
8715492240545
7415210000
23-09-01-01�
31161807
EC000098
250
5.300
10.000
1.000
Washer DIN 125-1 B 2.7
50150.025.001
M2,5
2.500
Fabory
DIN 125-1B
Single chamfer
General purpose
Brass
Nickel plated
0.00012
ISO7090,NEN2269 B
Y
8715492241450
7415210000
23-09-01-01�
31161807
EC000098
250
2.700
6.000
0.500
Washer DIN 125-1 B 3.2
50150.030.001
M3
3.000
Fabory
DIN 125-1B
Single chamfer
General purpose
Brass
Nickel plated
0.00013
ISO7090,NEN2269 B
Y
8715492241474
7415210000
23-09-01-01�
31161807
EC000098
250
3.200
7.000
0.500
Washer DIN 125-1 B 4.3
50150.040.001
M4
4.000
Fabory
DIN 125-1B
Single chamfer
General purpose
Brass
Nickel plated
0.00033
ISO7090,NEN2269 B
Y
8715492241498
7415210000
23-09-01-01�
31161807
EC000098
250
4.300
9.000
0.800
Washer DIN 125-1 B 5.3
50150.050.001
M5
5.000
Fabory
DIN 125-1B
Single chamfer
General purpose
Brass
Nickel plated
0.00048
ISO7090,NEN2269 B
Y
8715492241504
7415210000
23-09-01-01�
31161807
EC000098
250
5.300
10.000
1.000
Washer DIN 125-1 B 5.3
55426.050.001
M5
5.000
Fabory
DIN 125-1B
Single chamfer
General purpose
Stainless steel
A4
0.00044
ISO7090,NEN2269 B
Y
8715492345325
7318220091
23-09-01-01�
31161807
EC000098
250
5.300
10.000
1.000
Washer DIN 125-1 B 6.4
38160.060.001
M6
6.000
Fabory
DIN 125-1B
Single chamfer
General purpose
Steel
140HV
Plain
0.00102
ISO7090,NEN2269 B
Y
8715492086822
7318220095
23-09-01-01�
31161807
EC000098
250
6.400
12.000
1.600
Washer DIN 125-1 B 6.4
38180.060.001
M6
6.000
Fabory
DIN 125-1B
Single chamfer
General purpose
Steel
140HV
Zinc plated
0.00085
ISO7090,NEN2269 B
Y
8715492087324
7318220095
23-09-01-01�
31161807
EC000098
250
6.400
12.000
1.600
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 9021 - Washer with outside diameter ca. 3 x nominal thread diameter
Fabory
13.02.2023
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
DIN 934 - Hexagon nuts
Fabory
13.02.2023
DIN 127 B - Spring lock washers, form B
Fabory
13.02.2023
DIN 982 - Prevailing torque type hexagon nuts with non-metallic insert, hig...
Fabory
13.02.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
ISO 14583 - Hexalobular socket pan head screws
Fabory
13.02.2023
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Fabory
13.02.2023
ISO 4032 - Hexagon nuts, style 1 - Product grades A and B
Fabory
13.02.2023
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
DIN 580 - Ring bolts
Fabory
13.02.2023
DIN 94 - Split pins
Fabory
13.02.2023
DIN 935-1 - Hexagon slotted, and castle nuts, metric coarse and fine pitch ...
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表