您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
W811CIN - KNOB WITH LOCKING STEEL INDEXING PLUNGER - WITH LOCK NUT
Boteco
PLUNGERS
Powered by
CAD模型選擇
{boteco/spintori/w811cin.prj},{NB=W811.I0601CIN},{SHA256=mUDVzuekx56HZUM3Ss+fSy9gO8nCR9kpbAVufHnEJp4=},{INAME=w8112ei0601cin},{NAME=w811.i0601cin},{NNCUSTOM=W811CIN},{NTCUSTOM=KNOB WITH LOCKING STEEL INDEXING PLUNGER - WITH LOCK NUT},{NBCUSTOM=W811.I0601CIN},{LINACUSTOM=W811.I0601CIN},{STEPFILE=W811.I0601CIN.step},{PNGFILE=W811CIN.png},{DWGFILE=W811CIN.dwg},{CODE=W811.I0601CIN},{MIS01=27},{MIS02=61.5},{MIS03=20},{MIS04=18},{MIS05=7.5},{MIS06=13.8},{MIS07=M12x1,5},{MIS08=14},{MIS09=14},{MIS10=6},{MIS11=19},{MIS12=7},{MIS13=6},{MIS14=6},{MIS15=47}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Art.
ⁿ/ₐ
MIS01
D
[mm]
MIS02
H
[mm]
MIS03
h
[mm]
MIS04
h1
[mm]
MIS05
h3
[mm]
MIS06
d3
[mm]
MIS07
d2
[mm]
MIS08
d
[mm]
MIS09
e
[mm]
MIS10
s
[mm]
MIS11
e2
[mm]
MIS12
s2
[mm]
MIS13
d1 -0,02 -0,04
[mm]
MIS14
Q
[mm]
MIS15
Weight
[gr]
W811.I0501CIN
W811.I0501CIN
22
51.5
17
15
6.5
11.8
M10x1
12
12
5
17
6
5
5
29
W811.I0601CIN
W811.I0601CIN
27
61.5
20
18
7.5
13.8
M12x1,5
14
14
6
19
7
6
6
47
W811.I0801CIN
W811.I0801CIN
33
77.5
26
23
9.5
18.8
M16x1,5
19
19
8
24
8
8
8
105
W811.I1001CIN
W811.I1001CIN
33
90.5
33
30
11.5
18.8
M20x1,5
19
22
10
30
9
10
10
172
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
W723CIN - COMPLETE STAINLESS STEEL KNOB-STYLE SPRING PLUNGER WITH LOCKING P...
Boteco
16.11.2021
PMXK - Indexing Plungers - Coarse Thread Type - Return Type
Misumi
30.06.2021
W736CIN - STAINLESS STEEL COMPLETE KNOB-STYLE SPRING PLUNGER WITH STANDARD ...
Boteco
16.11.2021
GN717 - Stainless Steel-Indexing plungers, Type BK without rest position (k...
Berger Tools
04.04.2023
PXYKN, SXYKN,PMXYKN,SMXYKN - Indexing Plungers - Resin Knob Type - Rest Pos...
Misumi
21.04.2022
PXYKS, SXYKS - Economy Type Indexing Plungers Rest Position Type with Lock ...
Misumi
30.06.2021
PXAS, SXPAS - Economy Type Indexing Plungers Returning Type - Fine Thread
Misumi
30.06.2021
EH 22120. - Index Plungers with hexagon collar and locking, stainless steel
Halder
22.12.2022
W816CIN - LEVER LOCKING STEEL INDEXING PLUNGER - WITH NUT
Boteco
16.11.2021
PXY-AK - Indexing Plunger with Locknut
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表