您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
TH340 - Spring Pressure piece bolt / Allen, mild steel, Type B
Märkische Stanz-Partner
Technische Hilfsmittel
Powered by
CAD模型選擇
{msp/teschnische_hilfsmittel/th340asmtab.prj},{NB=TH340 / M06 (2.5)},{TYPE=TH340},{COMPANY=MSP},{BESTNR=TH340},{AUS=Automatenstahl, normale Federkraft},{D1=M06},{DNDM=6},{DKDM=4.773},{D2=2.7},{L=20},{N=1.3},{S=2.5},{T=0.9},{SW=2.0},{F1=6.0},{F2=19},{TEMP=+250},{G=2.5},{A=1.0000},{AA=2.3094},{B=1.3500},{D=1.0000},{SI=6.0000},{VI=3.3000},{MS=1.500},{SK=2.700},{BR=4.000},{PPATH=assemblies/th340asmtpl.prj},{S1=2.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
AUS
Ausführung
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
Diameter
[mm]
L
Lenght
[mm]
N
Width
[mm]
T
Lenght
[mm]
SW
Width across flats
[mm]
F1
Spring load
[N]
F2
Spring load
[N]
TEMP
temperature / max.
[°C]
G
Weight
[g]
TH340 / M04
TH340 / M04
TH340
MSP
Automatenstahl, normale F...
M04
1.5
15
0.6
0.6
1.3
4.5
16
+250
0.8
TH340 / M05
TH340 / M05
TH340
MSP
Automatenstahl, normale F...
M05
2.4
18
1.2
0.8
1.5
6.0
19
+250
1.3
TH340 / M06
TH340 / M06
TH340
MSP
Automatenstahl, normale F...
M06
2.7
20
1.3
0.9
2.0
6.0
19
+250
2.5
TH340 / M08
TH340 / M08
TH340
MSP
Automatenstahl, normale F...
M08
3.5
22
1.5
1.4
2.5
10.0
39
+250
6.0
TH340 / M10
TH340 / M10
TH340
MSP
Automatenstahl, normale F...
M10
4.0
22
1.5
1.4
3.0
10.0
39
+250
9.0
TH340 / M12
TH340 / M12
TH340
MSP
Automatenstahl, normale F...
M12
6.0
28
2.7
2.0
4.0
12.0
53
+250
16.0
TH340 / M16
TH340 / M16
TH340
MSP
Automatenstahl, normale F...
M16
7.5
32
3.2
2.5
5.0
45.0
100
+250
35.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TH330 - Spring Plungers with bolt and slot
Märkische Stanz-Partner
02.06.2020
NC.015.00.00170...1 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
NCV.1.6.30 - Parts Conveyor
Märkische Stanz-Partner
02.06.2020
TH111 - Hexagon socket flat-head screw
Märkische Stanz-Partner
02.06.2020
FS 331 - Leader pin bushings short-headed style
Märkische Stanz-Partner
02.06.2020
FS 457/458/453 - Leader pin bushings with collar, ball bearing
Märkische Stanz-Partner
02.06.2020
FS 641/651/655 - Leader pin bushings with collar, bronze plated
Märkische Stanz-Partner
02.06.2020
NC.88.00.045.0114 - Flange
Märkische Stanz-Partner
02.06.2020
FS 420 - Leader pins, cylindrical, for press fitting, DIN 9825
Märkische Stanz-Partner
31.08.2021
TH54R - Lifting points, threaded, Standard/Vario
Märkische Stanz-Partner
02.06.2020
NC.010.00.01000 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
NC.060.20.00300 - Gas Spring, threaded spring
Märkische Stanz-Partner
02.06.2020
TH795 - Bushings with collar DIN 172, Form A
Märkische Stanz-Partner
02.06.2020
FS 500 - Wear plates VDI 3357, bronze with self lubricating graphite plugs,...
Märkische Stanz-Partner
31.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表