您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Ground Worm, Worm Gears (SWG)
KHK KOHARA GEAR
Worms, Worms Gears
Powered by
CAD模型選擇
{khk/worms_worms_gears/gww_gears_swg_asmtab.prj},{NB=SWG3-R1 (1)_On},{CN=SWG3-R1},{COMBINATION=1},{AM=3.0},{NS=1},{LA=3.90},{HT=R},{SH=W3},{L=16},{M=35},{N=44},{O=50},{P=50},{Q=20},{Q1=4},{R=74},{K=0},{KD=0.0},{SCS=0},{S=0.0},{WMF=W3001.WMF},{VERS=9.000},{NDM=0},{KDM=0.000},{X=0.5},{Y=1.0},{H1=18.250},{AN=20.32},{PPATH=gww_gears_swg_asmtpl.prj},{TOOTH=On}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
AM
Axial module
[mm]
NS
Number of starts
ⁿ/ₐ
LA
Lead angle
[°]
HT
Hand of thread
ⁿ/ₐ
SH
Shape
ⁿ/ₐ
L
Bore H7
[mm]
M
Hub diameter
[mm]
N
Pitch diameter
[mm]
O
Outside diameter
[mm]
P
Face width
[mm]
Q
Hub width (R)
[mm]
Q1
Hub width (L)
[mm]
R
Total length
[mm]
K
Key width
[mm]
KD
Key depth
[mm]
SCS
Screw size
ⁿ/ₐ
S
Screw position (S)
[mm]
SWG1-R1
SWG1-R1
1.0
1
3.58
R
W2
8
0
16
18
20
0
0
32
0
0.0
M4
5.0
SWG1-R2
SWG1-R2
1.0
2
7.13
R
W2
8
0
16
18
20
0
0
32
0
0.0
M4
5.0
SWG1.5-R1
SWG1.5-R1
1.5
1
3.43
R
W1
10
20
25
28
30
10
0
40
0
0.0
0
0.0
SWG1.5-R1J10
SWG1.5-R1J10
1.5
1
3.43
R
W1K
10
20
25
28
30
10
0
40
4
1.8
M4
5.0
SWG1.5-R2
SWG1.5-R2
1.5
2
6.85
R
W1
10
20
25
28
30
10
0
40
0
0.0
0
0.0
SWG1.5-R2J10
SWG1.5-R2J10
1.5
2
6.85
R
W1K
10
20
25
28
30
10
0
40
4
1.8
M4
5.0
SWG2-R1
SWG2-R1
2.0
1
3.68
R
W3
12
25
31
35
32
15
3
50
0
0.0
0
0.0
SWG2-R1J12
SWG2-R1J12
2.0
1
3.68
R
W3K
12
25
31
35
32
15
3
50
4
1.8
M4
7.5
SWG2-R1J14
SWG2-R1J14
2.0
1
3.68
R
W3K
14
25
31
35
32
15
3
50
5
2.3
M4
7.5
SWG2-R2
SWG2-R2
2.0
2
7.35
R
W3
12
25
31
35
32
15
3
50
0
0.0
0
0.0
SWG2-R2J12
SWG2-R2J12
2.0
2
7.35
R
W3K
12
25
31
35
32
15
3
50
4
1.8
M4
7.5
SWG2-R2J14
SWG2-R2J14
2.0
2
7.35
R
W3K
14
25
31
35
32
15
3
50
5
2.3
M4
7.5
SWG2.5-R1
SWG2.5-R1
2.5
1
3.87
R
W3
15
30
37
42
45
17
3
65
0
0.0
0
0.0
SWG2.5-R1J15
SWG2.5-R1J15
2.5
1
3.87
R
W3K
15
30
37
42
45
17
3
65
5
2.3
M4
7.5
SWG2.5-R1J16
SWG2.5-R1J16
2.5
1
3.87
R
W3K
16
30
37
42
45
17
3
65
5
2.3
M4
7.5
SWG2.5-R1J17
SWG2.5-R1J17
2.5
1
3.52
R
W3K
17
30
37
42
45
17
3
65
5
2.3
M4
8.5
SWG2.5-R2
SWG2.5-R2
2.5
2
7.70
R
W3
15
30
37
42
45
17
3
65
0
0.0
0
0.0
SWG2.5-R2J15
SWG2.5-R2J15
2.5
2
7.70
R
W3K
15
30
37
42
45
17
3
65
5
2.3
M4
7.5
SWG2.5-R2J16
SWG2.5-R2J16
2.5
2
7.70
R
W3K
16
30
37
42
45
17
3
65
5
2.3
M4
7.5
SWG2.5-R2J17
SWG2.5-R2J17
2.5
2
7.42
R
W3K
17
30
37
42
45
17
3
65
5
2.3
M4
8.5
SWG3-R1
SWG3-R1
3.0
1
3.90
R
W3
16
35
44
50
50
20
4
74
0
0.0
0
0.0
SWG3-R1J17
SWG3-R1J17
3.0
1
3.54
R
W3K
17
35
44
50
50
20
4
74
5
2.3
M4
10.0
SWG3-R1J18
SWG3-R1J18
3.0
1
3.90
R
W3K
18
35
44
50
50
20
4
75
6
2.8
M5
10.0
SWG3-R1J19
SWG3-R1J19
3.0
1
3.90
R
W3K
19
35
44
50
50
20
4
75
6
2.8
M5
10.0
SWG3-R1J20
SWG3-R1J20
3.0
1
3.90
R
W3K
20
35
44
50
50
20
4
75
6
2.8
M5
10.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ground Worm, Worm Gears (AG)
KHK KOHARA GEAR
12.04.2024
Worms, Worm Gears (BG)
KHK KOHARA GEAR
12.04.2024
Worms, Worm Gears (SW)
KHK KOHARA GEAR
12.04.2024
Worms, Worm Gears (CG)
KHK KOHARA GEAR
12.04.2024
Worms, Plastic Worm Gears (PG)
KHK KOHARA GEAR
12.04.2024
Ground Worm Shaft, Worm Gears (AGF)
KHK KOHARA GEAR
12.04.2024
Worms, Plastic Worm Gears (SUW)
KHK KOHARA GEAR
12.04.2024
Steel, Spur Gears (SS)
KHK KOHARA GEAR
12.04.2024
Worms, Worm Gears (DG)
KHK KOHARA GEAR
12.04.2024
Ground Worm Shaft, Worm Gears (KWG)
KHK KOHARA GEAR
12.04.2024
Standard Shape B
Mitsuboshi Belting
06.11.2015
Ground Worm, Worm Gears (AG-E)
KHK KOHARA GEAR
28.07.2021
Duplex Worms, Worm Gears (AGDL)
KHK KOHARA GEAR
12.04.2024
Duplex Worms, Worm Gears (KWGDL)
KHK KOHARA GEAR
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表