您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 910 - Hexagon head screws plugs with collar, cylindrical thread, rule execution
Fabory
2 Socket products & Set screws
Powered by
CAD模型選擇
{fabory/2_socket_products_and_set_screws/din_910.prj},{NB=Verschlussschraube DIN 910 M33x2 07681.330.200(High)},{CNSORDERNO=07681.330.200},{D=33.000},{L=32},{PACKAGING=10},{FABNETWEIGHT=19.500},{VARIANT=0},{P=2.000},{DC=39},{C=5},{E=29.560},{I=16},{H=11},{S=27},{VERS=1.000},{VERS1=1},{NENNID=M33X2,00},{BRAND=Fabory},{STANDARD=DIN 910},{THREAD=Metric fine thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Hexagon collar},{BASICMATERIAL=Steel},{GRADE=5.8},{SURFACETREATME=Zinc plated},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077286689},{INTRASTATCODE=7307991090},{ECLASS=23-11-11-90},{UNSPSC=31162103},{ETIM=EC000089},{FAB_NENN=M33x2.00},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
DC
Flange diameter h14
[mm]
C
Collar height +0.5 / 0
[mm]
E
Hex outside wide min.
[mm]
I
Screw in depth
[mm]
H
Hex height ±1/2 IT 15
[mm]
S
Width across flats
[mm]
Screw plug DIN 910 M8x1
07680.080.100
M8x1
8.000
17
Fabory
DIN 910
Metric fine thread
Right
Hexagon collar
Steel
Plain
Hexagon head
Hexagon
0.00900
Y
8715492154873
7307991090
23-11-11-90
31162103
EC000089
6.773
1.000
14
3
10.890
8
6
10
Screw plug DIN 910 M10x1
07680.100.100
M10X1,00
10.000
17
Fabory
DIN 910
Metric fine thread
Right
Hexagon collar
Steel
Plain
Hexagon head
Hexagon
0.01200
Y
8715492154880
7307991090
23-11-11-90
31162103
EC000089
50
8.773
1.000
14
3
10.890
8
6
10
Screw plug DIN 910 M10x1
07681.100.100
M10X1,00
10.000
17
Fabory
DIN 910
Metric fine thread
Right
Hexagon collar
Steel
5.8
Zinc plated
Hexagon head
Hexagon
0.00120
Y
8717077286566
7307991090
23-11-11-90
31162103
EC000089
100
8.773
1.000
14
3
10.890
8
6
10
Screw plug DIN 910 M10x1
47215.100.100
M10X1,00
10.000
17
Fabory
DIN 910
Metric fine thread
Right
Hexagon collar
Brass
Hexagon head
Hexagon
0.00130
Y
8717077268814
7415390000
23-11-11-90
31162103
EC000089
100
8.773
1.000
14
3
10.890
8
6
10
Screw plug DIN 910 M10x1
51965.100.100
M10X1,00
10.000
17
Fabory
DIN 910
Metric fine thread
Right
Hexagon collar
Stainless steel
A2
Hexagon head
Hexagon
0.00001
Y
8715494599023
7307291090
23-11-11-90
31162103
EC000089
50
8.773
1.000
14
3
10.890
8
6
10
Screw plug DIN 910 M10x1
55965.100.100
M10X1,00
10.000
17
Fabory
DIN 910
Metric fine thread
Right
Hexagon collar
Stainless steel
A4
Hexagon
0.01200
Y
8715492355348
7307291090
23-11-11-90
31162103
EC000089
25
8.773
1.000
14
3
10.890
8
6
10
Screw plug DIN 910 M12x1....
07680.120.150
M12X1,50
12.000
21
Fabory
DIN 910
Metric fine thread
Right
Hexagon collar
Steel
Plain
Hexagon head
Hexagon
0.02030
Y
8715492154897
7307991090
23-11-11-90
31162103
EC000089
50
10.160
1.500
17
3
14.200
12
6
13
Screw plug DIN 910 M12x1....
07681.120.150
M12X1,50
12.000
21
Fabory
DIN 910
Metric fine thread
Right
Hexagon collar
Steel
5.8
Zinc plated
Hexagon head
Hexagon
0.00203
Y
8717077286573
7307991090
23-11-11-90
31162103
EC000089
50
10.160
1.500
17
3
14.200
12
6
13
Screw plug DIN 910 M12x1....
47215.120.150
M12X1,50
12.000
21
Fabory
DIN 910
Metric fine thread
Right
Hexagon collar
Brass
Hexagon head
Hexagon
0.00220
Y
8717077268821
7415390000
23-11-11-90
31162103
EC000089
50
10.160
1.500
17
3
14.200
12
6
13
Screw plug DIN 910 M12x1....
51965.120.150
M12X1,50
12.000
21
Fabory
DIN 910
Metric fine thread
Right
Hexagon collar
Stainless steel
A2
Hexagon head
Hexagon
0.02030
Y
8715494098656
7307291090
23-11-11-90
31162103
EC000089
50
10.160
1.500
17
3
14.200
12
6
13
Screw plug DIN 910 M12x1....
55965.120.150
M12X1,50
12.000
21
Fabory
DIN 910
Metric fine thread
Right
Hexagon collar
Stainless steel
A4
Hexagon
0.02030
Y
8715492355355
7307291090
23-11-11-90
31162103
EC000089
25
10.160
1.500
17
3
14.200
12
6
13
Screw plug DIN 910 M14x1....
07680.140.150
M14X1,50
14.000
21
Fabory
DIN 910
Metric fine thread
Right
Hexagon collar
Steel
Plain
Hexagon head
Hexagon
0.02500
Y
8715492154903
7307991090
23-11-11-90
31162103
EC000089
50
12.160
1.500
19
3
14.200
12
6
13
Screw plug DIN 910 M14x1....
07681.140.150
M14X1,50
14.000
21
Fabory
DIN 910
Metric fine thread
Right
Hexagon collar
Steel
5.8
Zinc plated
Hexagon head
Hexagon
0.00250
Y
8717077286580
7307991090
23-11-11-90
31162103
EC000089
50
12.160
1.500
19
3
14.200
12
6
13
Screw plug DIN 910 M14x1....
47215.140.150
M14X1,50
14.000
21
Fabory
DIN 910
Metric fine thread
Right
Hexagon collar
Brass
Hexagon head
Hexagon
0.00284
Y
8717077268838
7415390000
23-11-11-90
31162103
EC000089
50
12.160
1.500
19
3
14.200
12
6
13
Screw plug DIN 910 M14x1....
51965.140.150
M14X1,50
14.000
21
Fabory
DIN 910
Metric fine thread
Right
Hexagon collar
Stainless steel
A2
Hexagon head
Hexagon
0.02500
Y
8715494098663
7307291090
23-11-11-90
31162103
EC000089
50
12.160
1.500
19
3
14.200
12
6
13
Screw plug DIN 910 M14x1....
55965.140.150
M14X1,50
14.000
21
Fabory
DIN 910
Metric fine thread
Right
Hexagon collar
Stainless steel
A4
Hexagon
0.02500
Y
8715492355362
7307291090
23-11-11-90
31162103
EC000089
25
12.160
1.500
19
3
14.200
12
6
13
Screw plug DIN 910 M16x1....
07680.160.150
M16X1,50
16.000
21
Fabory
DIN 910
Metric fine thread
Right
Hexagon collar
Steel
Plain
Hexagon head
Hexagon
0.03520
Y
8715492154910
7307991090
23-11-11-90
31162103
EC000089
50
14.160
1.500
21
3
18.720
12
6
17
Screw plug DIN 910 M16x1....
07681.160.150
M16X1,50
16.000
21
Fabory
DIN 910
Metric fine thread
Right
Hexagon collar
Steel
5.8
Zinc plated
Hexagon head
Hexagon
0.00352
Y
8717077286597
7307991090
23-11-11-90
31162103
EC000089
50
14.160
1.500
21
3
18.720
12
6
17
Screw plug DIN 910 M16x1....
47215.160.150
M16X1,50
16.000
21
Fabory
DIN 910
Metric fine thread
Right
Hexagon collar
Brass
Hexagon head
Hexagon
0.00381
Y
8717077268845
7415390000
23-11-11-90
31162103
EC000089
25
14.160
1.500
21
3
18.720
12
6
17
Screw plug DIN 910 M16x1....
51965.160.150
M16X1,50
16.000
21
Fabory
DIN 910
Metric fine thread
Right
Hexagon collar
Stainless steel
A2
Hexagon head
Hexagon
0.03520
Y
8715494098670
7307291090
23-11-11-90
31162103
EC000089
50
14.160
1.500
21
3
18.720
12
6
17
Screw plug DIN 910 M16x1....
55965.160.150
M16X1,50
16.000
21
Fabory
DIN 910
Metric fine thread
Right
Hexagon collar
Stainless steel
A4
Hexagon
0.03520
Y
8715492355379
7307291090
23-11-11-90
31162103
EC000089
25
14.160
1.500
21
3
18.720
12
6
17
Screw plug DIN 910 M18x1....
07680.180.150
M18X1,50
18.000
24
Fabory
DIN 910
Metric fine thread
Right
Hexagon collar
Steel
Plain
Hexagon head
Hexagon
0.05000
Y
8715492154927
7307991090
23-11-11-90
31162103
EC000089
25
16.160
1.500
23
4
18.720
12
8
17
Screw plug DIN 910 M18x1....
07681.180.150
M18X1,50
18.000
24
Fabory
DIN 910
Metric fine thread
Right
Hexagon collar
Steel
5.8
Zinc plated
Hexagon head
Hexagon
0.00486
Y
8717077286603
7307991090
23-11-11-90
31162103
EC000089
25
16.160
1.500
23
4
18.720
12
8
17
Screw plug DIN 910 M18x1....
47215.180.150
M18X1,50
18.000
24
Fabory
DIN 910
Metric fine thread
Right
Hexagon collar
Brass
Hexagon head
Hexagon
0.00526
Y
8717077268852
7415390000
23-11-11-90
31162103
EC000089
25
16.160
1.500
23
4
18.720
12
8
17
Screw plug DIN 910 M18x1....
51965.180.150
M18X1,50
18.000
24
Fabory
DIN 910
Metric fine thread
Right
Hexagon collar
Stainless steel
A2
Hexagon head
Hexagon
0.04860
Y
8715494098687
7307291090
23-11-11-90
31162103
EC000089
50
16.160
1.500
23
4
18.720
12
8
17
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表