您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
NC.016.00.01000...1 - Gasdruckfeder, niedrigbauend, System NK
Märkische Stanz-Partner
Gasdruckfedern
Powered by
CAD模型選擇
{msp/gasdruckfedern/nc_016_00_01000_asmtab.prj},{NB=NC.016.00.01000.038.1(0,-,-,-,-)},{CNSORDERNO=NC.016.00.01000.038.1},{COMPANY=MSP},{TYPE=NC.016.00.01000},{AZOLGASARTNO=CK 1000 038 V1},{NITROCYLARTNO=NC.016.00.01000.038.1},{SUPPLIER=AZOLGAS},{HUBMAX=38},{FL=-},{CONSYS=-},{CON=-},{TB=-},{CR=1.6008},{IF=985},{IIF=985},{HUB=0},{B=50},{Q=3},{L=88},{AK=28},{VM=1.6},{CNSMASSEXACT=0.93},{V=0.062},{FD=160},{BAG=G1/8\"},{ABA=18 CG 1-Q},{PB=LOW PROFILE},{SERIEN=CK},{INFO=PDF Datenblatt},{PPATH=assemblies/nc_016_00_01000_asmtpl.prj},{VTEMP=0.06235}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
HUBMAX
Max. Stroke
[mm]
CR
Compression Rate
ⁿ/ₐ
IF
Initial Force (160 bar)
[daN]
IIF
Initial Intermediate Forces (160 bar)
[daN]
B
Body diameter
[mm]
L1
Total length
[mm]
Q
Safety stroke
[mm]
L
Cylinder length
[mm]
AK
Ø ROD
[mm]
VM
VMAX
[m/s]
CNSMASSEXACT
weight
[kg]
V
Vol
[l]
FD
Full pressure
[bar]
BAG
Gewinde für Ladeadapter
ⁿ/ₐ
ABA
Filling adapter
ⁿ/ₐ
PB
Produkt Bezeichnung
ⁿ/ₐ
SERIEN
Series
ⁿ/ₐ
VTEMP
ⁿ/ₐ
NC.016.00.01000.012.1
NC.016.00.01000.012.1
MSP
NC.016.00.01000
12
1.4716
985
985
50
74
3
62
28
1.6
0.71
0.023
160
G1/8"
18 CG 1-Q
LOW PROFILE
CK
0.02306
NC.016.00.01000.019.1
NC.016.00.01000.019.1
MSP
NC.016.00.01000
19
1.5333
985
985
50
88
3
69
28
1.6
0.77
0.034
160
G1/8"
18 CG 1-Q
LOW PROFILE
CK
0.03364
NC.016.00.01000.025.1
NC.016.00.01000.025.1
MSP
NC.016.00.01000
25
1.5637
985
985
50
100
3
75
28
1.6
0.82
0.043
160
G1/8"
18 CG 1-Q
LOW PROFILE
CK
0.04270
NC.016.00.01000.038.1
NC.016.00.01000.038.1
MSP
NC.016.00.01000
38
1.6008
985
985
50
126
3
88
28
1.6
0.93
0.062
160
G1/8"
18 CG 1-Q
LOW PROFILE
CK
0.06235
NC.016.00.01000.050.1
NC.016.00.01000.050.1
MSP
NC.016.00.01000
50
1.6196
985
985
50
150
3
100
28
1.6
1.03
0.080
160
G1/8"
18 CG 1-Q
LOW PROFILE
CK
0.08048
NC.016.00.01000.063.1
NC.016.00.01000.063.1
MSP
NC.016.00.01000
63
1.6325
985
985
50
176
3
113
28
1.6
1.14
0.100
160
G1/8"
18 CG 1-Q
LOW PROFILE
CK
0.10012
NC.016.00.01000.080.1
NC.016.00.01000.080.1
MSP
NC.016.00.01000
80
1.6435
985
985
50
210
3
130
28
1.6
1.28
0.126
160
G1/8"
18 CG 1-Q
LOW PROFILE
CK
0.12581
NC.016.00.01000.100.1
NC.016.00.01000.100.1
MSP
NC.016.00.01000
100
1.6519
985
985
50
250
3
150
28
1.6
1.45
0.156
160
G1/8"
18 CG 1-Q
LOW PROFILE
CK
0.15604
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NC.040.00.00600...1 - Gas Spring, medium size
Märkische Stanz-Partner
02.06.2020
NC.88.00.045.0503 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.195.0134 - Flange
Märkische Stanz-Partner
02.06.2020
OPEN
NANKAI SEIKO CO., LTD. (SMT)
18.12.2019
ZZ
NANKAI SEIKO CO., LTD. (SMT)
17.05.2023
NC.040.00.00200 - Gas Spring, medium size
Märkische Stanz-Partner
02.06.2020
NC.060.09.00750...1 - Gas Spring, Standard, compact height
Märkische Stanz-Partner
02.06.2020
NC.88.00.020.0315 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.075.0320 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.075.0533 - Flange
Märkische Stanz-Partner
02.06.2020
NC.020.00.00750 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
NC.88.00.150.0305 - Flange
Märkische Stanz-Partner
02.06.2020
NC.071.00 - GDF, Standard nach VDI 3003, Serie NC.071, 150 - 500 daN, Hub 1...
Märkische Stanz-Partner
31.08.2021
NC.88.00.045.0330 - Flange
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表