您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1951 - Clamp straps gooseneck DIN 6316 wide, steel or aluminium
KIPP USA
Clamping devices
Powered by
CAD模型選擇
{kipp_usa/clamping_devices/04090.prj},{NB=K1951.301},{L=315},{B1=34},{B2=80},{B3=40},{H=100},{H1=45},{A=50},{C=40},{E1=91},{E2=100},{E3=72},{R1=40},{F=135.00},{GEW=9.0000},{SIZE=12.000},{EAN=4059245697908},{XH=51.000},{XA=225.000},{XB=8.000},{XC=80.000},{XD=20.000},{XE=65.000},{XF=77.500},{XG=48.000},{XI=10.000},{XJ=4.000},{XK=1.000},{XL=1.000},{XM=3.000},{XN=1.000},{BESTKIPPUSA=K1951.301},{MATERIAL=Stahl},{SCHR=M 30 / M 32},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=NORELEM,KIPP,KIPP_USA,},{IMPERIAL=MM},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
L
Length
[mm]
B1
width of recess
[mm]
B2
width
[mm]
B3
width of cone point
[mm]
H
height
[mm]
H1
height
[mm]
A
height
[mm]
C
length of cone point
[mm]
E1
distance: cone point-recess
[mm]
E2
length of recess
[mm]
E3
distance: cone point-radius
[mm]
R1
Radius of rounding
[mm]
F
clamping force
[kN]
SCHR
for screw
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1951.06
K1951.06
Steel
60
7
20
10
20
9
10
8
20
20
14
11
4.82
M 6
0.0838
Yes
4059245697670
31.12.2099
98% Warenverfügbarkeit. N...
K1951.08
K1951.08
Steel
80
9
25
12
24
11
12
9
25
25
17
14
8.77
M 8
0.1644
Yes
4059245697687
31.12.2099
98% Warenverfügbarkeit. N...
K1951.10
K1951.10
Steel
100
11
30
15
30
14
15
12
32
32
22
18
13.90
M 10
0.3098
Yes
4059245697694
31.12.2099
98% Warenverfügbarkeit. N...
K1951.12
K1951.12
Steel
125
14
40
20
40
18
20
16
40
40
28
20
20.20
M 12 / M 14
0.6724
Yes
4059245697700
31.12.2099
98% Warenverfügbarkeit. N...
K1951.16
K1951.16
Steel
125
18
50
25
46
23
25
20
49
40
38
25
37.80
M 16 / M 18
1.0430
Yes
4059245697717
31.12.2099
98% Warenverfügbarkeit. N...
K1951.161
K1951.161
Steel
160
18
50
25
46
23
25
20
49
50
38
25
37.80
M 16 / M 18
1.3460
Yes
4059245697724
31.12.2099
98% Warenverfügbarkeit. N...
K1951.20
K1951.20
Steel
160
22
60
30
60
27
30
24
55
55
40
28
58.80
M 20 / M 22
1.9050
Yes
4059245697731
31.12.2099
98% Warenverfügbarkeit. N...
K1951.201
K1951.201
Steel
200
22
60
30
60
27
30
24
55
70
40
28
58.80
M 20 / M 22
2.3960
Yes
4059245697748
31.12.2099
98% Warenverfügbarkeit. N...
K1951.24
K1951.24
Steel
200
26
70
35
70
32
35
28
72
60
54
34
84.70
M 24
3.3100
Yes
4059245697878
31.12.2099
98% Warenverfügbarkeit. N...
K1951.241
K1951.241
Steel
250
26
70
35
70
32
35
28
72
80
54
34
84.70
M 24
4.1580
Yes
4059245697885
31.12.2099
98% Warenverfügbarkeit. N...
K1951.30
K1951.30
Steel
250
34
80
40
80
45
40
40
91
80
72
40
135.00
M 30 / M 32
5.3600
Yes
4059245697892
31.12.2099
98% Warenverfügbarkeit. N...
K1951.301
K1951.301
Steel
315
34
80
40
100
45
50
40
91
100
72
40
135.00
M 30 / M 32
9.0000
Yes
4059245697908
31.12.2099
98% Warenverfügbarkeit. N...
K1951.206
K1951.206
aluminium
60
7
20
10
20
9
10
8
20
20
14
13
4.82
M 6
0.0320
Yes
4059245697755
31.12.2099
98% Warenverfügbarkeit. N...
K1951.208
K1951.208
aluminium
80
9
25
12
24
11
12
9
25
25
17
15
8.77
M 8
0.0560
Yes
4059245697762
31.12.2099
98% Warenverfügbarkeit. N...
K1951.210
K1951.210
aluminium
100
11
30
15
30
14
15
12
32
32
22
19
13.90
M 10
0.1151
Yes
4059245697779
31.12.2099
98% Warenverfügbarkeit. N...
K1951.212
K1951.212
aluminium
125
14
40
20
40
18
20
16
40
40
28
25
20.20
M 12 / M 14
0.2670
Yes
4059245697786
31.12.2099
98% Warenverfügbarkeit. N...
K1951.216
K1951.216
aluminium
125
18
50
25
50
23
25
20
49
40
38
31
37.80
M 16 / M 18
0.4245
Yes
4059245697793
31.12.2099
98% Warenverfügbarkeit. N...
K1951.2161
K1951.2161
aluminium
160
18
50
25
50
23
25
20
49
50
38
31
37.80
M 16 / M 18
0.5350
Yes
4059245697809
31.12.2099
98% Warenverfügbarkeit. N...
K1951.220
K1951.220
aluminium
160
22
60
30
60
28
30
24
55
55
40
38
58.80
M 20 / M 22
0.7714
Yes
4059245697816
31.12.2099
98% Warenverfügbarkeit. N...
K1951.2201
K1951.2201
aluminium
200
22
60
30
60
28
30
24
55
70
40
38
58.80
M 20 / M 22
0.9900
Yes
4059245697823
31.12.2099
98% Warenverfügbarkeit. N...
K1951.224
K1951.224
aluminium
200
26
70
35
70
32
35
28
72
60
54
44
84.70
M 24
1.1920
Yes
4059245697830
31.12.2099
98% Warenverfügbarkeit. N...
K1951.2241
K1951.2241
aluminium
250
26
70
35
70
32
35
28
72
80
54
44
84.70
M 24
1.6000
Yes
4059245697847
31.12.2099
98% Warenverfügbarkeit. N...
K1951.230
K1951.230
aluminium
250
34
80
40
80
37
40
40
91
80
72
50
135.00
M 30 / M 32
1.8940
Yes
4059245697854
31.12.2099
98% Warenverfügbarkeit. N...
K1951.2301
K1951.2301
aluminium
315
34
80
40
100
56
40
40
91
100
72
50
135.00
M 30 / M 32
3.1570
Yes
4059245697861
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表