您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Chinese Manufacturers
宇星螺帽
Powered by
CAD模型選擇
{chinese_manufacturers/yuxing/din_985.prj},{NB=Sechskantmutter DIN 985 M20x2},{IDNR=},{NENN=M20x2},{D=20.000},{D1=17.835},{P=2.000},{DA=21.600},{M=20.000},{M1=14.000},{S=30.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
DA
Diameter of the countersink
[mm]
M
Overall hight
[mm]
M1
Wrenching height
[mm]
S
Width accross flats
[mm]
Hexagon nut DIN 985 M3
3.000
2.459
0.500
3.450
4.000
2.400
5.500
Hexagon nut DIN 985 M4
4.000
3.242
0.700
4.600
5.000
2.900
7.000
Hexagon nut DIN 985 M5
5.000
4.134
0.800
5.750
5.000
3.200
8.000
Hexagon nut DIN 985 M6
6.000
4.917
1.000
6.750
6.000
4.000
10.000
Hexagon nut DIN 985 M7
7.000
5.917
1.000
7.750
7.500
4.700
11.000
Hexagon nut DIN 985 M8
8.000
6.647
1.250
8.750
8.000
5.500
13.000
Hexagon nut DIN 985 M8x1
8.000
6.917
1.000
8.750
8.000
5.500
13.000
Hexagon nut DIN 985 M10
10.000
8.376
1.500
10.800
10.000
6.500
17.000
Hexagon nut DIN 985 M10x1
10.000
8.917
1.000
10.800
10.000
6.500
17.000
Hexagon nut DIN 985 M10x1...
10.000
8.647
1.250
10.800
10.000
6.500
17.000
Hexagon nut DIN 985 M12
12.000
10.106
1.750
13.000
12.000
8.000
19.000
Hexagon nut DIN 985 M12x1...
12.000
10.376
1.500
13.000
12.000
8.000
19.000
Hexagon nut DIN 985 M12x1...
12.000
10.647
1.250
13.000
12.000
8.000
19.000
Hexagon nut DIN 985 M14
14.000
11.835
2.000
15.100
14.000
9.500
22.000
Hexagon nut DIN 985 M14x1...
14.000
12.376
1.500
15.100
14.000
9.500
22.000
Hexagon nut DIN 985 M16
16.000
13.835
2.000
17.300
16.000
10.500
24.000
Hexagon nut DIN 985 M16x1...
16.000
14.376
1.500
17.300
16.000
10.500
24.000
Hexagon nut DIN 985 M18
18.000
15.294
2.500
19.500
18.500
13.000
27.000
Hexagon nut DIN 985 M18x2
18.000
15.835
2.000
19.500
18.500
13.000
27.000
Hexagon nut DIN 985 M18x1...
18.000
16.376
1.500
19.500
18.500
13.000
27.000
Hexagon nut DIN 985 M20
20.000
17.294
2.500
21.600
20.000
14.000
30.000
Hexagon nut DIN 985 M20x2
20.000
17.835
2.000
21.600
20.000
14.000
30.000
Hexagon nut DIN 985 M20x1...
20.000
18.376
1.500
21.600
20.000
14.000
30.000
Hexagon nut DIN 985 M22
22.000
19.294
2.500
23.700
22.000
15.000
32.000
Hexagon nut DIN 985 M22x2
22.000
19.835
2.000
23.700
22.000
15.000
32.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 127 A - Federstahl
Böllhoff
26.10.2021
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Fabory
13.02.2023
DIN 982 - Prevailing torque type hexagon nuts with non-metalic insert, high...
Chinese Manufacturers
27.05.2014
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 975 - FN 220 - 4.6, verzinkt blau - Gewindestangen Länge 1000 mm
SFS Group Schweiz AG
25.09.2023
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
DIN 982 - Prevailing torque type hexagon nuts with non-metallic insert, hig...
Fabory
13.02.2023
DIN 1587 - Hexagon cap nuts, high form
Fabory
13.02.2023
BN 720 - Flat washers with chamfer (DIN 125-1 B; ~ISO 7090), steel, plain
Bossard Catalog
31.10.2023
ISO 4032 - Hexagon nuts, Type 1
Chinese Manufacturers
27.05.2014
US DIN 125 - HALFEN Washers DIN 125
Halfen
02.08.2021
10B-2 - 10B-2
Chinese Manufacturers
21.05.2014
DIN 933 - Hexagon set screws with thread to head, product classes A and B
Roehm
18.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表