您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ROHRflex PA 12-F - ROHRflex corrugated all-plastic tubings
Flexa
ROHRflex corrugated all-plastic tubings
Powered by
CAD模型選擇
{flexa/rohrflex/rrf_pa12_f.prj},{NB=FLEXA ROHRflex PA 12-F 10249202016},{ART=10249202016},{ARTOLD=0249.202.016},{AUS=black},{AD=21.2},{IDAD=16.5 x 21.2},{BRS=35},{BRD=75},{FI=16.5},{FA=21.2},{A=3.3},{B=2.3},{SMIN=0.35},{VER=1},{GEW=0.060},{VPE=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
AUS
Color
ⁿ/ₐ
AD
Trade size Ø
[mm]
IDAD
IDxAD
[mm]
BRS
R stat ±10%
[mm]
BRD
R dyn ±10%
[mm]
GEW
Weight
[kg/m]
VPE
Packing unit
[m]
FLEXA ROHRflex PA 12-F 10...
10249202006
black
10.0
6.5 x 10.0
13
35
0.020
50
FLEXA ROHRflex PA 12-F 10...
10249202010
black
13.0
10.0 x 13.0
15
45
0.025
50
FLEXA ROHRflex PA 12-F 10...
10249202012
black
15.8
12.0 x 15.8
22
55
0.030
50
FLEXA ROHRflex PA 12-F 10...
10249202016
black
21.2
16.5 x 21.2
35
75
0.060
50
FLEXA ROHRflex PA 12-F 10...
10249232016
black
21.2
15.5 x 21.2
45
75
0.080
50
FLEXA ROHRflex PA 12-F 10...
10249232023
black
28.5
22.0 x 28.5
55
100
0.110
50
FLEXA ROHRflex PA 12-F 10...
10249232029
black
34.5
27.5 x 34.5
65
120
0.130
25
FLEXA ROHRflex PA 12-F 10...
10249232036
black
42.5
36.0 x 42.5
90
150
0.150
25
FLEXA ROHRflex PA 12-F 10...
10249232048
black
54.5
47.0 x 54.5
100
190
0.220
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RQG-M - Plastic quick screw connector with metric outer thread acc. to EN 6...
Flexa
06.12.2023
ROHRflex PA 6-HT - ROHRflex corrugated all-plastic tubings
Flexa
05.04.2022
KNZ Metal IP69K - Fitting
ABB Installation Products
09.03.2023
RQGK-M - Plastic quick screw connector with outer thread made of nickel-pla...
Flexa
06.12.2023
ROHRflex DUO PA 6 - ROHRflex corrugated all-plastic tubings
Flexa
05.04.2022
KNZ metal IP69K - Fitting
PMA
28.11.2023
ROHRflex PA6-D - ROHRflex corrugated all-plastic tubings
Flexa
05.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表