您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
EDKOL-45° - Tapered nipples, 45° elbow, for fittings with 24° taper
EXMAR
Hose Couplings
Powered by
CAD模型選擇
{exmar/hose_couplings/edkol_45.prj},{NB=EDKOL-12L DN12-45° 728.3915.412},{TYPE=EDKOL-12L DN12-45°},{TYPEX=EDKOL-12L DN12-45},{MATNR=728.3915.412},{SERIE=L},{D1=12},{D2=13.0},{D3=8.0},{D4=11.7},{M=18x1.5},{L1=97.5},{L2=29.5},{L3=65.5},{SW1=22},{KG=95},{X=3},{Y=0.490},{F=0.030},{NDM=18},{P=1.5},{F1=0.350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
M
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
KG
[g/Pcs]
EDKOL-06L DN06-45° 728.39...
EDKOL-06L DN06-45°
728.3915.106
L
6
6.5
2.5
5.7
12x1.5
71.0
18.5
44.0
14
28
EDKOL-08L DN06-45° 728.39...
EDKOL-08L DN06-45°
728.3915.108
L
8
6.5
4.0
7.7
14x1.5
72.0
17.5
45.0
17
34
EDKOL-10L DN06-45° 728.39...
EDKOL-10L DN06-45°
728.3915.110
L
10
6.5
4.0
9.7
16x1.5
72.5
19.0
45.5
19
42
EDKOL-10L DN08-45° 728.39...
EDKOL-10L DN08-45°
728.3915.210
L
10
8.0
5.0
9.7
16x1.5
79.5
19.0
52.5
19
47
EDKOL-10L DN10-45° 728.39...
EDKOL-10L DN10-45°
728.3915.310
L
10
9.5
7.0
9.7
16x1.5
81.5
21.5
51.5
19
53
EDKOL-12L DN10-45° 728.39...
EDKOL-12L DN10-45°
728.3915.312
L
12
9.5
7.0
11.7
18x1.5
80.5
20.5
50.5
22
61
EDKOL-12L DN12-45° 728.39...
EDKOL-12L DN12-45°
728.3915.412
L
12
13.0
8.0
11.7
18x1.5
97.5
29.5
65.5
22
95
EDKOL-15L DN10-45° 728.39...
EDKOL-15L DN10-45°
728.3915.315
L
15
9.5
7.0
14.7
22x1.5
79.5
22.5
49.5
27
88
EDKOL-15L DN12-45° 728.39...
EDKOL-15L DN12-45°
728.3915.415
L
15
13.0
9.5
14.7
22x1.5
98.5
27.5
66.5
27
118
EDKOL-18L DN12-45° 728.39...
EDKOL-18L DN12-45°
728.3915.418
L
18
13.0
9.5
17.7
26x1.5
96.5
26.5
64.5
32
136
EDKOL-18L DN16-45° 728.39...
EDKOL-18L DN16-45°
728.3915.518
L
18
16.0
12.0
17.7
26x1.5
115.5
32.0
81.5
32
169
EDKOL-22L DN19-45° 728.39...
EDKOL-22L DN19-45°
728.3915.622
L
22
19.0
15.0
21.7
30x2.0
137.0
36.0
98.0
36
240
EDKOL-28L DN25-45° 728.39...
EDKOL-28L DN25-45°
728.3915.725
L
28
25.5
21.0
27.7
36x2.0
148.0
45.0
100.0
41
336
EDKOL-35L DN31-45° 728.39...
EDKOL-35L DN31-45°
728.3915.835
L
35
32.0
27.0
34.7
45x2.0
189.5
56.0
134.0
50
638
EDKOL-42L DN38-45° 728.39...
EDKOL-42L DN38-45°
728.3915.942
L
42
38.5
33.0
41.7
52x2.0
263.0
88.5
205.5
60
853
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EDKOL - Tapered nipples, straight, for fittings with 24° taper
EXMAR
02.06.2021
EDKOL-90° - Tapered nipples, 90° elbow, for fittings with 24° taper
EXMAR
16.07.2020
EDKOS-45° - Tapered nipples, 45° elbow, for fittings with 24° taper
EXMAR
02.06.2021
EF-10 - Ferrules for non-skived hydraulic hoses 1SC* (DIN 857), 2SC (DIN 85...
EXMAR
15.10.2020
EL - Standard 90mm Sanitary Pressure Gauge
Anderson Negele America
22.05.2023
IZMAG - IZMAG Electromagnetic Flowmeter
Anderson Negele America
22.05.2023
FJ - Digital Temperature Gauge
Anderson Negele America
22.05.2023
DA2 - Transmiter for Electrodeless Conductivity Sensor
Anderson Negele America
22.05.2023
TPP - T - Series "Smart" Pressure Transmitter
Anderson Negele America
22.05.2023
FD - DART - Digital Reference Thermometer
Anderson Negele America
22.05.2023
TFP - Sanitary Electronic Pressure Transmitter - (High Temperature)
Anderson Negele America
22.05.2023
SX - Driftless Liquid Level Transmitter
Anderson Negele America
22.05.2023
SV - RSV Pressure Transmitter
Anderson Negele America
22.05.2023
EAGK - Male adaptor nipples BSPT, with 60° taper
EXMAR
02.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表