피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
français
Nederlands
English
품질보증 정보
카탈로그: Fabory
생성됨: 19.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
ASME B18.21.1 CETLW - Countersunk External Tooth-Look Washer
Fabory
4Washers & Retaining rings
Powered by
CAD모델 선택
{fabory/4_washers_and_retaining_rings/asme_b_18_21_cetlw.prj},{NB=ASME B18.21.1 CETLW #2U51501.008.0001},{CNSORDERNO=U51501.008.0001},{D=#2},{D1=0.0860},{CNSAVOID=},{BRAND=Fabory},{STANDARD=ASME B18.21.1},{THREAD=},{THREADDIRECTIO=},{STYLE=Countersunk external teeth},{TYPE=Toothed lock washer},{BASICMATERIAL=Stainless steel},{GRADE=A2 (AISI304/18-8)},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=},{INTRASTATCODE=7318210091},{ECLASS=},{UNSPSC=31161801},{ETIM=},{PACKAGING=},{FABNETWEIGHT=0.440},{A=No. 2},{A1=0.0860},{B=0.183},{C=0.015},{DL=0.065},{NOMSIZE=No. 2},{STANDARDSMALL=asme_b_18_21_1_cetlw.png},{LOD=MIN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CNSORDERNO
Article number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal diameter
[인치]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat code
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging unit
[PCS]
A
Diameter Inside
[인치]
B
Diameter Outside
[인치]
C
Thickness
[인치]
DL
Length
[인치]
NOMSIZE
Nominal Size
[인치]
ASME B18.21.1 CETLW #6
U37500.013.0001
#6
#6
Fabory
ASME B18.21.1
Countersunk external teet...
Toothed lock washer
Steel
Zinc plated
0.00009
Y
7318210095
31161801
No. 6
0.289
0.017
0.092
No. 6
ASME B18.21.1 CETLW #8
U37500.016.0001
#8
#8
Fabory
ASME B18.21.1
Countersunk external teet...
Toothed lock washer
Steel
Zinc plated
0.00014
Y
7318210095
31161801
No. 8
0.322
0.017
0.099
No. 8
ASME B18.21.1 CETLW #10
U37500.019.0001
#10
#10
Fabory
ASME B18.21.1
Countersunk external teet...
Toothed lock washer
Steel
Zinc plated
0.00018
Y
7318210095
31161801
No. 10
0.354
0.020
0.105
No. 10
ASME B18.21.1 CETLW #12
U37500.021.0001
#12
#12
Fabory
ASME B18.21.1
Countersunk external teet...
Toothed lock washer
Steel
Zinc plated
0.00032
Y
7318210095
31161801
No. 12
0.421
0.020
0.128
No. 12
ASME B18.21.1 CETLW 1/4
U37500.025.0001
1/4
1/4
Fabory
ASME B18.21.1
Countersunk external teet...
Toothed lock washer
Steel
Zinc plated
0.00034
Y
7318210095
31161801
1/4
0.454
0.020
0.128
1/4
ASME B18.21.1 CETLW 5/16
U37500.031.0001
5/16
5/16
Fabory
ASME B18.21.1
Countersunk external teet...
Toothed lock washer
Steel
Zinc plated
0.00048
Y
7318210095
31161801
5/16
0.599
0.023
0.192
5/16
ASME B18.21.1 CETLW 3/8
U37500.037.0001
3/8
3/8
Fabory
ASME B18.21.1
Countersunk external teet...
Toothed lock washer
Steel
Zinc plated
0.00076
Y
7318210095
31161801
3/8
0.765
0.028
0.255
3/8
ASME B18.21.1 CETLW #2
U51501.008.0001
#2
#2
Fabory
ASME B18.21.1
Countersunk external teet...
Toothed lock washer
Stainless steel
A2 (AISI304/18-8)
0.00044
Y
7318210091
31161801
No. 2
0.183
0.015
0.065
No. 2
ASME B18.21.1 CETLW #4
U51501.011.0001
#4
#4
Fabory
ASME B18.21.1
Countersunk external teet...
Toothed lock washer
Stainless steel
A2 (AISI304/18-8)
0.00007
Y
7318210091
31161801
No. 4
0.213
0.019
0.065
No. 4
ASME B18.21.1 CETLW #6
U51501.013.0001
#6
#6
Fabory
ASME B18.21.1
Countersunk external teet...
Toothed lock washer
Stainless steel
A2 (AISI304/18-8)
0.00009
Y
7318210091
31161801
No. 6
0.289
0.017
0.092
No. 6
ASME B18.21.1 CETLW #8
U51501.016.0001
#8
#8
Fabory
ASME B18.21.1
Countersunk external teet...
Toothed lock washer
Stainless steel
A2 (AISI304/18-8)
0.00014
Y
7318210091
31161801
No. 8
0.322
0.017
0.099
No. 8
ASME B18.21.1 CETLW #10
U51501.019.0001
#10
#10
Fabory
ASME B18.21.1
Countersunk external teet...
Toothed lock washer
Stainless steel
A2 (AISI304/18-8)
0.00018
Y
7318210091
31161801
No. 10
0.354
0.020
0.105
No. 10
ASME B18.21.1 CETLW #12
U51501.021.0001
#12
#12
Fabory
ASME B18.21.1
Countersunk external teet...
Toothed lock washer
Stainless steel
A2 (AISI304/18-8)
0.00032
Y
31161801
No. 12
0.421
0.020
0.128
No. 12
ASME B18.21.1 CETLW 1/4
U51501.025.0001
1/4
1/4
Fabory
ASME B18.21.1
Countersunk external teet...
Toothed lock washer
Stainless steel
A2 (AISI304/18-8)
0.00034
Y
7318210091
31161801
1/4
0.454
0.020
0.128
1/4
ASME B18.21.1 CETLW 5/16
U51501.031.0001
5/16
5/16
Fabory
ASME B18.21.1
Countersunk external teet...
Toothed lock washer
Stainless steel
A2 (AISI304/18-8)
0.00048
Y
7318210091
31161801
5/16
0.599
0.023
0.192
5/16
ASME B18.21.1 CETLW 3/8
U51501.037.0001
3/8
3/8
Fabory
ASME B18.21.1
Countersunk external teet...
Toothed lock washer
Stainless steel
A2 (AISI304/18-8)
0.00076
Y
7318210091
31161801
3/8
0.765
0.028
0.255
3/8
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
DIN ≈2093 A/C - Disc springs
Fabory
13.02.2023
ASME B18.21.1 ETLW - External Tooth-Look Washer
Fabory
21.04.2022
Straight inner tab type
NTN Corporation
17.10.2023
DIN 6798 V - Tooth lock washers, form V
Fabory
13.02.2023
DIN ≈6798 J - Tooth lock washers, form J
Fabory
13.02.2023
ISO 7380-2 - Button head screws : Hexagon socket button head screws with co...
Fabory
21.04.2022
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
Compression Spring - according to DIN and other standards
Febrotec
16.05.2024
DIN981-NUTMU-ST-STVZ-RF - Locknuts DIN 981, Material steel, steel zinc-plat...
MÄDLER
26.04.2024
BN 48308 - External tooth lock washers, Steel, HRC 40 - 50, Zinc Clear Plat...
Bossard Inch
29.11.2018
DIN ≈6797 A - Tooth lock washers, form A
Fabory
13.02.2023
BAJLK,BAJLSK,BAJL,BAJLS - Bearing-Nuts for bearings/Toothed anti-loose wash...
SRD-FA
04.04.2023
JLNK, JLNSK - Nuts for Bearings - Stainless Steel /E/ Tooth Lock Washer Set
Misumi
30.06.2021
CA23B - Toothed lock washer
HEFA
01.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성