您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62411 - Raised countersunk head tapping screw form C cross recess pozidrive DIN 7983 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis à tôle et vis autoperçeuses
Powered by
CAD模型選擇
{acton/vis_metaux_auto/62411.prj},{NB=acton_624114,2X38},{REF=624114,2X38},{MAT=Inox A2},{D=4.2},{L=38.0},{P=1.400},{D3=3.100},{R=10.147},{DK=8.100},{K=2.5},{EMP=2},{C=0.550},{N=0.900},{N1=5.400},{T=1.250},{M=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
[mm]
L
[mm]
DK
[mm]
K
[mm]
EMP
Footprint n°
ⁿ/ₐ
Acton 624112,9X6,5
624112,9X6,5
2.9x6.5
Inox A2
2.9
6.5
5.500
1.7
1
Acton 624112,9X9,5
624112,9X9,5
2.9x9.5
Inox A2
2.9
9.5
5.500
1.7
1
Acton 624112,9X13
624112,9X13
2.9x13
Inox A2
2.9
13.0
5.500
1.7
1
Acton 624112,9X16
624112,9X16
2.9x16
Inox A2
2.9
16.0
5.500
1.7
1
Acton 624112,9X19
624112,9X19
2.9x19
Inox A2
2.9
19.0
5.500
1.7
1
Acton 624112,9X22
624112,9X22
2.9x22
Inox A2
2.9
22.0
5.500
1.7
1
Acton 624112,9X25
624112,9X25
2.9x25
Inox A2
2.9
25.0
5.500
1.7
1
Acton 624113,5X6,5
624113,5X6,5
3.5x6.5
Inox A2
3.5
6.5
6.800
2.1
2
Acton 624113,5X9,5
624113,5X9,5
3.5x9.5
Inox A2
3.5
9.5
6.800
2.1
2
Acton 624113,5X13
624113,5X13
3.5x13
Inox A2
3.5
13.0
6.800
2.1
2
Acton 624113,5X16
624113,5X16
3.5x16
Inox A2
3.5
16.0
6.800
2.1
2
Acton 624113,5X19
624113,5X19
3.5x19
Inox A2
3.5
19.0
6.800
2.1
2
Acton 624113,5X22
624113,5X22
3.5x22
Inox A2
3.5
22.0
6.800
2.1
2
Acton 624113,5X25
624113,5X25
3.5x25
Inox A2
3.5
25.0
6.800
2.1
2
Acton 624113,5X32
624113,5X32
3.5x32
Inox A2
3.5
32.0
6.800
2.1
2
Acton 624113,5X38
624113,5X38
3.5x38
Inox A2
3.5
38.0
6.800
2.1
2
Acton 624113,9X9,5
624113,9X9,5
3.9x9.5
Inox A2
3.9
9.5
7.500
2.3
2
Acton 624113,9X13
624113,9X13
3.9x13
Inox A2
3.9
13.0
7.500
2.3
2
Acton 624113,9X16
624113,9X16
3.9x16
Inox A2
3.9
16.0
7.500
2.3
2
Acton 624113,9X19
624113,9X19
3.9x19
Inox A2
3.9
19.0
7.500
2.3
2
Acton 624113,9X22
624113,9X22
3.9x22
Inox A2
3.9
22.0
7.500
2.3
2
Acton 624113,9X25
624113,9X25
3.9x25
Inox A2
3.9
25.0
7.500
2.3
2
Acton 624113,9X32
624113,9X32
3.9x32
Inox A2
3.9
32.0
7.500
2.3
2
Acton 624113,9X38
624113,9X38
3.9x38
Inox A2
3.9
38.0
7.500
2.3
2
Acton 624113,9X45
624113,9X45
3.9x45
Inox A2
3.9
45.0
7.500
2.3
2
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7983 C-H - Cross recessed raised countersunk head H tapping screws, For...
Fabory
13.02.2023
BN 349 - Hexalobular (6 Lobe) socket pan head thread forming screws, metric...
Bossard Catalog
20.02.2024
DIN 6900-1 Z1 D933 stainless steel A2 plain - Hexagon head SEMS screws with...
A.R.T. Elektromechanik
26.01.2023
Reference 62405 - Pan head tapping screw form C cross recess pozidrive DIN ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 7981 C - Steel zinc-plated, hexalobular drive
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表