您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
EMSVG - VentGLAND, SPRINT cable glands, EMSVG, brass nickel-plated, metric, EN 62444
WISKA
Venting, polyamide / brass / stainless steel
Powered by
CAD模型選擇
{wiska/ventgland/emsvg.prj},{NB=EMSVG 25 10065901},{CNSORDERNO=10065901},{L=7.0},{SW=29},{E1=32.0},{CNSQUANTITY=1},{WEIGHT=0.080},{VERS=2},{NDM=25.000},{TL1=46.700},{E1X=32.000},{MP=5.50},{E2X=30.000},{TYP=EMSVG 25},{D=M25x1.5},{TL=43.0 - 52.0},{D1=9.0 - 17.0},{CNSMAT=Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA / membrane: ePTFE},{SGE=IP68 / IP69},{ETEMP=-40°C to 100°C},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=7},{AAS481=metrisch},{BAB664=Messing vernickelt},{BAD656=Ja},{BAA351=Messing},{AAS484=Nein},{AAS487=1},{AAC108=IP69},{W=0.08},{TC=EMSVG 25},{OB=Ni},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10065901/emsvg-25.html}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
D
Connection thread size
ⁿ/ₐ
TL
Total length
[mm]
D1
Cable diameter
[mm]
L
Screw-in thread length
[mm]
SW
Key width
[mm]
E1
Width across corners
[mm]
CNSMAT
material
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA EMSVG 16 10065899
10065899
EMSVG 16
M16x1.5
33.0 - 42.0
4.5 - 10.0
6.0
20
22.0
Cable gland: brass nickel...
IP68 / IP69
-40°C to 100°C
1
0.053
WISKA EMSVG 20 10065900
10065900
EMSVG 20
M20x1.5
41.0 - 50.0
6.0 - 13.0
6.0
24
27.0
Cable gland: brass nickel...
IP68 / IP69
-40°C to 100°C
1
0.053
WISKA EMSVG 25 10065901
10065901
EMSVG 25
M25x1.5
43.0 - 52.0
9.0 - 17.0
7.0
29
32.0
Cable gland: brass nickel...
IP68 / IP69
-40°C to 100°C
1
0.080
WISKA EMSVG 32 10065902
10065902
EMSVG 32
M32x1.5
47.0 - 56.0
13.0 - 21.0
8.0
36
40.0
Cable gland: brass nickel...
IP68 / IP69
-40°C to 100°C
1
0.125
WISKA EMSVG 40 10065903
10065903
EMSVG 40
M40x1.5
57.0 - 70.0
16.0 - 28.0
8.0
46
51.0
Cable gland: brass nickel...
IP68 / IP69
-40°C to 100°C
1
0.233
WISKA EMSVG 50 10065904
10065904
EMSVG 50
M50x1.5
64.0 - 77.0
21.0 - 35.0
9.0
55
61.0
Cable gland: brass nickel...
IP68 / IP69
-40°C to 100°C
1
0.379
WISKA EMSVG 63 10065905
10065905
EMSVG 63
M63x1.5
69.0 - 83.0
34.0 - 48.0
10.0
68
75.0
Cable gland: brass nickel...
IP68 / IP69
-40°C to 100°C
1
0.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CLIXX - CLIXX membrane cable entries with strain relief
WISKA
29.05.2024
EVPS - Pressure compensation unit, VentPLUG, plastic, metric
WISKA
29.05.2024
EMSVG EMV-Z - VentGLAND EMV, SPRINT cable glands, EMSVG EMV-Z, brass nickel...
WISKA
29.05.2024
NSKV - SPRINT cable glands, NSKV, NPT, EN 62444
WISKA
18.12.2023
WISKONUS - Cable glands with strain relief, WISKONUS, metric
WISKA
18.12.2023
EMSKV-L-LT - SPRINT cable glands LowTemp, EMSKV-L LT, metric, long, EN 6244...
WISKA
29.05.2024
OSRA - ATEX Ex d reduction adaptors, OSRA, brass nickel-plated, metric-metr...
WISKA
18.12.2023
NMSKV EMV-Z - SPRINT EMV cable glands with earthing cones DIN 89345, NMSKV ...
WISKA
29.05.2024
EMN-O - Twisting sleeves, EMN-O, with aperture, metric
WISKA
18.12.2023
ESKV-SET - SPRINT cable glands with locknut, ESKV-SET, metric, EN 62444
WISKA
29.05.2024
ESKVS - SPRINT cable glands with bend protection, ESKVS, metric, EN 62444
WISKA
29.05.2024
ESKVZ-L - SPRINT cable glands with external strain relief, ESKVZ-L, metric,...
WISKA
29.05.2024
EMSKVZ - SPRINT cable glands with external strain relief, EMSKVZ, metric
WISKA
29.05.2024
SKMKV - Cable glands with external strain relief, SKMKV, hexagonal, PG
WISKA
18.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表