您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
EVSG - Stop ends, EVSG, metric
WISKA
Polyamide accessories
Powered by
CAD模型選擇
{wiska/kunststoff_zubehoer/evsg.prj},{NB=EVSG 20 RAL 9005 10061832},{CNSORDERNO=10061832},{TL=9.5},{L=6.0},{E1=24.0},{WEIGHT=MIN},{L100=1.750},{R100=42.020},{DNDM=20.000},{MP1=4.9},{TYP=EVSG 20},{RAL=RAL 9005},{D=M20x1.5},{CNSMAT=PA-GF},{SGE=IP56},{ETEMP=-40°C to 100°C},{CNSQUANTITY=100},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=6},{AAS481=metrisch},{BAB664=Polyamid (PA)},{BAD656=Ja},{BAA351=schwarz},{AAS484=Nein},{AAC108=IP56},{W=0.003},{TC=EVSG 20},{EOLDATE=},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10061832/evsg-20.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10061832/evsg-20.html},{AAS460=M20},{BAA038=-40},{BAA039=100},{AAO677=Wiska},{MANUFACTURER_URL=https://www.wiska.com/}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
RAL
RAL Colour
ⁿ/ₐ
D
Connection thread size
[mm]
TL
Total length
ⁿ/ₐ
L
Screw-in thread length
[mm]
E1
Width across corners
ⁿ/ₐ
CNSMAT
material
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
MP1
[mm]
WISKA EVSG 12 RAL 7035 10...
10060624
EVSG 12
RAL 7035
M12x1.5
8.0
6.0
15.0
PA-GF
IP56
-40°C to 100°C
100
0.001
5.0
WISKA EVSG 16 RAL 7035 10...
10060625
EVSG 16
RAL 7035
M16x1.5
9.0
6.0
20.0
PA-GF
IP56
-40°C to 100°C
100
0.002
5.0
WISKA EVSG 20 RAL 7035 10...
10060626
EVSG 20
RAL 7035
M20x1.5
9.5
6.0
24.0
PA-GF
IP56
-40°C to 100°C
100
0.003
4.9
WISKA EVSG 20 RAL 7035 10...
10060634
EVSG 20
RAL 7035
M20x1.5
9.5
6.0
24.0
PA-GF
IP56
-40°C to 100°C
500
4.9
WISKA EVSG 25 RAL 7035 10...
10060627
EVSG 25
RAL 7035
M25x1.5
11.5
8.0
30.0
PA-GF
IP56
-40°C to 100°C
100
0.004
7.0
WISKA EVSG 32 RAL 7035 10...
10060628
EVSG 32
RAL 7035
M32x1.5
12.0
8.0
37.0
PA-GF
IP56
-40°C to 100°C
100
0.005
7.0
WISKA EVSG 40 RAL 7035 10...
10060629
EVSG 40
RAL 7035
M40x1.5
13.0
8.0
46.0
PA-GF
IP56
-40°C to 100°C
50
0.010
7.0
WISKA EVSG 50 RAL 7035 10...
10060630
EVSG 50
RAL 7035
M50x1.5
15.0
10.0
56.0
PA-GF
IP56
-40°C to 100°C
50
0.014
8.5
WISKA EVSG 63 RAL 7035 10...
10060631
EVSG 63
RAL 7035
M63x1.5
17.0
12.0
70.0
PA-GF
IP56
-40°C to 100°C
25
0.023
11.0
WISKA EVSG 12 RAL 9005 10...
10061830
EVSG 12
RAL 9005
M12x1.5
8.0
6.0
15.0
PA-GF
IP56
-40°C to 100°C
100
5.0
WISKA EVSG 16 RAL 9005 10...
10061831
EVSG 16
RAL 9005
M16x1.5
9.0
6.0
20.0
PA-GF
IP56
-40°C to 100°C
100
5.0
WISKA EVSG 20 RAL 9005 10...
10061832
EVSG 20
RAL 9005
M20x1.5
9.5
6.0
24.0
PA-GF
IP56
-40°C to 100°C
100
4.9
WISKA EVSG 25 RAL 9005 10...
10061833
EVSG 25
RAL 9005
M25x1.5
11.5
8.0
30.0
PA-GF
IP56
-40°C to 100°C
100
7.0
WISKA EVSG 32 RAL 9005 10...
10061834
EVSG 32
RAL 9005
M32x1.5
12.0
8.0
37.0
PA-GF
IP56
-40°C to 100°C
100
7.0
WISKA EVSG 40 RAL 9005 10...
10061835
EVSG 40
RAL 9005
M40x1.5
13.0
8.0
46.0
PA-GF
IP56
-40°C to 100°C
50
7.0
WISKA EVSG 50 RAL 9005 10...
10061836
EVSG 50
RAL 9005
M50x1.5
15.0
10.0
56.0
PA-GF
IP56
-40°C to 100°C
50
8.5
WISKA EVSG 63 RAL 9005 10...
10061837
EVSG 63
RAL 9005
M63x1.5
17.0
12.0
70.0
PA-GF
IP56
-40°C to 100°C
25
11.0
WISKA EVSG 12 RAL 7001 10...
10062514
EVSG 12
RAL 7001
M12x1.5
8.0
6.0
15.0
PA-GF
IP56
-40°C to 100°C
100
0.001
5.0
WISKA EVSG 16 RAL 7001 10...
10062515
EVSG 16
RAL 7001
M16x1.5
9.0
6.0
20.0
PA-GF
IP56
-40°C to 100°C
100
0.002
5.0
WISKA EVSG 20 RAL 7001 10...
10062516
EVSG 20
RAL 7001
M20x1.5
9.5
6.0
24.0
PA-GF
IP56
-40°C to 100°C
100
0.003
4.9
WISKA EVSG 25 RAL 7001 10...
10062517
EVSG 25
RAL 7001
M25x1.5
11.5
8.0
30.0
PA-GF
IP56
-40°C to 100°C
100
0.004
7.0
WISKA EVSG 32 RAL 7001 10...
10062518
EVSG 32
RAL 7001
M32x1.5
12.0
8.0
37.0
PA-GF
IP56
-40°C to 100°C
100
0.006
7.0
WISKA EVSG 40 RAL 7001 10...
10062519
EVSG 40
RAL 7001
M40x1.5
13.0
8.0
46.0
PA-GF
IP56
-40°C to 100°C
50
0.010
7.0
WISKA EVSG 50 RAL 7001 10...
10062520
EVSG 50
RAL 7001
M50x1.5
15.0
10.0
56.0
PA-GF
IP56
-40°C to 100°C
50
0.014
8.5
WISKA EVSG 63 RAL 7001 10...
10062521
EVSG 63
RAL 7001
M63x1.5
17.0
12.0
70.0
PA-GF
IP56
-40°C to 100°C
25
0.023
11.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表