您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
EMSKV EMV-S RW - EMSKV EMV-S RW, with earthing cones, brass nickel-plated
WISKA
EMC cable glands and accessories, brass / stainless steel
Powered by
CAD模型選擇
{wiska/emv_kabelver_zubehoer/emskv_emv_s_rw.prj},{NB=EMSKV 25 EMV-S RW 10106132},{CNSORDERNO=10106132},{NDM=25.000},{IT=15.0},{KS=5},{TL1=42.000},{L=7.0},{L3=3.5},{L4=22.5},{SW=29},{E1=32.0},{CNSQUANTITY=50},{ML=6.500},{D2=26.0},{P2=1.500},{D11=23.000},{D3=28.000},{NL1=13.464},{NL2=4.572},{C=4.336},{ID=17.200},{R1=1.000},{R2=1.000},{R3=0.500},{WEIGHT=0.073},{TYP=EMSKV 25 EMV-S RW},{D=M25x1.5},{TL=33.0 - 42.0},{AR=9 - 17},{AZ=A},{D1=9.0 - 17.0},{CNSMAT=Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA UL94-V0 / contact spring insert: stainless steel 1.4310},{HLVL=R22=HL3 / R23=HL3},{SGE=IP68 (5 bar/30 min) / IP69},{ETEMP=-40°C to 100°C},{INFO=HTML},{VER=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
D
Connection thread size
ⁿ/ₐ
TL
Total length
[mm]
D1
Cable diameter
[mm]
L
Screw-in thread length
[mm]
SW
Key width
[mm]
E1
Width across corners
[mm]
CNSMAT
material
ⁿ/ₐ
HLVL
Hazard level EN acc. 45545
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA EMSKV 12 EMV-S RW 1...
10106129
EMSKV 12 EMV-S RW
M12x1.5
23.0 - 30.0
3.0 - 7.0
5.0
16
18.0
Cable gland: brass nickel...
R22=HL3 / R23=HL3
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
50
0.024
WISKA EMSKV 16 EMV-S RW 1...
10106130
EMSKV 16 EMV-S RW
M16x1.5
26.0 - 34.0
4.5 - 10.0
5.0
20
22.0
Cable gland: brass nickel...
R22=HL3 / R23=HL3
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
50
0.035
WISKA EMSKV 20 EMV-S RW 1...
10106131
EMSKV 20 EMV-S RW
M20x1.5
29.0 - 37.0
6.0 - 13.0
6.0
24
27.0
Cable gland: brass nickel...
R22=HL3 / R23=HL3
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
50
0.050
WISKA EMSKV 25 EMV-S RW 1...
10106132
EMSKV 25 EMV-S RW
M25x1.5
33.0 - 42.0
9.0 - 17.0
7.0
29
32.0
Cable gland: brass nickel...
R22=HL3 / R23=HL3
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
50
0.073
WISKA EMSKV 32 EMV-S RW 1...
10106133
EMSKV 32 EMV-S RW
M32x1.5
36.0 - 44.0
13.0 - 21.0
8.0
36
40.0
Cable gland: brass nickel...
R22=HL3 / R23=HL3
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
25
0.112
WISKA EMSKV 40 EMV-S RW 1...
10106135
EMSKV 40 EMV-S RW
M40x1.5
44.0 - 55.0
16.0 - 28.0
8.0
46
50.0
Cable gland: brass nickel...
R22=HL3 / R23=HL3
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
10
0.207
WISKA EMSKV 50 EMV-S RW 1...
10106134
EMSKV 50 EMV-S RW
M50x1.5
51.0 - 62.0
21.0 - 35.0
9.0
55
61.0
Cable gland: brass nickel...
R22=HL3 / R23=HL3
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
10
0.315
WISKA EMSKV 63 EMV-S RW 1...
10106136
EMSKV 63 EMV-S RW
M63x1.5
56.0 - 67.0
34.0 - 48.0
10.0
68
75.0
Cable gland: brass nickel...
R22=HL3 / R23=HL3
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
10
0.467
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EMVS - Stop ends, EMVS, metric
WISKA
29.05.2024
EMSKV EMV-Z - SPRINT EMV cable glands with earting cones DIN 89345, EMSKV E...
WISKA
29.05.2024
EMSKV - SPRINT cable glands, EMSKV, metric, EN 62444
WISKA
29.05.2024
MRM - Reduction adaptors, MRM, metric-metric
WISKA
18.12.2023
EMSKV LT EMV-Z - SPRINT EMSKV EMV-Z, LowTemp, earthing cones DIN 89345, bra...
WISKA
29.05.2024
EMSKV-L - SPRINT cable glands, EMSKV-L, metric, long, EN 62444
WISKA
29.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表