您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
7.2 - Wear plates, thickness = 20 mm
voestalpine
7. Wear plates
Powered by
CAD模型選擇
{voest/07_gleitplatten/07_02.prj},{NB=VA_Platte_17156},{IDENTNR=17156},{INR=18850},{B=75},{L=125},{S=20},{B1=0},{L1=75},{F=A},{V=1},{S1=12},{D=11},{D1=18},{R=2},{R1=5},{ZS=2 x M10},{GEWICHT=1.20},{CTN=84833080},{FIBRO1=2960.85.075.125},{SANKYO1=SESW 75-125},{GSB=G224-02-075-125},{SANKYO3=},{FIAT2=},{VOLVO1=},{VOLVO2=},{FIBBRO2=},{FORD1=WDX7-88-042075125-Y},{SANKYO2=SES 207}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDENTNR
Code-No. WF 750/1A
ⁿ/ₐ
B
Width b
[mm]
L
Length L
[mm]
S
Thickness s ±0.025
[mm]
B1
Width b1
[mm]
L1
Distance L1
[mm]
F
Style
ⁿ/ₐ
S1
+0.5
[mm]
D
H13
[mm]
D1
H13
[mm]
R
[mm]
R1
[mm]
ZS
Cheese head screw DIN EN ISO 4762
[mm]
GEWICHT
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
17180
17180
28
75
20
0
45
A
12
11
18
2
5
2 x M10
0.30
84833080
17181
17181
28
100
20
0
50
A
12
11
18
2
5
2 x M10
0.34
84833080
17184
17184
28
125
20
0
75
A
12
11
18
2
5
2 x M10
0.44
84833080
17182
17182
28
150
20
0
100
A
12
11
18
2
5
2 x M10
0.50
84833080
17183
17183
38
75
20
0
45
A
12
11
18
2
5
2 x M10
0.34
84833080
18930
18930
38
100
20
0
50
A
12
11
18
2
5
2 x M10
0.50
84833080
13269
13269
38
125
20
0
75
A
12
11
18
2
5
2 x M10
0.63
84833080
18931
18931
38
150
20
0
100
A
12
11
18
2
5
2 x M10
0.70
84833080
17185
17185
38
200
20
0
150
A
12
11
18
2
5
2 x M10
0.97
84833080
17150
17150
48
75
20
0
45
A
12
11
18
2
5
2 x M10
0.50
84833080
17151
17151
48
100
20
0
50
A
12
11
18
2
5
2 x M10
0.60
84833080
17152
17152
48
125
20
0
75
A
12
11
18
2
5
2 x M10
0.80
84833080
17153
17153
48
150
20
0
100
A
12
11
18
2
5
2 x M10
0.90
84833080
14371
14371
48
200
20
0
150
A
12
11
18
2
5
2 x M10
1.20
84833080
17189
17189
58
75
20
0
45
A
12
11
18
2
5
2 x M10
0.60
84833080
17190
17190
58
100
20
0
50
A
12
11
18
2
5
2 x M10
0.70
84833080
17191
17191
58
150
20
0
100
A
12
11
18
2
5
2 x M10
1.10
84833080
17155
17155
75
75
20
0
45
A
12
11
18
2
5
2 x M10
0.70
84833080
18932
18932
75
100
20
25
50
C
12
11
18
2
5
2 x M10
1.20
84833080
17157
17157
75
100
20
0
50
A
12
11
18
2
5
2 x M10
1.20
84833080
17156
17156
75
125
20
0
75
A
12
11
18
2
5
2 x M10
1.20
84833080
18933
18933
75
150
20
0
100
A
12
11
18
2
5
2 x M10
1.40
84833080
17158
17158
75
200
20
0
150
A
12
11
18
2
5
2 x M10
1.90
84833080
18934
18934
100
100
20
50
50
B
12
11
18
2
5
4 x M10
1.60
84833080
17160
17160
100
125
20
50
75
B
12
11
18
2
5
4 x M10
1.88
84833080
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
7.1 - Wear plates, thickness = 20 mm
voestalpine
15.06.2023
7.16 - Wear plates, thickness = 10 mm
voestalpine
15.06.2023
7.14 - Wear plates acc. to VDI 3357, thickness = 20 mm
voestalpine
15.06.2023
HLP - Hazardous location ATEX purging/pressurization systems
nVent HOFFMAN
20.11.2023
2960.71. - Sliding pad, Bronze with solid lubricant, VDI 3357
FIBRO
21.07.2023
7.7 - Wear plates, thickness = 8 mm; 12 mm; 16 mm; 20 mm
voestalpine
15.06.2023
HLA3 - Hazardous location large-volume purging system
nVent HOFFMAN
20.11.2023
7.19 - Wear plates, thickness = 10 mm
voestalpine
15.06.2023
2960.86. - Sliding pad, Bronze with solid lubricant
FIBRO
21.07.2023
17.1 - Guide posts (f6) with groove for safety plate
voestalpine
15.06.2023
HLA1 - Hazardous location small-volume purging/pressurization system
nVent HOFFMAN
20.11.2023
2960.85. - Sliding pad, Bronze with solid lubricant
FIBRO
21.07.2023
2960.72. - Sliding pad, small dimension, Bronze with solid lubricant
FIBRO
21.07.2023
PBG107 - Bronze sliding plate with graphite inserts
RCM
27.11.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表