您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
MR series
Tsubakimoto Chain Co.
凸轮离合器
MR Series
Powered by
CAD模型選擇
{tsubakimoto/cam_clutch/mr_series/mr_series_asmtab.prj},{NB=MR 800},{MN=MR 800},{TC=17600},{OI=475},{OO=2100},{BO=110},{KEY=28 x 7},{KA=28},{KB=7},{A=158},{B=250},{C=155},{D=220},{E=77.5},{F=140},{S=25},{HM=8 x M16 x P2.0},{H=8},{NDM=16},{P=2.0},{SP=M8 x P1.25},{FS=8},{FP=1.25},{O=500},{AL=22.5},{W=46.5},{HD=190.000},{DPT=8.500},{PPATH=mr_series_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Outer ring diameter
ⁿ/ₐ
MN
Model No.
ⁿ/ₐ
TC
Torque Capacity
[N*m]
OI
Max. Overrunning - Inner Race
[r/min]
OO
Max. Overrunning - Outer Race
[r/min]
BO
Bore Size - Dia.
[mm]
KEY
Bore Size - Keyway
[mm]
A
Inner ring width
[mm]
B
Outer ring diameter
[mm]
C
Outer ring width
[mm]
D
Tapped hole: PCD
[mm]
E
Oil Plug Position/Dia.
[mm]
F
Inner ring diameter
[mm]
S
Tapped hole: Thread length
[mm]
HM
No. of Tapped Holes x Size x Pitch
[mm]
SP
Lubrication Filler Plug Size x Pitch
[mm]
O
Oil
[ml]
AL
Alpha Angle
[°]
W
Weight
[kg]
MR 750
MR 750
MR 750
9500
525
2600
85
24 x 6
153
200
150
175
75.0
110
25
8 x M14 x P2.0
M8 x P1.25
400
22.5
37.0
MR 800
MR 800
MR 800
17600
475
2100
110
28 x 7
158
250
155
220
77.5
140
25
8 x M16 x P2.0
M8 x P1.25
500
22.5
46.5
MR 900
MR 900
MR 900
24500
400
1850
135
35 x 9
165
300
160
265
80.0
170
32
10 x M16 x P2.0
M8 x P1.25
620
18.0
70.5
MR 1000
MR 1000
MR 1000
33800
325
1600
160
38 x 10
188
370
180
325
90.0
200
32
12 x M16 x P2.0
M8 x P1.25
850
15.0
108.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表