您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
79SC - "TR-Roll" polyurethane transpallet rollers steel centre
Tellurerota
Pallet truck rollers
79 - TR-ROLL POLYURETHANE PALLET TRUCK ROLLERS WITH STEEL CENTRE
Powered by
CAD模型選擇
{tellurerota/pallet_truck_rollers/serie79/79_sc.prj},{NB=794125},{IDNR=},{COD=794125},{D=82},{F=90},{DD=20},{L=90},{LL=47},{M=14},{SL=750},{RR=580},{LC=580},{LC2=460},{W=1.03},{INFO=Catalogue},{D1=62},{LX=22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
L
Hub length
[mm]
LL
Ball bearing seat diameter
[mm]
M
Ball bearing seat depth
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity 4 Km/h
[daN]
LC2
Load capacity 6 Km/h
[daN]
W
Weight
[kg]
794105
794105
80
90
90
47
14
750
490
580
460
1.06
794121
794121
82
60
60
47
14
500
400
400
320
0.67
794122
794122
82
70
70
47
14
550
450
450
360
0.79
794125
794125
82
90
90
47
14
750
580
580
460
1.03
794127
794127
82
100
100
47
14
850
620
650
520
1.15
794132
794132
85
70
70
47
14
550
450
450
360
0.84
794133
794133
85
80
80
47
14
600
520
520
400
0.96
794135
794135
85
90
90
47
14
750
580
580
460
1.08
794137
794137
85
100
100
47
14
850
650
650
520
1.20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Coupling kit BG1 for wall assembly - Futura series
Knocks Fluid-Technik
26.08.2021
2300A...S - Torsion Proof Multi-disk Coupling - Coupling with Tension Ring ...
Kistler
17.05.2024
Lubricator BG1 - Futura series
Knocks Fluid-Technik
26.08.2021
Filter regulator BG2 - Futura series
Knocks Fluid-Technik
26.08.2021
Bowl BG4 (H - HA) - Futura series
Knocks Fluid-Technik
26.08.2021
Ball valve BG0 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Soft start valve BG3 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Membrane dryer BG3 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
9237B... - Surface Strain Sensor
Kistler
17.05.2024
4510B - Torque Measuring Flange
Kistler
17.05.2024
4503A - Torque Sensor
Kistler
04.04.2024
Pressure regulator BG0 (GRE) - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
4501A HA - Torque Sensor
Kistler
17.05.2024
Ball valve BG1 - Futura series
Knocks Fluid-Technik
26.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表