您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SO 41521 RED - Panel mount reduction union max. panel thickness 5 mm
SERTO
Brass M - unions
Powered by
CAD模型選擇
{serto/01_messing_m/so_41521_red.prj},{NB=SO 41521-12-10 018.1504.240},{TYPE=SO 41521-12-10},{MATNR=018.1504.240},{DK=12.00},{DK2=10.00},{BAR=100},{M1=M16x1},{M2=M16x1},{SW1=19},{SW2=22},{SW3=19},{L1=27.0},{L2=32.0},{B=16.5},{ZK1=16.0},{ZK2=21.0},{EK=8.5},{KG=9.900},{WERKSTOFF=CW617N (Messing)},{NDM=16.000},{P=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
DK2
[mm]
BAR
Working pressure (PN)
[bar]
M1
Thread M
ⁿ/ₐ
M2
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
SW5
[mm]
L1
[mm]
L2
[mm]
B
[mm]
ZK1
[mm]
ZK2
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 41521-5-3 018.1504.060
SO 41521-5-3
018.1504.060
5.00
3.00
125
M8x1
M8x1
10
12
12
20.5
25.5
8.5
13.5
19.0
2.5
2.500
CW617N (Messing)
SO 41521-6-4 018.1504.110
SO 41521-6-4
018.1504.110
6.00
4.00
100
M10x1
M10x1
12
14
14
21.0
26.5
10.5
13.5
19.0
3.4
3.700
CW617N (Messing)
SO 41521-6-5 018.1504.117
SO 41521-6-5
018.1504.117
6.00
5.00
100
M10x1
M10x1
12
14
14
21.0
26.5
10.5
13.5
19.0
4.0
3.700
CW617N (Messing)
SO 41521-8-6 018.1504.140
SO 41521-8-6
018.1504.140
8.00
6.00
250
M12x1
M12x1
14
17
17
23.0
28.0
12.5
15.0
20.0
4.5
5.300
CW617N (Messing)
SO 41521-10-8 018.1504.19...
SO 41521-10-8
018.1504.190
10.00
8.00
150
M14x1
M14x1
17
19
19
25.5
31.0
14.5
15.5
21.0
6.5
8.100
CW617N (Messing)
SO 41521-12-10 018.1504.2...
SO 41521-12-10
018.1504.240
12.00
10.00
100
M16x1
M16x1
19
22
19
27.0
32.0
16.5
16.0
21.0
8.5
9.900
CW617N (Messing)
SO 41521-15-12 018.1504.4...
SO 41521-15-12
018.1504.420
15.00
12.00
40
M20x1.5
M20x1.5
24
27
27
32.0
37.0
20.5
19.5
24.5
10.0
18.400
CW617N (Messing)
SO 41521-15-13 018.1504.4...
SO 41521-15-13
018.1504.430
15.00
13.00
40
M20x1.5
M20x1.5
24
27
27
32.0
37.0
20.5
19.5
24.5
11.0
18.200
CW617N (Messing)
SO 41521-18-15 018.1504.6...
SO 41521-18-15
018.1504.610
18.00
15.00
40
M24x1.5
M24x1.5
27
30
27
33.5
36.5
24.5
19.5
22.5
18.0
22.300
CW617N (Messing)
SO 41521-6-6,35 018.1504....
SO 41521-6-6,35
018.1504.119
6.00
6.35
250
M10x1
M10x1
12
14
14
21.0
26.5
10.5
13.5
19.0
4.5
3.600
CW617N (Messing)
SO 41521-10-9,52 018.1504...
SO 41521-10-9,52
018.1504.197
10.00
9.52
125
M14x1
M14x1
17
19
19
25.5
31.0
14.5
15.5
21.0
8.0
7.900
CW617N (Messing)
SO 41521-15-12,7 018.1504...
SO 41521-15-12,7
018.1504.427
15.00
12.70
40
M20x1.5
M20x1.5
24
27
27
32.0
37.0
20.5
19.5
24.5
11.0
18.200
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 41521 - Panel mount union max. panel thickness 5 mm
SERTO
11.03.2024
SO 40040 - Male adaptor
SERTO
11.03.2024
SO 01528 - Panel mount reduction union max. panel thickness 5 mm
SERTO
11.03.2024
Fittings - Mod. X1590
Camozzi
16.05.2024
SO 40006 METR - Hexagon nut METR
SERTO
11.03.2024
SO 43621 T - Adjustable tee union
SERTO
11.03.2024
SO 41524 RED - Panel mount reduction union max. panel thickness 16 mm
SERTO
11.03.2024
SO 42621 - Adjustable elbow union
SERTO
11.03.2024
SO 41124 - Male adaptor union with edge seal
SERTO
12.06.2024
SO 40503 - Hose nozzle
SERTO
11.03.2024
SO 50003 - Stiffener sleeve to reinforce tubes
SERTO
11.03.2024
SO 51521 RED - Panel mount reduction union, max. panel thickness 5 mm
SERTO
30.04.2024
SO 01521 - Panel mount union max. panel thickness 5 mm
SERTO
11.03.2024
SO 40030 - Female adaptor
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表