您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Motovario
Created: 14.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Motovario
T - Electric Motor Three phase series
Motovario
Electric motors
Powered by
CAD模型選擇
{motovario/motori_elettrici/motore_t_asmtab.prj},{NB=T090SIC411B520024X50A002STD},{GRX=4},{VERS=4},{VERS2=4},{TPOS=248.000},{SHRAV=90.500},{SUP=MV},{GRA=090S},{FCX='B5','B5','B14','B14','B3','B3','B10','B10','B11','B11','B35','B35','B34','B34'},{BISX1=<'AT','Senza Estremita'>,'24X50','24x50'},{BISX2=<'NO','No'>,'24X50','24x50'},{PPATH=../parts/motore/motore_t_tb_asmtpl.prj},{AC1=173},{AD1=129.5},{D1=24},{E1=50},{F1=8},{FF1=M8x19},{GA1=27},{LB1=248},{AX=140},{AAX=42},{ABX=172},{KX=10},{BX=100},{BBX=127},{CX=54},{HX=90},{KKX=13.5},{B5=12},{B14=11.5},{SB5=11},{SB14=M8},{MB5=165},{MB14=115},{PB5=200},{PB14=140},{NB5=130},{NB14=95},{TIP=T},{SIGLA=-},{RAF=IC411},{FC=B5},{MOR=-},{FLA=200},{ALB=24X50},{BIS=NO},{DISP=NO},{ENCO=-},{SER=-},{CVE=STD}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
GRA
Size
ⁿ/ₐ
COP
Terminal box cover
ⁿ/ₐ
T056IC411B51209X20A002STD
056
Aluminium
T063IC411B514011X23A002ST...
063
Aluminium
T071IC411B516014X30A002ST...
071
Aluminium
T080IC411B520019X40A002ST...
080
Aluminium
T090SIC411B520024X50A002S...
090S
Aluminium
T090LIC411B520024X50A002S...
090L
Aluminium
T100IC411B525028X60A002ST...
100
Aluminium
T112IC411B525028X60A002ST...
112
Aluminium
T132SIC411B530038X80A002S...
132S
Aluminium
T132MLIC411B530038X80A002...
132ML
Aluminium
T160SIC411B535042X110A002...
160S
Aluminium
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve
Motovario
15.03.2023
D - Electric Motor Double polarity three phase series
Motovario
19.06.2023
CH - Helical geared motor cast iron series with compact motor
Motovario
07.08.2023
TB - Electric Motor Self-braking three-phase series
Motovario
19.06.2023
S - Electric Motor Single phase series
Motovario
19.06.2023
HB 63...160S - Asynchronous three-phase motor
Rossi
27.02.2024
NMRV-NMRV - Double worm geared motor fitted for motor coupling version PAM ...
Motovario
15.03.2023
NMRVP - Worm geared motor
Motovario
15.03.2023
SW - Worm geared motor fitted for motor coupling version PAM with sleeve
Motovario
15.03.2023
NRV - Worm reduction unit with input shaft
Motovario
15.03.2023
H - Helical geared motor cast iron series fitted for motor coupling version...
Motovario
15.03.2023
PC-NMRV - Pre-stage helical model + worm geared motor fitted for motor coup...
Motovario
15.03.2023
design B5 - three-phase AC standard motors
Walther Flender
15.05.2023
AC Induction Motor - Foot Mount - Electric Motors
POWER JACKS
11.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表