您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBST-VA - Rigid Shaft Coupling with single slit in stainless steel
KBK Antriebstechnik
Rigid Shaft Couplings
Powered by
CAD模型選擇
{kbk/rigid-shaft_couplings/kbst_va.prj},{NB=KBST-VA-15(0-1)},{SIZE=15},{TR=160},{BS=0},{N=1},{D1=15},{D2=15},{A=34},{B=39.1},{DMIN=10},{DMAX=17},{VERS=6},{SB=15},{L=50},{F=M5x16},{TRF=7.6},{CNSMASSEXACT=266},{INFO1=Product Information},{INFO2=Product Information},{CNSSTDDTIME=1 week},{INFO2X=kbst_va_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{INFO1X=kbst_va_technical_data_sheet_$(CADENAS_LANGUAGE).pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
SIZE
Size
ⁿ/ₐ
TR
Torque Steel
[Nm]
A
Diameter
[mm]
B
Diameter
[mm]
L
Length
[mm]
F
Screw (ISO 4762)
ⁿ/ₐ
TRF
Tightening Torque Screws
[Nm]
CNSMASSEXACT
Mass
[g]
KBST-VA-6
6
25
18
21.2
30
M3x8
1.6
47
KBST-VA-8
8
40
24
26.8
35
M3x10
1.6
102
KBST-VA-10
10
90
29
32.7
45
M4x12
3.9
185
KBST-VA-12
12
90
29
32.7
45
M4x12
3.9
180
KBST-VA-14
14
160
34
39.1
50
M5x16
7.6
272
KBST-VA-15
15
160
34
39.1
50
M5x16
7.6
266
KBST-VA-16
16
160
34
39.1
50
M5x16
7.6
261
KBST-VA-20
20
300
42
48.2
65
M6x16
13.2
518
KBST-VA-25
25
325
45
50.8
75
M6x16
13.2
623
KBST-VA-30
30
400
53
58.1
83
M6x18
13.2
920
KBST-VA-35
35
925
67
74.1
95
M8x25
32.0
1880
KBST-VA-40
40
1100
77
83.4
108
M8x25
32.0
2710
KBST-VA-50
50
1875
85
93.2
124
M10x25
63.0
3520
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KBST - Rigid Shaft Coupling with single slit
KBK Antriebstechnik
26.11.2019
KBST-G - Split Rigid Shaft Coupling
KBK Antriebstechnik
26.11.2019
KBST-G-VA - Split Rigid Shaft Coupling in stainless steel
KBK Antriebstechnik
26.11.2019
Shaft coupling - RA-RG
Neff Gewindetriebe
18.03.2024
23050 - Rigid couplings one-piece
norelem
30.05.2024
Shaft coupling - GS
Neff Gewindetriebe
18.03.2024
ZWKE/N - Intermediate Shaft Coupling with clamping hub - elastomer version
StS Coupling GmbH
17.05.2023
KBE2C - Servo Insert Coupling Compact Version
KBK Antriebstechnik
26.11.2019
KBS 95 - Rigid Shaft Coupling
KBK Antriebstechnik
26.11.2019
EKM - Elastomer coupling with clamping hub
Jakob Antriebstechnik
27.03.2024
Rigid Coupling ''GBR'' - stainless steel - Rigid coupling one split bore an...
BEA Ingranaggi
06.07.2020
WKE/NK - Elastomer Coupling with clamping hub - compact version
StS Coupling GmbH
24.02.2021
EAMC - Coupling
Festo
22.08.2023
MAE-MAT-ST-ON - Two-Piece Clamp Couplings MAT, Steel C45 black oxide finish...
MÄDLER
26.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表