您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 6798 V - Tooth lock washers, form V
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_6798_v.prj},{NB=Zahnscheibe DIN 6798 V 6.4 51463.060.001(High)},{CNSORDERNO=51463.060.001},{D=6.000},{VARIANT=0},{PACKAGING=1000},{FABNETWEIGHT=0.001},{DA=6.400},{DW=11.800},{H=0.400},{N=16.000},{NENNID=M6},{BRAND=Fabory},{STANDARD=DIN 6798 V},{THREAD=},{THREADDIRECTIO=},{STYLE=Countersunk external teeth},{TYPE=Toothed lock washer},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=NFE27-627},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494594097},{INTRASTATCODE=7318210091},{ECLASS=},{UNSPSC=31161801},{ETIM=EC002345},{FAB_NENN=V 6.4},{FAB_GEO=For nom. size=M6;d1=6.4;d2 ?=11.8;s=0,4},{FAB_ARTICLENUMBER=51463.060.001},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
DA
Inner diameter of bearing area min.
[mm]
DW
Outer diameter of bearing face ~
[mm]
H
Height
[mm]
N
Number of teeth min.
[mm]
Tooth lock washer DIN 679...
37500.030.001
M3
3.000
Fabory
DIN 6798 V
Countersunk external teet...
Toothed lock washer
Steel
350-425 HV10
0.00004
NFE27-627
Y
8715492770325
73182100
31161801
EC002345
1000
3.200
6.000
0.200
12.000
Tooth lock washer DIN 679...
37520.030.001
M3
3.000
Fabory
DIN 6798 V
Countersunk external teet...
Toothed lock washer
Steel
350-425 HV10
Zinc plated
0.00004
NFE27-627
Y
8717077086111
73182100
31161801
EC002345
250
3.200
6.000
0.200
12.000
Tooth lock washer DIN 679...
51463.030.001
M3
3.000
Fabory
DIN 6798 V
Countersunk external teet...
Toothed lock washer
Stainless steel
A2
0.00004
NFE27-627
Y
8715494134484
7318210091
31161801
EC002345
1000
3.200
6.000
0.200
12.000
Tooth lock washer DIN 679...
37500.040.001
M4
4.000
Fabory
DIN 6798 V
Countersunk external teet...
Toothed lock washer
Steel
350-425 HV10
0.00012
NFE27-627
Y
8715492770332
73182100
31161801
EC002345
1000
4.300
8.000
0.250
14.000
Tooth lock washer DIN 679...
37520.040.001
M4
4.000
Fabory
DIN 6798 V
Countersunk external teet...
Toothed lock washer
Steel
350-425 HV10
Zinc plated
0.00012
NFE27-627
Y
8715492770431
73182100
31161801
EC002345
1000
4.300
8.000
0.250
14.000
Tooth lock washer DIN 679...
51463.040.001
M4
4.000
Fabory
DIN 6798 V
Countersunk external teet...
Toothed lock washer
Stainless steel
A2
0.00000
NFE27-627
Y
8715494594073
7318210091
31161801
EC002345
1000
4.300
8.000
0.250
14.000
Tooth lock washer DIN 679...
37500.050.001
M5
5.000
Fabory
DIN 6798 V
Countersunk external teet...
Toothed lock washer
Steel
350-425 HV10
0.00017
NFE27-627
Y
8715492770349
73182100
31161801
EC002345
1000
5.300
8.800
0.300
14.000
Tooth lock washer DIN 679...
37520.050.001
M5
5.000
Fabory
DIN 6798 V
Countersunk external teet...
Toothed lock washer
Steel
350-425 HV10
Zinc plated
0.00017
NFE27-627
Y
8715492770448
73182100
31161801
EC002345
1000
5.300
8.800
0.300
14.000
Tooth lock washer DIN 679...
51463.050.001
M5
5.000
Fabory
DIN 6798 V
Countersunk external teet...
Toothed lock washer
Stainless steel
A2
0.00000
NFE27-627
Y
8715494637275
7318210091
31161801
EC002345
1000
5.300
8.800
0.300
14.000
Tooth lock washer DIN 679...
37500.060.001
M6
6.000
Fabory
DIN 6798 V
Countersunk external teet...
Toothed lock washer
Steel
350-425 HV10
0.00032
NFE27-627
Y
8715492770356
73182100
31161801
EC002345
1000
6.400
11.800
0.400
16.000
Tooth lock washer DIN 679...
37520.060.001
M6
6.000
Fabory
DIN 6798 V
Countersunk external teet...
Toothed lock washer
Steel
350-425 HV10
Zinc plated
0.00032
NFE27-627
Y
8715492770455
73182100
31161801
EC002345
1000
6.400
11.800
0.400
16.000
Tooth lock washer DIN 679...
51463.060.001
M6
6.000
Fabory
DIN 6798 V
Countersunk external teet...
Toothed lock washer
Stainless steel
A2
0.00000
NFE27-627
Y
8715494594097
7318210091
31161801
EC002345
1000
6.400
11.800
0.400
16.000
Tooth lock washer DIN 679...
37500.080.001
M8
8.000
Fabory
DIN 6798 V
Countersunk external teet...
Toothed lock washer
Steel
350-425 HV10
0.00055
NFE27-627
Y
8715492770363
73182100
31161801
EC002345
1000
8.400
15.300
0.400
18.000
Tooth lock washer DIN 679...
37520.080.001
M8
8.000
Fabory
DIN 6798 V
Countersunk external teet...
Toothed lock washer
Steel
350-425 HV10
Zinc plated
0.00055
NFE27-627
Y
8715492770462
73182100
31161801
EC002345
1000
8.400
15.300
0.400
18.000
Tooth lock washer DIN 679...
51463.080.001
M8
8.000
Fabory
DIN 6798 V
Countersunk external teet...
Toothed lock washer
Stainless steel
A2
0.00050
NFE27-627
Y
8715494134491
7318210091
31161801
EC002345
500
8.400
15.300
0.400
18.000
Tooth lock washer DIN 679...
37500.100.001
M10
10.000
Fabory
DIN 6798 V
Countersunk external teet...
Toothed lock washer
Steel
350-425 HV10
0.00098
NFE27-627
Y
8715492770370
73182100
31161801
EC002345
1000
10.500
19.000
0.500
20.000
Tooth lock washer DIN 679...
37520.100.001
M10
10.000
Fabory
DIN 6798 V
Countersunk external teet...
Toothed lock washer
Steel
350-425 HV10
Zinc plated
0.00096
NFE27-627
Y
8715492770479
73182100
31161801
EC002345
1000
10.500
19.000
0.500
20.000
Tooth lock washer DIN 679...
51463.100.001
M10
10.000
Fabory
DIN 6798 V
Countersunk external teet...
Toothed lock washer
Stainless steel
A2
0.00100
NFE27-627
Y
8715494134507
7318210091
31161801
EC002345
500
10.500
19.000
0.500
20.000
Tooth lock washer DIN 679...
37500.120.001
M12
12.000
Fabory
DIN 6798 V
Countersunk external teet...
Toothed lock washer
Steel
350-425 HV10
0.00150
NFE27-627
Y
8715492770387
73182100
31161801
EC002345
500
13.000
23.000
0.500
26.000
Tooth lock washer DIN 679...
37520.120.001
M12
12.000
Fabory
DIN 6798 V
Countersunk external teet...
Toothed lock washer
Steel
350-425 HV10
Zinc plated
0.00150
NFE27-627
Y
8715492770486
73182100
31161801
EC002345
500
13.000
23.000
0.500
26.000
Tooth lock washer DIN 679...
51463.120.001
M12
12.000
Fabory
DIN 6798 V
Countersunk external teet...
Toothed lock washer
Stainless steel
A2
0.00150
NFE27-627
Y
8715494134514
7318210091
31161801
EC002345
500
13.000
23.000
0.500
26.000
Tooth lock washer DIN 679...
37500.140.001
M14
14.000
Fabory
DIN 6798 V
Countersunk external teet...
Toothed lock washer
Steel
350-425 HV10
0.00230
NFE27-627
Y
8715492770394
73182100
31161801
EC002345
100
15.000
26.200
0.600
28.000
Tooth lock washer DIN 679...
37500.160.001
M16
16.000
Fabory
DIN 6798 V
Countersunk external teet...
Toothed lock washer
Steel
350-425 HV10
0.00310
NFE27-627
Y
8715492770400
73182100
31161801
EC002345
100
17.000
30.200
0.600
30.000
Tooth lock washer DIN 679...
51463.160.001
M16
16.000
Fabory
DIN 6798 V
Countersunk external teet...
Toothed lock washer
Stainless steel
A2
0.00230
NFE27-627
Y
8715494134521
7318210091
31161801
EC002345
200
17.000
30.200
0.600
30.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Fabory
13.02.2023
DIN ≈6798 A - Tooth lock washers, form A
Fabory
13.02.2023
DIN5406-SI-BLECH-ST-STVZ-RF - Lockwashers DIN 5406 for Locknuts DIN 981, Ma...
MÄDLER
26.04.2024
DIN981-NUTMU-ST-STVZ-RF - Locknuts DIN 981, Material steel, steel zinc-plat...
MÄDLER
26.04.2024
Type A - V Ring
Trelleborg
21.07.2023
DIN 471 - Retaining rings for shafts
Fabory
13.02.2023
DIN 6798 J - Tooth lock washers, form J
Fabory
13.02.2023
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
07640 - Threaded rods steel and stainless steel DIN 976-1
norelem
30.04.2024
DIN 128 A v2 - Curved spring lock washers
Fabory
13.02.2023
DIN 6798 A - FN 550 - rostfrei A2 - Fächerscheiben, Form A
SFS Group Schweiz AG
24.05.2024
SCHNORR Safety Washer "S" - Metric
Schnorr
23.11.2021
DIN ≈6797 J - Tooth lock washers, form J
Fabory
13.02.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表