您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
ASME B18.21.1 IETLW - Internal/External Tooth-Look Washer
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/asme_b_18_21_1_ietlw.prj},{NB=ASME B18.21.1 IETLW #100.1950.610.034U37590.019.0001},{CNSORDERNO=U37590.019.0001},{D=#10},{CNSAVOID=},{BRAND=Fabory},{STANDARD=ASME B18.21.1},{THREAD=},{THREADDIRECTIO=},{STYLE=Internal/External teeth},{TYPE=Toothed lock washer},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=},{INTRASTATCODE=7318210095},{ECLASS=23-09-90-90},{UNSPSC=31161801},{ETIM=},{PACKAGING=},{FABNETWEIGHT=0.160},{A=0.195},{B=0.610},{C=0.034},{STANDARDSMALL=asme_b_18_21_1_ietlw.png},{SIZE=0.190},{LOD=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
NENNID
Short description
[Inch]
D
Nominal diameter
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat code
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging unit
[PCS]
A
Diameter Inside
[Inch]
SIZE
Nominal Size
[Inch]
LOD
ⁿ/ₐ
ASME B18.21.1 IETLW #40.1...
U37590.011.0001
#4
#4
Fabory
ASME B18.21.1
Internal/External teeth
Toothed lock washer
Steel
Zinc plated
0.00007
Y
7318210095
23-09-90-90
31161801
0.115
0.112
ASME B18.21.1 IETLW #60.1...
U37590.013.0001
#6
#6
Fabory
ASME B18.21.1
Internal/External teeth
Toothed lock washer
Steel
Zinc plated
0.00008
Y
7318210095
23-09-90-90
31161801
0.141
0.138
ASME B18.21.1 IETLW #80.1...
U37590.016.0001
#8
#8
Fabory
ASME B18.21.1
Internal/External teeth
Toothed lock washer
Steel
Zinc plated
0.00012
Y
7318210095
23-09-90-90
31161801
0.168
0.164
ASME B18.21.1 IETLW #100....
U37590.019.0001
#10
#10
Fabory
ASME B18.21.1
Internal/External teeth
Toothed lock washer
Steel
Zinc plated
0.00016
Y
7318210095
23-09-90-90
31161801
0.195
0.190
ASME B18.21.1 IETLW 1/40....
U37590.025.0001
1/4
1/4
Fabory
ASME B18.21.1
Internal/External teeth
Toothed lock washer
Steel
Zinc plated
0.00027
Y
7318210095
23-09-90-90
31161801
0.256
0.216
ASME B18.21.1 IETLW 5/160...
U37590.031.0001
5/16
5/16
Fabory
ASME B18.21.1
Internal/External teeth
Toothed lock washer
Steel
Zinc plated
0.00058
Y
7318210095
23-09-90-90
31161801
0.320
0.250
ASME B18.21.1 IETLW 3/80....
U37590.037.0001
3/8
3/8
Fabory
ASME B18.21.1
Internal/External teeth
Toothed lock washer
Steel
Zinc plated
0.00076
Y
7318210095
23-09-90-90
31161801
0.384
0.312
ASME B18.21.1 IETLW 1/20....
U37590.050.0001
1/2
1/2
Fabory
ASME B18.21.1
Internal/External teeth
Toothed lock washer
Steel
Zinc plated
0.00148
Y
7318210095
23-09-90-90
31161801
0.512
0.375
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN ≈471 - Retaining rings for shafts
Fabory
13.02.2023
DIN 529 A - Masonry bolts, form A
Fabory
13.02.2023
DIN 128 A v2 - Curved spring lock washers
Fabory
13.02.2023
ASME B18.21.1 ETLW - External Tooth-Look Washer
Fabory
21.04.2022
DIN 529 E - Masonry bolts, form E
Fabory
13.02.2023
DIN 436 V2 - Washer square
Fabory
13.02.2023
DIN 741/555 (1987) - Wire rope clip
Fabory
13.02.2023
DIN ≈6797 J - Tooth lock washers, form J
Fabory
13.02.2023
DIN ≈433 - Washers, product grade A, up to hardness 250 HV, preferably for ...
Fabory
13.02.2023
DIN 126 - Washers, product grade C, primarily for hexagon bolts and nuts
Fabory
13.02.2023
DIN ≈6797 A - Tooth lock washers, form A
Fabory
13.02.2023
DIN ≈472 - Retaining rings for bores
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表