您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 529 A - Masonry bolts, form A
Fabory
10 Anchors
Powered by
CAD模型選擇
{fabory/10_anchors/din_529_a.prj},{NB=Steinschraube DIN 529 A M20x250 20710.200.250(High)},{CNSORDERNO=20710.200.250},{D=20},{L=250},{PACKAGING=5},{VARIANT=0},{FABNETWEIGHT=1.000},{P=2.50},{B=50},{A=60},{C=105},{G=75},{X1=6.3},{E=85},{NENNID=M20X250},{BRAND=Fabory},{STANDARD=DIN 529 A},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=A},{TYPE=Masonry bolt},{BASICMATERIAL=Steel},{GRADE=4.6},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=NEN2328 A},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492609984},{INTRASTATCODE=7318154290},{ECLASS=23-11-06-06},{UNSPSC=31161601},{ETIM=EC002388},{FAB_NENN=A M20x250},{FAB_GEO=Diameter (d-D)=M20;Length (L)=250;a=60;b=50;c=105;P=2.5},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Overal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
B
Thread length +2 / 0
[mm]
A
±3
[mm]
C
±5
[mm]
G
~
[mm]
X1
Thread rudiment
[mm]
E
min.
[mm]
Masonry bolt DIN 529 A M1...
20710.120.160
M12X160
12
160
Fabory
DIN 529 A
Metric thread
A
Masonry bolt
Steel
4.6
Plain
0.00100
NEN2328 A
Y
8715492609892
7318154290
23-11-06-06
31161601
EC002388
25
9.853
1.75
30
36
65
45
4.3
55
Masonry bolt DIN 529 A M1...
20710.120.200
M12X200
12
200
Fabory
DIN 529 A
Metric thread
A
Masonry bolt
Steel
4.6
Plain
0.00100
NEN2328 A
Y
8715492609908
7318154290
23-11-06-06
31161601
EC002388
25
9.853
1.75
30
36
65
45
4.3
55
Masonry bolt DIN 529 A M1...
20710.120.250
M12X250
12
250
Fabory
DIN 529 A
Metric thread
A
Masonry bolt
Steel
4.6
Plain
0.00100
NEN2328 A
Y
8715492609915
7318154290
23-11-06-06
31161601
EC002388
25
9.853
1.75
30
36
65
45
4.3
55
Masonry bolt DIN 529 A M1...
20710.160.160
M16X160
16
160
Fabory
DIN 529 A
Metric thread
A
Masonry bolt
Steel
4.6
Plain
0.00100
NEN2328 A
Y
8715492609922
7318154290
23-11-06-06
31161601
EC002388
10
13.546
2.00
40
48
85
60
5.0
70
Masonry bolt DIN 529 A M1...
20710.160.200
M16X200
16
200
Fabory
DIN 529 A
Metric thread
A
Masonry bolt
Steel
4.6
Plain
0.00100
NEN2328 A
Y
8715492609939
7318154290
23-11-06-06
31161601
EC002388
10
13.546
2.00
40
48
85
60
5.0
70
Masonry bolt DIN 529 A M1...
20710.160.250
M16X250
16
250
Fabory
DIN 529 A
Metric thread
A
Masonry bolt
Steel
4.6
Plain
0.00100
NEN2328 A
Y
8715492609946
7318154290
23-11-06-06
31161601
EC002388
10
13.546
2.00
40
48
85
60
5.0
70
Masonry bolt DIN 529 A M1...
20710.160.320
M16X320
16
320
Fabory
DIN 529 A
Metric thread
A
Masonry bolt
Steel
4.6
Plain
0.00100
NEN2328 A
Y
8715492609953
7318154290
23-11-06-06
31161601
EC002388
10
13.546
2.00
40
48
85
60
5.0
70
Masonry bolt DIN 529 A M1...
20710.160.400
M16X400
16
400
Fabory
DIN 529 A
Metric thread
A
Masonry bolt
Steel
4.6
Plain
0.00100
NEN2328 A
Y
8715492609960
7318154290
23-11-06-06
31161601
EC002388
10
13.546
2.00
40
48
85
60
5.0
70
Masonry bolt DIN 529 A M2...
20710.200.200
M20X200
20
200
Fabory
DIN 529 A
Metric thread
A
Masonry bolt
Steel
4.6
Plain
0.00100
NEN2328 A
Y
8715492609977
7318154290
23-11-06-06
31161601
EC002388
5
16.933
2.50
50
60
105
75
6.3
85
Masonry bolt DIN 529 A M2...
20710.200.250
M20X250
20
250
Fabory
DIN 529 A
Metric thread
A
Masonry bolt
Steel
4.6
Plain
0.00100
NEN2328 A
Y
8715492609984
7318154290
23-11-06-06
31161601
EC002388
5
16.933
2.50
50
60
105
75
6.3
85
Masonry bolt DIN 529 A M2...
20710.200.320
M20X320
20
320
Fabory
DIN 529 A
Metric thread
A
Masonry bolt
Steel
4.6
Plain
0.00100
NEN2328 A
Y
8715492609991
7318154290
23-11-06-06
31161601
EC002388
5
16.933
2.50
50
60
105
75
6.3
85
Masonry bolt DIN 529 A M2...
20710.200.400
M20X400
20
400
Fabory
DIN 529 A
Metric thread
A
Masonry bolt
Steel
4.6
Plain
0.00100
NEN2328 A
Y
8715492610003
7318154290
23-11-06-06
31161601
EC002388
5
16.933
2.50
50
60
105
75
6.3
85
Masonry bolt DIN 529 A M2...
20710.200.500
M20X500
20
500
Fabory
DIN 529 A
Metric thread
A
Masonry bolt
Steel
4.6
Plain
0.00100
NEN2328 A
Y
8715492610010
7318154290
23-11-06-06
31161601
EC002388
5
16.933
2.50
50
60
105
75
6.3
85
Masonry bolt DIN 529 A M2...
20710.240.250
M24X250
24
250
Fabory
DIN 529 A
Metric thread
A
Masonry bolt
Steel
4.6
Plain
0.00100
NEN2328 A
Y
8715492610027
7318154290
23-11-06-06
31161601
EC002388
3
20.319
3.00
60
75
125
90
7.5
100
Masonry bolt DIN 529 A M2...
20710.240.320
M24X320
24
320
Fabory
DIN 529 A
Metric thread
A
Masonry bolt
Steel
4.6
Plain
0.00100
NEN2328 A
Y
8715492610034
7318154290
23-11-06-06
31161601
EC002388
3
20.319
3.00
60
75
125
90
7.5
100
Masonry bolt DIN 529 A M2...
20710.240.400
M24X400
24
400
Fabory
DIN 529 A
Metric thread
A
Masonry bolt
Steel
4.6
Plain
0.00100
NEN2328 A
Y
8715492610041
7318154290
23-11-06-06
31161601
EC002388
3
20.319
3.00
60
75
125
90
7.5
100
Masonry bolt DIN 529 A M2...
20710.240.500
M24X500
24
500
Fabory
DIN 529 A
Metric thread
A
Masonry bolt
Steel
4.6
Plain
0.00100
NEN2328 A
Y
8715492610058
7318154290
23-11-06-06
31161601
EC002388
3
20.319
3.00
60
75
125
90
7.5
100
Masonry bolt DIN 529 A M3...
20710.300.400
M30X400
30
400
Fabory
DIN 529 A
Metric thread
A
Masonry bolt
Steel
4.6
Plain
0.00100
NEN2328 A
Y
8715492610065
7318154290
23-11-06-06
31161601
EC002388
2
25.706
3.50
75
95
155
115
9.0
120
Masonry bolt DIN 529 A M3...
20710.300.500
M30X500
30
500
Fabory
DIN 529 A
Metric thread
A
Masonry bolt
Steel
4.6
Plain
0.00100
NEN2328 A
Y
8715492610072
7318154290
23-11-06-06
31161601
EC002388
2
25.706
3.50
75
95
155
115
9.0
120
Masonry bolt DIN 529 A M3...
20710.300.630
M30X630
30
630
Fabory
DIN 529 A
Metric thread
A
Masonry bolt
Steel
4.6
Plain
0.00100
NEN2328 A
Y
8715492610089
7318154290
23-11-06-06
31161601
EC002388
2
25.706
3.50
75
95
155
115
9.0
120
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN ≈1480 - Spannschlossmuttern geschmiedet
Fabory
13.02.2023
DIN 529 E - Masonry bolts, form E
Fabory
13.02.2023
DIN 444 B & DIN 444 LB - Augenschrauben, Form B&LB
Fabory
13.02.2023
DIN 582 v2 - Eye nuts
Fabory
13.02.2023
DIN 1480 - Forged turnbuckles (open form)
Fabory
13.02.2023
DIN 186 B - T-head bolts with square neck, form B
Fabory
13.02.2023
DIN 741/555 (1987) - Wire rope clip
Fabory
13.02.2023
DIN 6926 - Prevailing torque type hexagon flange nuts, non-metallic insert
Fabory
13.02.2023
DIN 1479 - Hexagon turnbuckles
Fabory
13.02.2023
DIN 71802 CS - Hinged joints with threaded pin and hexagonal nut and lockin...
Fabory
13.02.2023
DIN 529 C - FN 203 - verzinkt blau - Masonry bolts, form C
SFS Group Schweiz AG
24.05.2024
DIN 546 - Stainless steel A4
Böllhoff
26.10.2021
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
DIN 94 - Split pins
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表