目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
7-131 - Hinge Pr05 180° Stainless Steel
Dirak
Stainless Steel
Powered by
CAD模型選擇
{dirak/edelstahl/7_131_asmtab.prj},{NB=212-9093.00-00000(0)},{BESTNR=212-9093.00-00000},{S=1 - 1.25 mm},{AUS=rechte Version},{MATS=Edelstahl},{SAUS=eingepresst},{MON=anschraubbar},{VER=1},{W=0},{INFO=Product page DIRAK.com},{PPATH=2020/assemblies/7_131_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
MATS
Material Pin
ⁿ/ₐ
SAUS
Pin version
ⁿ/ₐ
MON
Installation type
ⁿ/ₐ
212-9093.00-00000
212-9093.00-00000
RH version
stainless steel
pressed in
screw-on
212-9094.00-00000
212-9094.00-00000
LH version
stainless steel
pressed in
screw-on
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表