피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
français
italiano
English
품질보증 정보
카탈로그: DIM
생성됨: 26.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DIM
Extension Springs - Stainless steel wire to UNI EN 10270.3 - NS 1.4310
DIM
EXTENSION SPRINGS
Powered by
CAD모델 선택
{dim/extension_springs/extension_springs_2.prj},{NB=T42080},{MAT=STAINLESS STEEL WIRE},{D=1.60},{DM=9.40},{L0=30.10},{F1=11.70},{C1=8.04},{C2=6.70},{F0=16.91},{WR=rechts},{WER=1.1200},{GEW=MIN},{P1CS=111.000},{P1SS=92.000},{PNCS=T32080},{PNSS=T42080},{TOL=All dimensions and forces to DIN 2097 (Grade 2)},{SURFIN=Oiled for steel wire}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNR
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
d - Wire diameter
[mm]
DM
Dm - Mean coil diameter
[mm]
L0
L0 - Free length (inside hooks)
[mm]
L1
L1 = Maximum extended length
[mm]
F1
f1 - Extension at force P1
[N]
P1
Load at L1
[N]
C
P/f = Rate
[N/mm]
TOL
Tolerance
ⁿ/ₐ
SURFIN
Surface Finish
ⁿ/ₐ
T40800
T40800
Stainless steel wire to U...
0.50
2.00
7.90
9.61
1.71
13.40
6.65
All dimensions and forces...
Oiled for steel wire
T40810
T40810
Stainless steel wire to U...
0.50
2.00
10.90
13.64
2.74
13.40
4.15
All dimensions and forces...
Oiled for steel wire
T40820
T40820
Stainless steel wire to U...
0.50
2.00
15.40
19.68
4.28
13.40
2.66
All dimensions and forces...
Oiled for steel wire
T40830
T40830
Stainless steel wire to U...
0.50
3.00
9.50
13.82
4.32
10.00
1.96
All dimensions and forces...
Oiled for steel wire
T40840
T40840
Stainless steel wire to U...
0.50
3.00
12.50
19.41
6.91
10.00
1.22
All dimensions and forces...
Oiled for steel wire
T40850
T40850
Stainless steel wire to U...
0.50
3.00
17.00
27.80
10.80
10.00
0.78
All dimensions and forces...
Oiled for steel wire
T40860
T40860
Stainless steel wire to U...
0.50
3.00
24.50
41.80
17.30
10.00
0.49
All dimensions and forces...
Oiled for steel wire
T40870
T40870
Stainless steel wire to U...
0.50
3.00
290.00
500.00
210.00
10.00
0.04
All dimensions and forces...
Oiled for steel wire
T40880
T40880
Stainless steel wire to U...
0.50
5.00
12.70
25.80
13.10
6.50
0.42
All dimensions and forces...
Oiled for steel wire
T40890
T40890
Stainless steel wire to U...
0.50
5.00
15.70
36.60
20.90
6.50
0.26
All dimensions and forces...
Oiled for steel wire
T40900
T40900
Stainless steel wire to U...
0.50
5.00
20.20
52.90
32.70
6.50
0.17
All dimensions and forces...
Oiled for steel wire
T40910
T40910
Stainless steel wire to U...
0.50
5.00
27.70
80.00
52.30
6.50
0.11
All dimensions and forces...
Oiled for steel wire
T40920
T40920
Stainless steel wire to U...
0.50
5.00
37.70
116.10
78.40
6.50
0.07
All dimensions and forces...
Oiled for steel wire
T40930
T40930
Stainless steel wire to U...
0.55
2.25
8.80
10.78
1.98
15.80
6.81
All dimensions and forces...
Oiled for steel wire
T40940
T40940
Stainless steel wire to U...
0.55
2.25
12.10
15.27
3.17
15.80
4.26
All dimensions and forces...
Oiled for steel wire
T40950
T40950
Stainless steel wire to U...
0.55
2.25
17.00
21.96
4.96
15.80
2.72
All dimensions and forces...
Oiled for steel wire
T40960
T40960
Stainless steel wire to U...
0.55
2.95
9.90
13.58
3.68
13.10
3.02
All dimensions and forces...
Oiled for steel wire
T40970
T40970
Stainless steel wire to U...
0.55
2.95
13.20
19.09
5.89
13.10
1.89
All dimensions and forces...
Oiled for steel wire
T40980
T40980
Stainless steel wire to U...
0.55
2.95
18.10
27.30
9.20
13.10
1.21
All dimensions and forces...
Oiled for steel wire
T40990
T40990
Stainless steel wire to U...
0.55
2.95
26.40
41.10
14.70
13.10
0.75
All dimensions and forces...
Oiled for steel wire
T41000
T41000
Stainless steel wire to U...
0.55
5.45
13.90
28.00
14.10
7.90
0.48
All dimensions and forces...
Oiled for steel wire
T41010
T41010
Stainless steel wire to U...
0.55
5.45
17.20
39.70
22.50
7.90
0.30
All dimensions and forces...
Oiled for steel wire
T41020
T41020
Stainless steel wire to U...
0.55
5.45
22.10
57.20
35.10
7.90
0.19
All dimensions and forces...
Oiled for steel wire
T41030
T41030
Stainless steel wire to U...
0.55
5.45
30.40
86.60
56.20
7.90
0.12
All dimensions and forces...
Oiled for steel wire
T41040
T41040
Stainless steel wire to U...
0.55
5.45
41.40
125.70
84.30
7.90
0.08
All dimensions and forces...
Oiled for steel wire
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Extension Springs - Steel wire to UNI EN 10270.1 - SH
DIM
26.09.2017
Extension springs - Gutekunst Federn
Gutekunst Federn
28.10.2021
Compression Springs - Stainless steel wire to UNI EN 10270.3 - NS 1.4310
DIM
26.09.2017
Extention Spring - according to DIN and other standards
Febrotec
16.05.2024
Extension Springs - Custom - MC
M&R Spring
18.03.2019
ET - Extension spring - DIN 2097 - Stainless steel piano wire
HPC
03.08.2023
Extension Springs - Standard - MX
M&R Spring
18.03.2019
WFSP, UFSP, BWFSP, BUFSP - Tension Springs - Specified Type
Misumi
29.05.2023
AWA ,AUA ,AWY, BWY, AUY, BUY, AWU, BWU, AUU, BUU, AWS, BWS, AUS, BUSS, AWF...
Misumi
15.09.2021
SPR2 & SPR10-M - Extension Springs - Full Twist Loops Close Wound - Spring ...
WMBerg
06.06.2023
Typ R - Linear Bearings Typ R
SCHNEEBERGER
20.01.2022
AIPO, SAIPO - Posts for Tension Springs - Hole Type - Width Across Flats
Misumi
03.06.2021
Compression Springs - Steel wire to UNI EN 10270.1 - SH
DIM
26.09.2017
Extension Springs - Metre Lengths - Stainless steel wire to UNI EN 10270.3 ...
DIM
26.09.2017
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성