피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
품질보증 정보
카탈로그: 80/20
생성됨: 28.03.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
Joining Plates
80/20
Metric
Powered by
CAD모델 선택
25-4108, 25-4108-Black - 2 Hole 3 mm Inside Corner Bracket
09.11.2023
25-4119, 40-4302, 20-4119, 30-4302, 45-4302, 30-4302-Black 25-4119-Black, 4...
09.11.2023
25-4265, 40-4295, 25-4265-Black, 40-4295-Black - 2 Hole Slotted Inside Corn...
09.11.2023
14120_m - 2 Hole Inside Corner Bracket
09.11.2023
14059, 14061_m - 2 Hole Inside Corner Bracket
07.08.2023
12031_m - Cover Cap for Inside Corner Brackets
09.11.2023
14056, 14051, 14053, 14052, 14054_m - 2 Hole Inside Corner Brackets
07.08.2023
12030_m - Cover Cap for Inside Corner Brackets
07.08.2023
14071, 14073 - 2 Hole Inside Corner Brackets
07.08.2023
12033 - Cover Cap for Inside Corner Brackets
09.11.2023
14067, 14062, 14066, 14065 - 2 Hole Inside Corner Brackets
07.08.2023
12032 - Cover Cap for Inside Corner Brackets
09.11.2023
14079, 14074, 14076, 14075, 14078, 14077 - 2 Hole Inside Corner Brackets
07.08.2023
12034 - Cover Cap for Inside Corner Brackets
09.11.2023
14083, 14085 - 2 Hole Inside Corner Brackets
09.11.2023
14092 - 2 Hole Inside Corner Brackets
09.11.2023
12035 - Cover Cap for Inside Corner Brackets
09.11.2023
65-4509, 65-4509-Black - 2 Hole Lite Transition Inside Corner Bracket
09.11.2023
65-4503, 65-4503-Black - 2 Hole Standard Transition Inside Corner Bracket
09.11.2023
25-4176, 40-4376, 20-4176, 30-4376, 45-4376, 25-4176-Black, 40-4376-Black, ...
09.11.2023
25-4250, 40-4280, 25-4250-Black, 40-4280-Black - 3 Hole Slotted Inside Corn...
09.11.2023
20-4113, 25-4113, 30-4303, 40-4303, 20-4113, 45-4303, 20-4113-Black, 25-411...
09.11.2023
25-4115, 40-4301, 45-4301, 25-4115-Black, 40-4301-Black, 45-4301-Black - 4 ...
09.11.2023
14057, 14058_m - 4 Hole Inside Corner Bracket
09.11.2023
14068, 14070, 14080, 14081, 14086, 14088_m - 4 Hole Inside Corner Bracket
07.08.2023
14103, 14098, 14100, 14099, 14102, 14101_m - 4 Hole Inside Corner Brackets
07.08.2023
12038_m - Cover Cap for Inside Corner Brackets
09.11.2023
65-4504, 65-4504-Black - 4 Hole Transition Inside Corner Bracket
09.11.2023
65-4512, 65-4512-Black - 4 Hole Lite Double Wide Transition Inside Corner B...
09.11.2023
25-4260, 40-4290, 25-4260-Black, 40-4290-Black - 4 Hole Slotted Inside Corn...
09.11.2023
25-4286, 40-4285, 25-4286-Black, 40-4285-Black - 6 Hole Slotted Inside Corn...
09.11.2023
25-4175, 25-4175-Black, 40-4375, 40-4375-Black - 6 Hole Inside Corner Brack...
09.11.2023
25-4111, 25-4111-Black, 40-4311, 40-4311-Black - 6 Hole Center Inside Corne...
09.11.2023
40-4308, 40-4308-Black - 6 Hole Right Inside Corner Bracket
09.11.2023
40-4309, 40-4309-Black - 6 Hole Left Inside Corner Bracket
09.11.2023
25-4114, 40-4304, 45-4304, 25-4114-Black, 40-4304-Black, 45-4304-Black - 8 ...
09.11.2023
65-4513, 65-4513-Black - 8 Hole Double Wide Transition Inside Corner Bracke...
09.11.2023
14089 - 8 Hole Inside Corner Bracket
09.11.2023
12036 - Cover Cap for Inside Corner Bracket
09.11.2023
14095 - 8 Hole Inside Corner Bracket
09.11.2023
12037 - Cover Cap for Inside Corner Bracket
09.11.2023
14104, 14105 - 8 Hole Inside Corner Brackets
09.11.2023
14111 - 8 Hole Inside Corner Brackets
09.11.2023
12039, 12040 - Cover Caps for Inside Corner Brackets
09.11.2023
25-4132, 40-4332, 45-4332, 30-4332, 25-4132-Black, 40-4332-Black, 45-4332-B...
09.11.2023
25-4136, 40-4336, 30-4366, 45-4366, 25-4136-Black, 40-4336-Black, 30-4366-B...
09.11.2023
25-4134, 40-4334, 30-4134, 45-4334 25-4134-Black, 40-4334-Black, 30-4134-Bl...
09.11.2023
25-4138, 40-4338, 30-4336, 45-4338 25-4138-Black, 40-4338-Black, 30-4336-Bl...
09.11.2023
25-4107, 30-4307, 40-4307, 45-4307, 25-4107-Black, 30-4307-Black, 40-4307-B...
09.11.2023
65-4510, 65-4510-Black - 2 Hole Transition Strip
09.11.2023
20-4118, 25-4118, 30-4306, 40-4306, 45-4306, 20-4118-Black, 25-4118-Black, ...
09.11.2023
65-4506, 65-4506-Black - 3 Hole Transition Strip
09.11.2023
65-4505, 65-4505-Black - 3 Hole Transition Strip
09.11.2023
20-4117, 25-4117, 40-4305, 30-4305, 45-4305, 25-4117-Black, 40-4305-Black, ...
09.11.2023
25-4167, 40-4367, 45-4367, 20-4167, 25-4167-Black, 40-4367-Black, 45-4367-B...
09.11.2023
25-4166, 30-4366, 40-4366, 45-4366, 20-4166, 25-4166-Black, 40-4366-Black, ...
09.11.2023
20-4165, 25-4165, 30-4365, 40-4365, 45-4365, 20-4165-Black, 25-4165-Black, ...
09.11.2023
25-4150, 25-4150-Black, 40-4350, 40-4350-Black - 4 Hole 90 deg Joining Plat...
09.11.2023
25-4151, 25-4151-Black, 30-4351, 30-4351-Black, 40-4351, 40-4351-Black, 45-...
09.11.2023
25-4120, 25-4120-Black, 40-4320, 40-4320-Black - 6 Hole 90 deg Joining Plat...
09.11.2023
25-4152, 25-4152-Black, 40-4352, 40-4352-Black - 7 Hole 90 deg Joining Plat...
09.11.2023
25-4129, 25-4129-Black, 40-4329, 40-4329-Black - 7 Hole 90 deg Joining Plat...
09.11.2023
25-4128, 25-4128-Black, 40-4328, 40-4328-Black - 12 Hole 90 deg Joining Pla...
09.11.2023
25-4141, 25-4141-Black, 40-4341, 40-4341-Black - 4 Hole Tee Joining Plate
09.11.2023
25-4140, 25-4140-Black, 30-4340, 30-4340-Black, 40-4340, 40-4340-Black, 45-...
09.11.2023
25-4112, 25-4112-Black, 40-4312, 40-4312-Black - 7 Hole Tee Joining Plate
09.11.2023
25-4155, 25-4155-Black,40-4355, 40-4355-Black, 45-4355, 45-4355-Black - 8 H...
09.11.2023
25-4125, 25-4125-Black, 40-4325, 40-4325-Black - 12 Hole Tee Joining Plate
09.11.2023
25-4135, 25-4136-Black, 30-4335, 30-4335-Black, 40-4335, 40-4335-Black, 45-...
09.11.2023
25-4170, 25-4170-Black, 40-4370, 40-4370-Black - 16 Hole Cross Joining Plat...
09.11.2023
40-4316, 40-4316-Black - 4 Hole 15 deg Angle Joining Plate
09.11.2023
40-4331, 40-4334-Black - 4 Hole 30 deg Angle Joining Plate
09.11.2023
40-4330, 40-4330-Black - 6 Hole 30 deg Angle Joining Plate
09.11.2023
40-4346, 40-4346 - 4 Hole 45 deg Angle Joining Plate
09.11.2023
40-4345, 40-4345-Black - 6 Hole 45 deg Angle Joining Plate
09.11.2023
40-4361, 40-4361-Black - 4 Hole 60 deg Angle Joining Plate
09.11.2023
40-4362, 40-4362-Black - 6 Hole 60 deg Angle Joining Plate
09.11.2023
14170, 14172, 14174 - 2-Way Corner Connector
09.11.2023
14171, 14173, 14175 - 3-Way Corner Connector
09.11.2023
40-4443, 40-4443-Black - Rounded Tri-Corner Connector
09.11.2023
40-4441, 40-4441 - Triangular Tri-Corner Connector
09.11.2023
14112 - 3 - Way Corner Bracket
09.11.2023
12041 - Square Cover Cap for 3-Way Corner Bracket
09.11.2023
14113, 14114 - 3-Way Corner Bracket
09.11.2023
12047 - Angle Cover Cap for 3-Way Corner Bracket
09.11.2023
12045 - Square Cover Cap for 3-Way Corner Bracket
09.11.2023
14117 - Clamp Block, Adjustable Angle
09.11.2023
40-3368 - 90 deg Inside Corner Connectors
09.11.2023
14118 - 45 Deg. Support Connector
09.11.2023
40-4372, 40-4372-Black - 3 Hole Pivot Plate
09.11.2023
40-4390, 40-4390-Black - 3 Hole Pivot Plate
09.11.2023
40-4394, 40-4394-Black - 5 Hole Pivot Plate
09.11.2023
25-4187, 40-4387 - 0 deg Pivot Nub
09.11.2023
25-4188, 40-4388 - 90 deg Pivot Nub
09.11.2023
25-4186, 25-4186-Black, 40-4386, 40-4386-Black - Universal Pivot Nub
09.11.2023
25-4149, 25-4149-Black, 40-4349, 40-4349-Black - L Pivot Arm
09.11.2023
25-4196, 25-4196-Black, 40-4396, 40-4396-Black - 75 mm / 120 mm Pivot Arm
09.11.2023
25-4199, 25-4199-Black, 40-4399, 40-4399-Black - 100 mrm / 160 mm Pivot Arm
09.11.2023
25-4197, 25-4197-Black - 25 Series - 0 deg 75mm Arm Pivot
09.11.2023
25-4198, 25-4198-Black - 25 Series - 90 deg 75mm Arm Pivot
09.11.2023
25-4195, 25-4195-Black - 25 Series - Universal 75mm Arm Pivot
09.11.2023
25-4153, 25-4153-Black - 25 Series - 0 deg L Arm Pivot
09.11.2023
25-4156, 25-4156-Black - 25 Series - Universal L Arm Pivot
09.11.2023
25-4154, 25-4154-Black - 25 Series - 90 deg L Arm Pivot
09.11.2023
40-4397, 40-4397-Black - 40 Series - 0 deg Pivot
09.11.2023
40-4398, 40-4398-Black - 40 Series - 90 deg Pivot
09.11.2023
40-4395, 40-4395-Black - 40 Series - 80mm Universal Pivot
09.11.2023
40-4353, 40-4353-Black - 40 Series - 0 deg L Arm Pivot
09.11.2023
40-4354, 40-4354-Black - 40 Series - 90 deg L Arm Pivot
09.11.2023
40-4356, 40-4356-Black - 40 Series - Universal L Arm Pivot
09.11.2023
14011, 14014, 14016, 14017, 14018, 14019 - Pivot Joint
09.11.2023
25-2565, 25-2570, 25-2575, 25-2566, 25-2567, 25-2568, 25-2565-Black, 25-257...
07.08.2023
30-2565, 30-2570, 30-2575, 30-2576, 30-2566, 30-2567, 30-2568, 30-2569, 30-...
07.08.2023
40-2525, 40-2535, 40-2545, 40-2555, 40-2562, 40-2561, 40-2563, 40-2564, 40-...
07.08.2023
45-2525, 45-2535, 45-2545, 45-2555, 45-2562, 45-2561, 45-2563, 45-2564, 45-...
07.08.2023
20-2565, 20-2070, 20-2075, 20-2566, 20-2567, 20-2568, 20-2565-Black, 20-207...
07.08.2023
20-4107, 20-4107-Black - 20 s 2 Hole Joining Strip
09.11.2023
20-4080, 25-4080, 30-4480, 40-4480, 45-4480, 20-4080-Black, 25-4080-Black, ...
09.11.2023
20-4081, 25-4081, 30-4481, 40-4481, 45-4481, 20-4081-Black, 25-4081-Black, ...
09.11.2023
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진
추가 정보
권장 사항
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
CB - Hexagon Socket Head Cap Screws
Misumi
09.09.2019
SFJ, SFU, SSFJ, SSFU, PSFJ, PSFU, PSSFJ, PSSFU, RSFJ, RSSFJ, PSFG, PSSFG, S...
Misumi
27.05.2023
CB - Hexagon Socket Head Cap Screws
Misumi
09.09.2019
WSSB, WSSM, WSSS,WSSA,WSSAB - Metal Washers - Standard Class - T Dimension ...
Misumi
07.06.2021
ATP__XL025, ATP__XL031, ATP__ XL037, ATP__XL050, BTP__XL025, BTP__XL031, BT...
Misumi
06.01.2023
B6_ _ _ZZ, SB6_ _ _ZZ - Deep Groove Ball Bearings - Double Shield Type
Misumi
30.06.2021
SFJ, SFU, SSFJ, SSFU, PSFJ, PSFU, PSSFJ, PSSFU, RSFJ, RSSFJ, PSFG, PSSFG, S...
Misumi
27.05.2023
WY, WR, WF, WL, WT, WM, WH, WB - Compression Springs
Misumi
30.06.2021
AWA ,AUA ,AWY, BWY, AUY, BUY, AWU, BWU, AUU, BUU, AWS, BWS, AUS, BUSS, AWF...
Misumi
15.09.2021
LHZR, LHFR-N, LHFR, LHFRF, LHFRR, LHFRM, LHFRM-N, LHFRMF, SLHFR, SLHFRS, LH...
Misumi
16.11.2023
B6_ _ _ZZ, SB6_ _ _ZZ - Deep Groove Ball Bearings - Double Shield Type
Misumi
30.06.2021
SSEB, SSEB-MX, SSE2B, SSE2B-MX, RSEB, RSE2B - Miniature Linear Guides Stand...
Misumi
04.04.2024
CBSS, CBSM, CBSA, CBSR, CBSTS - Hexagon Socket Extra Low Head Cap Screws
Misumi
29.05.2023
NFS5-2020, NFSB5-2020, HFS5-2020, HFSB5-2020, CAF5-2020, HFSY5-2020, NFSF5-...
Misumi
08.05.2023
자세히 보기