您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Type 4 3PT Locking Nema Wall Mount
Eaton B-Line
Electrical Enclosures & Wireway
Type 4 Enclosures
Powered by
CAD模型選擇
{cooperbline/el_enclosure/type_4/type_4_3pt_lnw_mount_asmtab.prj},{NB=30248-43PT},{A=30.00},{B=24.00},{C=8.00},{LOD=},{PPATH=parts/parts_jokr/type_4_3pt_lnw_mount_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
A - Height
[Inch]
AMM
A - Height
[mm]
BMM
B - Width
[mm]
CMM
C - Depth
[mm]
ES
Enclosure Size - Height x Width x Depth - A x B x C
[Inch]
ESMM
Enclosure Size - Height x Width x Depth - A x B x C
[mm]
G
Gauge
ⁿ/ₐ
24206-43PT
24206-43PT
24.00
610
508
152
24.00x20.00x6.00
610x508x152
16
30248-43PT
30248-43PT
30.00
762
610
203
30.00x24.00x8.00
762x610x203
14
36248-43PT
36248-43PT
36.00
914
610
203
36.00x24.00x8.00
914x610x203
14
48368-43PT
48368-43PT
48.00
1219
914
203
48.00x36.00x8.00
1219x914x203
14
603612-43PT
603612-43PT
60.00
1524
914
305
60.00x36.00x12.00
1524x914x305
14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type 12 Free-Standing Single-Door Enclosures, Half Panel Accessories - Type...
Eaton B-Line
17.10.2023
Type 4 / 12 Premier Series Enclosures, Panels
Eaton B-Line
17.10.2023
Type 12 Free-Standing Single-Door Enclosures, Full Panel Accessories - Type...
Eaton B-Line
17.10.2023
Type 12 Free-Standing Enclosures, Miscellaneous Accessories - Type 12 / 13 ...
Eaton B-Line
17.10.2023
Type 12 Free-Standing Double-Door Enclosures, Full Panel Accessories - Type...
Eaton B-Line
17.10.2023
Type 12 Free-Standing Double-Door Enclosures, Half Panel Accessories - Type...
Eaton B-Line
17.10.2023
Type 12 Free-Standing Single & Double-Door Enclosures, Full Swing Panel Acc...
Eaton B-Line
17.10.2023
Type 12 Free-Standing Enclosures, Center Post Accessories - Type 12 / 13 En...
Eaton B-Line
17.10.2023
Type 12 Free-Standing Enclosures, Side Panel Accessories - Electrical Enclo...
Eaton B-Line
17.10.2023
Type 4 & 12 Single-Door Wall-Mount Enclosures - Type 4 / 12 Premier Series ...
Eaton B-Line
17.10.2023
Type 4X Fiberglass Enclosures, Back Panels
Eaton B-Line
17.10.2023
Type 4 / 12 Premier Series Enclosures, NEMA Panel Adapters
Eaton B-Line
17.10.2023
NEMA 4X Single & Double Door Enclosures - Type 4 X Fiberglass Enclosures
Eaton B-Line
17.10.2023
Type 12 Free-Standing Modular Enclosure Accessories - Type 12 Modular Enclo...
Eaton B-Line
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表