您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
Form T-TF - Latch series (Light Performance)
Speedyblock
Latch series
Powered by
CAD模型選擇
{speedyblock/a_tirante/t_tf_asmtab.prj},{NB=300/T0},{CODICE=AL300},{MODELLO=300/T},{FAM=Toggle clamps},{SER=Latch},{USE=TTF application},{VERS=1},{ANGOLO=0},{ROT=4},{A=226},{AX=226.0},{B=49},{BX=49.0},{C=35},{D=43},{E=60},{F=48},{G=45},{H=32},{L=21},{M=10},{N=18},{O=104},{Q=8.3},{R=-},{S=3},{T=-},{FH=300},{GR=460},{ANGOLOX=[0:169]},{PPATH=serie_a_tirante/t_tf_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODELLO
Description
ⁿ/ₐ
FAM
Family
ⁿ/ₐ
SER
Series
ⁿ/ₐ
USE
Characteristics and applications
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
FH
[daN]
GR
[g]
200/T
AL200
200/T
Toggle clamps
Latch
Form T is supplied with a...
203
49
37
43
45
35
32
19
18
10
16
100
6.5
-
3
-
200
300
200/TF
AL205
200/TF
Toggle clamps
Latch
Form T is supplied with a...
250
49
29
85 ÷105
45
35
32
19
-
-
16
100
6.5
5
3
M8
200
380
300/T
AL300
300/T
Toggle clamps
Latch
Form T is supplied with a...
226
49
35
43
60
48
45
32
21
10
18
104
8.3
-
3
-
300
460
300/TF
AL305
300/TF
Toggle clamps
Latch
Form T is supplied with a...
305
49
25
90 ÷120
60
48
45
32
-
-
18
104
8.3
6
3
M10
300
560
400/T
AL400
400/T
Toggle clamps
Latch
Form T is supplied with a...
278
60.5
43
45.5
84
54
60.5
28.5
26
14
25
160
10.5
-
5
-
400
1000
400/TF
AL405
400/TF
Toggle clamps
Latch
Form T is supplied with a...
343
60.5
30
105÷135
84
54
60.5
28.5
26
-
25
160
10.5
7
5
M12
400
1200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Form T2 light - Double rod series (Light performance)
Speedyblock
14.05.2024
Form AS - Push and Pull straight-line action
Speedyblock
14.05.2024
T5-TU-33-43 - Hook tie-rod
Speedyblock
14.05.2024
Form T-TF - Latch series (Light Performance)
Speedyblock
05.04.2023
Form ASD-ASS - Push and Pull straight-line action
Speedyblock
14.05.2024
Spindle with vulcanized neoprene thrust and 2 hex nuts - Spindle with vulca...
Speedyblock
14.05.2024
Form ER - Vertical Series for hight temperatures
Speedyblock
14.05.2024
Form OR - Horizontal Series for hight temperatures
Speedyblock
14.05.2024
Form 1500/T2S - Double pull-action series for hight temperatures
Speedyblock
14.05.2024
Form ASD-ASS - Push and Pull straight-line action
Speedyblock
14.05.2024
Form AP3-EP3 light - Light Pneumatic series
Speedyblock
14.05.2024
Form AS - Push and Pull straight-line action
Speedyblock
14.05.2024
Form T5 light with safety lock - Latch series with safety lock (Light Perfo...
Speedyblock
14.05.2024
Neoprene cup with threaded bush - Neoprene hood with threaded insert
Speedyblock
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表