您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
Form AP3-EP3 light - Light Pneumatic series
Speedyblock
Pneumatic series
Powered by
CAD模型選擇
{speedyblock/pneumatica_magnetica/ap3_ep3_asmtab.prj},{NB=300/EP30},{CODICE=AO206},{MODELLO=300/EP3},{FAM=Toggle clamps},{SER=Pneumatic},{USE=AP3EP3 application},{EGUIPAGGIAMENTO=Cilindro pneumatico},{VER=2},{ANGOLO=0},{A=306},{B=98},{C=48},{D=80},{E=74},{F=195.5},{G=46},{H=29},{I=11},{L=-},{M=20},{N=8.5},{O=8},{P=M10},{Q=8.5},{R=1/4\"},{S=-},{Z=-},{FH=270},{FH1=270},{FH2=450},{FS1=120},{FS2=240},{GR=2100},{PPATH=ap3_ep3_asmtpl.prj},{AX=306.0},{BX=98.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODELLO
Description
ⁿ/ₐ
FAM
Family
ⁿ/ₐ
SER
Series
ⁿ/ₐ
USE
Characteristics and applications
ⁿ/ₐ
EGUIPAGGIAMENTO
Kit
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
ⁿ/ₐ
S
[mm]
Z
[mm]
FH
[daN]
FS1
[daN]
FS2
[daN]
GR
[g]
200/EP3
AO166
200/EP3
Toggle clamps
Pneumatic
Form AP3 with open clampi...
Pneumatic cylinder
248
79
36
69.5
53
160
32
20
11
-
18
5.5
6
M8
6.5
1/8"
-
-
220
90
150
1070
300/AP3
AO201
300/AP3
Toggle clamps
Pneumatic
Form AP3 with open clampi...
Pneumatic cylinder
304.5
98
48
78.5
74
195.5
46
29
11
10.5
20
8.5
-
M10
8.5
1/4"
42
110
270
120
240
2100
300/EP3
AO206
300/EP3
Toggle clamps
Pneumatic
Form AP3 with open clampi...
Pneumatic cylinder
306
98
48
80
74
195.5
46
29
11
-
20
8.5
8
M10
8.5
1/4"
-
-
270
120
240
2100
400/AP3
AO301
400/AP3
Toggle clamps
Pneumatic
Form AP3 with open clampi...
Pneumatic cylinder
360
107.5
51
110
74
216
45
32
10
12.5
22
10
-
M12
8.5
1/4"
66
143
300
140
260
3100
400/EP3
AO306
400/EP3
Toggle clamps
Pneumatic
Form AP3 with open clampi...
Pneumatic cylinder
362
107.5
51
112
74
216
45
32
10
-
22
10
10
M12
8.5
1/4"
-
-
300
140
260
3100
400/EPM
AO307
400/EPM
Toggle clamps
Pneumatic
Form AP3 with open clampi...
Magnetic pneumatic cylind...
362
107.5
51
112
74
216
45
32
10
-
22
10
10
M12
8.5
1/4"
-
-
300
140
260
3100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Form APV3-EPV3 light - Light Pneumatic series
Speedyblock
14.05.2024
Form APV3S-EPV3S light - Light Pneumatic series
Speedyblock
14.05.2024
Form ER - Vertical Series for hight temperatures
Speedyblock
14.05.2024
Form OR - Horizontal Series for hight temperatures
Speedyblock
14.05.2024
Forma EPM heavy - Heavy pneumatic series
Speedyblock
14.05.2024
Form SP3 - Pneumatic clamping lever
Speedyblock
14.05.2024
Spindle with vulcanized neoprene thrust and 2 hex nuts - Spindle with vulca...
Speedyblock
14.05.2024
Form MO - Horizontal series with folded base
Speedyblock
07.11.2023
Form EPVM heavy - Heavy pneumatic series
Speedyblock
14.05.2024
Neoprene cup with threaded bush - Neoprene hood with threaded insert
Speedyblock
14.05.2024
Flanged Washer - Flanged Washer
Speedyblock
14.05.2024
Bolt retainer - Bolt retainer
Speedyblock
14.05.2024
Form AS - Only Push straight-line action series
Speedyblock
14.05.2024
Form AS - Push and Pull straight-line action
Speedyblock
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表