您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
7.3 - Wear plates, thickness = 16mm; 25mm
voestalpine
7. Wear plates
Powered by
CAD模型選擇
{voest/07_gleitplatten/07_03_a.prj},{NB=VA_Platte_19037},{IDENTNR=19037},{B=125},{L=125},{S=25},{L1=37.5},{B1=37.5},{B2=-},{ZS=2 x M12},{ZS2=-},{V=1},{S1=13},{S2=3},{D=14},{D1=20},{R=2},{R1=5},{VER=1},{GEWICHT=2.50},{CTN=84833080},{VW2=39V1163/313 ALT},{FIBRO1=2960.76.125.125}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
IDENTNR
Code-No. WF 750/1A
ⁿ/ₐ
B
[mm]
L
[mm]
S
-0.02
[mm]
L1
[mm]
B1
[mm]
B2
[mm]
ZS
Cheese head screw DIN EN ISO 4762
ⁿ/ₐ
ZS2
Cheese head screw DIN 7984
ⁿ/ₐ
GEWICHT
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
19030
19030
80
100
25
25.0
15.0
-
2 x M12
-
1.30
84833080
19031
19031
80
125
25
37.5
15.0
-
2 x M12
-
1.60
84833080
19032
19032
80
160
25
55.0
15.0
-
2 x M12
-
2.10
84833080
19033
19033
80
200
25
75.0
15.0
-
3 x M12
-
2.70
84833080
19034
19034
100
125
25
37.5
25.0
-
2 x M12
-
2.00
84833080
19035
19035
100
160
25
55.0
25.0
-
2 x M12
-
2.60
84833080
19036
19036
100
200
25
75.0
25.0
-
3 x M12
-
3.20
84833080
19037
19037
125
125
25
37.5
37.5
-
2 x M12
-
2.50
84833080
19038
19038
60
100
16
25.0
12.5
17.5
-
2 x M10
0.60
84833080
19039
19039
60
125
16
37.5
12.5
17.5
-
2 x M10
0.80
84833080
19040
19040
60
160
16
55.0
12.5
17.5
-
2 x M10
1.00
84833080
19041
19041
60
200
16
75.0
12.5
17.5
-
3 x M10
1.20
84833080
19042
19042
80
100
16
25.0
15.0
25
-
2 x M10
0.80
84833080
19043
19043
80
125
16
37.5
15.0
25
-
2 x M10
1.00
84833080
19044
19044
80
160
16
55.0
15.0
25
-
2 x M10
1.34
84833080
19045
19045
80
200
16
75.0
15.0
25
-
3 x M10
1.60
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
7.1 - Wear plates, thickness = 20 mm
voestalpine
15.06.2023
7.7 - Wear plates, thickness = 8 mm; 12 mm; 16 mm; 20 mm
voestalpine
15.06.2023
7.14 - Wear plates acc. to VDI 3357, thickness = 20 mm
voestalpine
15.06.2023
2960.76. - Sliding pad, Bronze with solid lubricant
FIBRO
21.07.2023
7.13 - Wear plates, thickness = 16 mm
voestalpine
15.06.2023
7.23 - Guide plates, thickness = 30mm; 38 mm
voestalpine
15.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表