Advertising
Catalog navigation
CAD model selection
Filter settings

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9195-77 - Junction casing 107 x 107 x 53 mm
    KAISER
    9195-73 - Potential equalisation casing 10²
    KAISER
    9195-88 - Junction casing 107 x 107 x 53 mm
    KAISER
    9195-91 - Junction casing 107 x 107 x 53 mm
    KAISER
    1095-91 - Junction casing 100
    AGRO
    9900.12 - Flush-mounted box 4x3
    #ETIM Deutschland
    MC000190 - Empty enclosure for switchgear
    AGRO
    9195-77 - Junction box 107 x 107 x 53 mm
    KAISER
    1095-01 - Junction casing 100
Previews
3D
Dimension
2D
Download CAD models