您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
RA98 - Bonded seal
C Matic
Category Fittings
Standard Fittings
RA Line - Brass Nickel-Plated Standard Fittings
Powered by
CAD模型選擇
{cmatic/typology/standard_fittings/ra_line_brass_nickel-plated_standard_fittings/ra9820-20bonded20seal.prj},{NB=05880002},{SHA256=Fi+dQkCRLDhqhMguirqh3FDrGBY/0AxWqepZaPWSChA=},{INAME=05880002},{NAME=05880002},{NNCUSTOM=RA98},{NTCUSTOM=Bonded seal},{NBCUSTOM=05880002},{LINACUSTOM=05880002},{STEPFILE=05880002},{PNGFILE=RA98},{DWGFILE=RA98},{CODE=05880002},{TYPE=RA98 00 14},{MAT=Brass Nickel Plated},{D1=13.85},{D1IN=.545},{D2=18.7},{D2IN=.736},{S=1.2},{SIN=.047},{G=0.77},{OZ=.027},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=60},{WPP=870},{CONF1=RoHS},{AF=Pneumatic, hydraulic and oleodynamic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
D1IN
[in]
D2
[mm]
D2IN
[in]
S
[mm]
SIN
[in]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
05880001
05880001
RA98 00 18
Brass Nickel Plated
10.40
.409
14.7
.579
1.2
.047
0.60
.021
-20 ÷ 80
-4 ÷ 176
60
870
RoHS
Pneumatic, hydraulic and ...
05880002
05880002
RA98 00 14
Brass Nickel Plated
13.85
.545
18.7
.736
1.2
.047
0.77
.027
-20 ÷ 80
-4 ÷ 176
60
870
RoHS
Pneumatic, hydraulic and ...
05880003
05880003
RA98 00 38
Brass Nickel Plated
17.35
.683
22.7
.894
1.2
.047
1.10
.039
-20 ÷ 80
-4 ÷ 176
60
870
RoHS
Pneumatic, hydraulic and ...
05880004
05880004
RA98 00 12
Brass Nickel Plated
21.65
.852
26.7
1.051
1.2
.047
1.20
.042
-20 ÷ 80
-4 ÷ 176
60
870
RoHS
Pneumatic, hydraulic and ...
05880005
05880005
RA98 00 34
Brass Nickel Plated
27.30
1.075
32.6
1.283
1.2
.047
1.50
.053
-20 ÷ 80
-4 ÷ 176
60
870
RoHS
Pneumatic, hydraulic and ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Bonded Seals
HUTCHINSON - Le Joint Français
27.06.2018
RA99 - Bonded seal, self centring
C Matic
11.03.2021
US - Bonded seal
Dichtomatik - Freudenberg Sealing Technologies
04.04.2023
USS - Bonded seal
Dichtomatik - Freudenberg Sealing Technologies
04.04.2023
USIT I SF - Bonded Seal
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
BS - Bonded seal | SAE 3000/ISO 6162-1 | SAE 6000/ISO 6162-2
Parker
19.04.2024
RA97 - PTFE sealing ring
C Matic
11.03.2021
BS - Bonded seal | ISO 6164
Parker
19.04.2024
Article Group DD Whitworth and BSP Threads - Static seal from rubber and me...
Trelleborg
21.07.2023
Bonded Seal
HAVIT
21.12.2023
USIT I - Bonded Seal
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
Article Group DD metric Thread - Static seal from rubber and metal material
Trelleborg
01.02.2018
AO - Adapter bonded seal to F37 seal/O-Ring | ISO 6164
Parker
19.04.2024
Straight male stud couplings L/S-series, DIN 2353 Form A - Thread: metric f...
VOSS
11.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表