Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
ZRR-TL-8M-BR85-ST-GG - HTD Pulleys, Profile 8M for Taper Bushes, Timing Belt Width 85mm
MÄDLER
Drive Element
DIN Parts
ISO-Standard 13050
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/iso13050/zrr_htd_tl-sp_8m_85.prj},{NB=17477528},{ARTNR=17477528},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl phosphatiert},{MAT=Stahl phosphatiert},{PR=8M},{ZRB=85},{Z=56},{AUSF=18F},{AZ=141.23},{AB=148},{D=142.60},{ND=0},{DI=116},{B=95},{L=45},{R=25.0},{SB=2517},{BMIN=15},{BMAX=65},{GEW=4.45},{TYP=6},{ZTL=8},{ZB=5.35},{ZT=3.604},{X=0},{R1=2.629},{W=7.0},{R2=1.024},{BB=1.5},{KD=143.0},{ID=132.0},{AT=85.5},{W1=4},{D2=82.55},{S1=12.700},{SS1=10.5},{S2=13.0},{T=23.5},{ZS1=0},{ZS2=0.00},{ZT1=0},{ZT2=0},{GS3=0},{GS4=0.000},{GT3=0},{GT4=0},{GT5=0},{CTN=84835080}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PR
Profile
ⁿ/ₐ
ZRB
Timing Belt width
[mm]
Z
Number of teeth
[mm]
AUSF
Version
ⁿ/ₐ
AZ
Outside-Ø Pulley
[mm]
AB
Outside-Ø Flange
[mm]
D
d
[mm]
ND
[mm]
DI
Di
[mm]
B
b
[mm]
L
[mm]
R
[mm]
SB
Taper-Bush Type
ⁿ/ₐ
BMIN
Bore-Ø min.
[mm]
BMAX
Bore-Ø max.
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
17477517
17477517
Steel, phosphated
Steel, phosphated
TL 1615 34-8M-85-18F
8M
85
34
18F
85.21
91
86.58
0
65
95
38
28.5
1615
12
42
1.43
84835080
17477518
17477518
Steel, phosphated
Steel, phosphated
TL 1615 36-8M-85-18F
8M
85
36
18F
90.30
97
91.67
0
68
95
38
28.5
1615
12
42
1.87
84835080
17477519
17477519
Steel, phosphated
Steel, phosphated
TL 1615 38-8M-85-18F
8M
85
38
18F
95.39
103
96.77
0
72
95
38
28.5
1615
12
42
2.20
84835080
17477520
17477520
Steel, phosphated
Steel, phosphated
TL 2012 40-8M-85-18F
8M
85
40
18F
100.49
106
101.86
0
80
95
32
31.5
2012
12
50
1.80
84835080
17477522
17477522
Steel, phosphated
Steel, phosphated
TL 2012 44-8M-85-18F
8M
85
44
18F
110.67
119
112.05
0
86
95
32
31.5
2012
12
50
2.30
84835080
17477524
17477524
Steel, phosphated
Steel, phosphated
TL 25.17 48-8M-85-18F
8M
85
48
18F
120.86
127
122.23
0
97
95
45
25.0
25.17
15
65
2.66
84835080
17477528
17477528
Steel, phosphated
Steel, phosphated
TL 2517 56-8M-85-18F
8M
85
56
18F
141.23
148
142.60
0
116
95
45
25.0
2517
15
65
4.45
84835080
17477532
17477532
Steel, phosphated
Steel, phosphated
TL 2517 64-8M-85-18F
8M
85
64
18F
161.60
168
162.97
0
136
95
45
25.0
2517
15
65
6.20
84835080
17477536
17477536
Steel, phosphated
Steel, phosphated
TL 3020 72-8M-85-18F
8M
85
72
18F
181.97
192
183.35
0
150
95
51
22.0
3020
20
75
8.00
84835080
17477540
17477540
Grey cast iron phosphated
Grey cast iron GG25 phosp...
TL 3020 80-8M-85-18
8M
85
80
18
202.35
0
203.72
0
180
95
51
22.0
3020
20
75
10.00
84835080
17477545
17477545
Grey cast iron phosphated
Grey cast iron GG25 phosp...
TL 3020 90-8M-85-18
8M
85
90
18
227.81
0
229.18
0
204
95
51
22.0
3020
20
75
10.80
84835080
17477556
17477556
Grey cast iron phosphated
Grey cast iron GG25 phosp...
TL 3020 112-8M-85-19
8M
85
112
19
283.83
0
285.21
170
254
95
51
22.0
3020
20
75
15.00
84835080
17477572
17477572
Grey cast iron phosphated
Grey cast iron GG25 phosp...
TL 3525 144-8M-85-19
8M
85
144
19
365.32
0
366.69
198
336
95
65
15.0
3525
35
90
20.00
84835080
17477584
17477584
Grey cast iron phosphated
Grey cast iron GG25 phosp...
TL 3525 168-8M-85-20
8M
85
168
20
426.44
0
427.81
198
395
95
65
15.0
3525
35
90
22.00
84835080
17477596
17477596
Grey cast iron phosphated
Grey cast iron GG25 phosp...
TL 3525 192-8M-85-20
8M
85
192
20
487.50
0
488.92
198
455
95
65
15.0
3525
35
90
26.00
84835080
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
ZRR-TL-14M-BR55-ST-GG - HTD Pulleys, Profile 14M for Taper Bushes, Timing B...
MÄDLER
10.04.2024
ZRR-TL-14M-BR40-ST-GG - HTD Pulleys, Profile 14M for Taper Bushes, Timing B...
MÄDLER
10.04.2024
ZRR-TL-14M-BR85-ST-GG - HTD Pulleys, Profile 14M for Taper Bushes, Timing B...
MÄDLER
10.04.2024
MAE-TL-SPB-1008-5050 - Taper bushes 1008 to 5050
MÄDLER
26.04.2024
NZRR-L-100-ST-GG - Standard Pulleys, Inch Pitch ISO 5294, Pitch L, for Timi...
MÄDLER
26.04.2024
ZRR-TL-8M-BR50-ST-GG - HTD Pulleys, Profile 8M for Taper Bushes, Timing Bel...
MÄDLER
10.04.2024
ZRR-8M-BR85-ST-GG - HTD Pulleys, Profile 8M, Timing Belt Width 85mm
MÄDLER
10.04.2024
ZRR-TL-AT10-BR16-ST - AT-pulley, Pitch 10mm made from steel, Timing Belt Wi...
MÄDLER
26.04.2024
NZRR-XL-037-AL - Standard Pulleys, Inch Pitch ISO 5294, Pitch XL, Timing Be...
MÄDLER
26.04.2024
ZRR-TL-8M-BR30-ST-GG - HTD Pulleys, Profile 8M for Taper Bushes, Timing Bel...
MÄDLER
10.04.2024
GTX 8M 85 - Timing belt PowerGrip GTX 8M/85
Walther Flender
29.09.2023
MAE-SP-ROLLE-SPE-MON - Tensioning Rollers mounted with Tensioning Element
MÄDLER
10.04.2024
ZRR-8M-BR50-ST-GG - HTD Pulleys, Profile 8M, Timing Belt Width 50mm
MÄDLER
10.04.2024
Timing belt pulleys for taper bushes 8M -85 - HTD timing belt pulleys for t...
BEA Ingranaggi
06.07.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성