目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ZCP-0.7 - Spur Gears
Elesa
GENERAL CATALOGUE
Machine elements
Transmission elements
ZCP
Powered by
CAD模型選擇
{elesa/general_catalogue/09/7_transmission_elements/zcp/zcp_0_7.prj},{NB=Spur Gears ZCP-0.7-36},{CODE=555236},{DESCRIPTION=ZCP-0.7-36},{DIM01=0.7},{DIM02=36},{DIM03=25.2},{DIM04=26.6},{DIM05=15},{DIM06=6},{DIM07=15.0},{DIM08=21},{DIM08X=21.0},{DIM09=6},{DIM10=24.4},{WEIGHT=5},{TN=32}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
Module M
ⁿ/ₐ
DIM02
No. of teeth Z
ⁿ/ₐ
DIM03
Dp
[mm]
DIM04
D
[mm]
DIM05
L
[mm]
DIM06
d
[mm]
DIM07
d1
[mm]
DIM08
d2
ⁿ/ₐ
DIM09
l1
[mm]
DIM10
Max. torgue
[Ncm]
WEIGHT
Weight
[g]
Spur Gears ZCP-0.7-12
555212
ZCP-0.7-12
0.7
12
8.4
9.8
15
3
6.0
-
6
8.1
1
Spur Gears ZCP-0.7-14
555214
ZCP-0.7-14
0.7
14
9.8
11.2
15
3
6.0
-
6
9.4
1
Spur Gears ZCP-0.7-16
555216
ZCP-0.7-16
0.7
16
11.2
12.6
15
4
9.0
-
6
10.8
1
Spur Gears ZCP-0.7-18
555218
ZCP-0.7-18
0.7
18
12.6
14.0
15
4
9.0
-
6
12.2
2
Spur Gears ZCP-0.7-20
555220
ZCP-0.7-20
0.7
20
14.0
15.4
15
4
9.0
-
6
13.6
2
Spur Gears ZCP-0.7-24
555224
ZCP-0.7-24
0.7
24
16.8
18.2
15
4
9.0
13
6
16.3
2
Spur Gears ZCP-0.7-25
555225
ZCP-0.7-25
0.7
25
17.5
18.9
15
6
9.0
13
6
17.0
2
Spur Gears ZCP-0.7-28
555228
ZCP-0.7-28
0.7
28
19.6
21.0
15
6
9.0
13
6
19.0
3
Spur Gears ZCP-0.7-30
555230
ZCP-0.7-30
0.7
30
21.0
22.4
15
6
12.0
16
6
20.3
3
Spur Gears ZCP-0.7-32
555232
ZCP-0.7-32
0.7
32
22.4
23.8
15
6
12.0
16
6
21.7
4
Spur Gears ZCP-0.7-36
555236
ZCP-0.7-36
0.7
36
25.2
26.6
15
6
15.0
21
6
24.4
5
Spur Gears ZCP-0.7-40
555240
ZCP-0.7-40
0.7
40
28.0
29.4
15
6
15.0
21
6
28.0
6
Spur Gears ZCP-0.7-48
555248
ZCP-0.7-48
0.7
48
33.6
35.0
15
8
18.0
24
6
33.6
7
Spur Gears ZCP-0.7-50
555250
ZCP-0.7-50
0.7
50
35.0
36.4
15
8
18.0
28
6
35.0
8
Spur Gears ZCP-0.7-56
555256
ZCP-0.7-56
0.7
56
39.2
40.6
15
8
18.0
30
6
39.2
9
Spur Gears ZCP-0.7-60
555260
ZCP-0.7-60
0.7
60
42.0
43.4
15
8
18.0
30
6
42.0
10
Spur Gears ZCP-0.7-68
555268
ZCP-0.7-68
0.7
68
47.6
49.0
15
8
18.0
37
6
47.6
11
Spur Gears ZCP-0.7-70
555270
ZCP-0.7-70
0.7
70
49.0
50.4
15
8
18.0
37
6
49.0
12
Spur Gears ZCP-0.7-80
555280
ZCP-0.7-80
0.7
80
56.0
57.4
15
10
21.0
47
6
56.0
16
Spur Gears ZCP-0.7-90
555290
ZCP-0.7-90
0.7
90
63.0
64.4
15
10
21.0
57
6
63.0
17
Spur Gears ZCP-0.7-100
555300
ZCP-0.7-100
0.7
100
70.0
71.4
15
10
21.0
57
6
70.0
23
Spur Gears ZCP-0.7-120
555320
ZCP-0.7-120
0.7
120
84.0
85.4
15
10
21.0
77
6
84.0
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表