Z1 & Z2 - Lock Washers - 410 Stainless Steel
WMBerg
INCH
Hardware and Fasteners
Fasteners
Powered by
CAD模型選擇
{wmberg/b2000/hardware_and_fasteners/fasteners/f31.prj},{NB=Z1-50},{PN=Z1-50},{DES=EXTERNAL TOOTH LOCK WASHER},{CN=Master Inch/Metric Catalog},{CP=F31},{MAT=410 Stainless Steel},{TS=1/2},{D=0.898},{D1=0.530},{T=0.040},{TYP=1.0000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TS
Thread
ⁿ/ₐ
D
Outside Diameter
[Inch]
D1
Inside Diameter d
[Inch]
T
Thickness
[Inch]
Z1-4
Z1-4
EXTERNAL TOOTH LOCK WASHE...
Master Inch/Metric Catalo...
410 Stainless Steel
#4
0.255
0.120
0.015
Z1-6
Z1-6
EXTERNAL TOOTH LOCK WASHE...
Master Inch/Metric Catalo...
410 Stainless Steel
#6
0.317
0.146
0.018
Z1-8
Z1-8
EXTERNAL TOOTH LOCK WASHE...
Master Inch/Metric Catalo...
410 Stainless Steel
#8
0.381
0.173
0.020
Z1-10
Z1-10
EXTERNAL TOOTH LOCK WASHE...
Master Inch/Metric Catalo...
410 Stainless Steel
#10
0.406
0.200
0.022
Z1-25
Z1-25
EXTERNAL TOOTH LOCK WASHE...
Master Inch/Metric Catalo...
410 Stainless Steel
1/4
0.506
0.260
0.025
Z1-31
Z1-31
EXTERNAL TOOTH LOCK WASHE...
Master Inch/Metric Catalo...
410 Stainless Steel
5/16
0.601
0.326
0.030
Z1-37
Z1-37
EXTERNAL TOOTH LOCK WASHE...
Master Inch/Metric Catalo...
410 Stainless Steel
3/8
0.695
0.390
0.350
Z1-50
Z1-50
EXTERNAL TOOTH LOCK WASHE...
Master Inch/Metric Catalo...
410 Stainless Steel
1/2
0.898
0.530
0.040
Z2-2
Z2-2
INTERNAL TOOTH LOCK WASHE...
Master Inch/Metric Catalo...
410 Stainless Steel
#2
0.185
0.093
0.013
Z2-4
Z2-4
INTERNAL TOOTH LOCK WASHE...
Master Inch/Metric Catalo...
410 Stainless Steel
#4
0.265
0.120
0.015
Z2-6
Z2-6
INTERNAL TOOTH LOCK WASHE...
Master Inch/Metric Catalo...
410 Stainless Steel
#6
0.288
0.146
0.018
Z2-8
Z2-8
INTERNAL TOOTH LOCK WASHE...
Master Inch/Metric Catalo...
410 Stainless Steel
#8
0.336
0.173
0.020
Z2-10
Z2-10
INTERNAL TOOTH LOCK WASHE...
Master Inch/Metric Catalo...
410 Stainless Steel
#10
0.381
0.200
0.022
Z2-25
Z2-25
INTERNAL TOOTH LOCK WASHE...
Master Inch/Metric Catalo...
410 Stainless Steel
1/4
0.478
0.260
0.025
Z2-31
Z2-31
INTERNAL TOOTH LOCK WASHE...
Master Inch/Metric Catalo...
410 Stainless Steel
5/16
0.607
0.326
0.030
Z2-37
Z2-37
INTERNAL TOOTH LOCK WASHE...
Master Inch/Metric Catalo...
410 Stainless Steel
3/8
0.692
0.390
0.035
Z2-50
Z2-50
INTERNAL TOOTH LOCK WASHE...
Master Inch/Metric Catalo...
410 Stainless Steel
1/2
0.883
0.530
0.090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表