XMSB - Dura Punch Blanks - Solid
Moeller Precision Tool
Punches
Dura Punches
Powered by
CAD模型選擇
{moellerprecision/punches/dura_punches/xmsb.prj},{NB=XMSB 13 70},{D=13},{L=70},{MAT=Steel: PM4, HRC 60-62},{MATH=HRC 40-55},{LD1=},{FP1=0.00},{F1=0.00},{LD2=},{FP2=0.00},{F2=0.00},{LD3=},{FP3=0.00},{F3=0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
D
D Shank Dia.
[mm]
MAT
Material
ⁿ/ₐ
MATH
Material of Head
ⁿ/ₐ
DGD1
Dowel Groove Dia. (1)
[mm]
DGD2
Dowel Groove Dia. (2)
[mm]
DGD3
Dowel Groove Dia. (3)
[mm]
XMSB 8 70
XMSB 8 70
8
Steel: PM4, HRC 60-62
HRC 40-55
0
0
0
XMSB 10 70
XMSB 10 70
10
Steel: PM4, HRC 60-62
HRC 40-55
0
0
0
XMSB 13 70
XMSB 13 70
13
Steel: PM4, HRC 60-62
HRC 40-55
0
0
0
XMSB 16 70
XMSB 16 70
16
Steel: PM4, HRC 60-62
HRC 40-55
0
0
0
XMSB 20 70
XMSB 20 70
20
Steel: PM4, HRC 60-62
HRC 40-55
0
0
0
XMSB 25 70
XMSB 25 70
25
Steel: PM4, HRC 60-62
HRC 40-55
0
0
0
XMSB 32 70
XMSB 32 70
32
Steel: PM4, HRC 60-62
HRC 40-55
0
0
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表