您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: ZPAS
Created: 27.07.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ZPAS
WZ-IT - Network/Server cabinet
ZPAS
IT Solutions
Free Standing
IT Series
19 Inch Servers
Powered by
CAD模型選擇
{zpas/01_19_in_it_solutions/01_free_standing/01_it_series/02_it_19in_server/server_it_cabinets_asmtab.prj},{NB=WZ-IT-426010-44AA-2-011(0)},{ITEM=426010-44AA-2-011},{WIDTH=600},{W=600},{DEPTH=1000},{D=1000},{MAXLOAD=1500},{VER=1},{VERL=1},{VERLL=2},{COMPANY=ZPAS},{GROUP=Network/Server cabinet},{DESC=WZ-DSR - Network/Server cabinet},{INDEX=WZ-IT-426010-44AA-2-011},{HEIGHT=42},{H=42},{DESCRIPTION=-},{BASEFRAME=Dismountable frame (bottom plate, top plate, four posts).},{FRONT=Single-leaf perforated door (80% clearance) with lock with swing handle},{BACK=Single-leaf perforated door (80% clearance) with lock with swing handle},{LEFT=Two solid steel side panels with single-point locks.},{RIGHT=Two solid steel side panels with single-point locks.},{LOD=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
COMPANY
Company
ⁿ/ₐ
GROUP
Group
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
INDEX
Index
ⁿ/ₐ
ITEM
Item number
ⁿ/ₐ
H
Height "U"
[U]
W
Width
[mm]
D
Depth
[mm]
DESCRIPTION
Description
ⁿ/ₐ
BASEFRAME
Base frame
ⁿ/ₐ
FRONT
Front
ⁿ/ₐ
BACK
Back
ⁿ/ₐ
LEFT
Left side
ⁿ/ₐ
RIGHT
Right side
ⁿ/ₐ
MOUNTPROF
Mounting profiles
ⁿ/ₐ
EARTHING
Earthing
ⁿ/ₐ
BASE
Base
ⁿ/ₐ
IPLEVEL
IP level
ⁿ/ₐ
MAXLOAD
Maximum load
[kg]
COLOUR
Colour
ⁿ/ₐ
WZ-IT-426010-44AA-2-011(0...
ZPAS
Network/Server cabinet
WZ-DSR - Network/Server c...
WZ-IT-426010-44AA-2-011
426010-44AA-2-011
42
600
1000
-
Dismountable frame (botto...
Single-leaf perforated do...
Single-leaf perforated do...
Two solid steel side pane...
Two solid steel side pane...
Two pairs of 19" mounting...
Earthing bar and earthing...
Four leveling feet.
IP 20 in accordance with ...
1500
powder paint RAL 7035
WZ-IT-428010-44AA-2-011(0...
ZPAS
Network/Server cabinet
WZ-DSR - Network/Server c...
WZ-IT-428010-44AA-2-011
428010-44AA-2-011
42
800
1000
-
Dismountable frame (botto...
Single-leaf perforated do...
Single-leaf perforated do...
Two solid steel side pane...
Two solid steel side pane...
Two pairs of 19" mounting...
Earthing bar and earthing...
Four leveling feet.
IP 20 in accordance with ...
1500
powder paint RAL 7035
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表