WND-5 - Metal Dished Handwheels - Without Handle
Essentra Components
Knobs, Handles & Grips
Hand Wheels & Knobs
Control Hand Wheels
Metal Dished Handwheels - Without Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n01000000/l3_n01040000/p130162/wnd-5.prj},{NB=WND-5},{PN=WND-5},{AMERSID=1089948},{APACID=-},{EMEAID=-},{TYPE=Dished},{A1=5},{B1=0.500},{C=1.625},{D=1.250},{E=0.750},{G=3},{H=0.375},{I=1.130},{HANDLE=w/ Solid Handle},{CIRPATTERN1=},{EXTRUDE1=},{EXTRUDE2=S},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Hand Wheel Type
ⁿ/ₐ
A1
A Wheel Diameter
[Inch]
B1
B Wheel Height
[Inch]
C
C Handwheel Height
[Inch]
D
D Hub Diameter
[Inch]
E
E Wheel Thickness
[Inch]
G
G Number of Spokes
[Inch]
H
H Hole Size
[Inch]
I
I Hub Length
[Inch]
WND-5
WND-5
1089948
-
-
Dished
5
0.500
1.625
1.250
0.750
3
0.375
1.130
WND-6
WND-6
1089936
-
-
Dished
6
0.750
2.000
1.500
0.875
3
0.500
1.250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表