magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VYEA - 基本阀
Festo
产品
阀
气动和机械操作的过程和介质阀
电磁阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/mediapv/e_valve/vyea.prj},{NB=8058311 VYEA-E-M22C-M-G34-200-H},{TNR=8058311},{TYP=VYEA-E-M22C-M-G34-200-H},{B=95},{D=G 3/4\"},{DNDM=26.441},{D2=0},{D3=0},{L=101},{L1=53.5},{L2=16},{H=129.8},{H1=80.4},{H2=16},{H3=21},{CNSMASSEXACT=0.608},{GTIN=4052568435332}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B
[mm]
D
螺纹
ⁿ/ₐ
D2
[mm]
D3
[mm]
L
[mm]
L1
[mm]
L2
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8058311 VYEA-E-M22C-M-G34...
8058311
VYEA-E-M22C-M-G34-200-H
95
G 3/4"
0
0
101
53.5
16
129.8
80.4
16
21
0.608
4052568435332
8058309 VYEA-E-M22C-M-G1-...
8058309
VYEA-E-M22C-M-G1-250-H
95
G 1"
0
0
101
53.5
24
129.8
80.4
24
21
0.601
4052568435318
8058310 VYEA-F-M22C-M-G1-...
8058310
VYEA-F-M22C-M-G1-250-H
95
G 1"
59
76
0
0.0
0
138.2
59.8
31
29
0.602
4052568435325
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表