目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Vulcanized Steel M10, Ø60
MOVET
Leveling Feet
Steel / Vulcanized
Spindle Diameter <M10
Base Diameter 51-70mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/stahl_vulkanisiert/durchmesser_spindel_m10/durchmesserbereich_fussplatte_51_70mm/vulcanized_stahl_m10_d60_asmtab.prj},{NB=MOVET+45825850(hoch0)},{TYP=45825850},{BESTNR=4061408107247},{LODLEVEL=hoch},{ANG=0},{BES=M10X50},{A=32},{B=50},{D=60},{CH=14},{F=M10},{M=10},{G=22},{H=82},{SL=7000},{INFO=Download-Link},{TYPX=25850},{PPATH=../../parts/vulcanized_stahl_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/25840_25898.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Nutzbare Gewindelänge
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
MOVET+45825850(hoch0)
45825850
4061408107247
M10X50
32
50
60
14
M10
22
82
7000
MOVET+45825852(hoch0)
45825852
4061408107254
M10X100
32
100
60
14
M10
22
132
7000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表