目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VTT.P - Three-lobe handwheel
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VTT.
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vtt/vtt_p.prj},{NB=Three-lobe handwheel VTT.40-p-M8x25},{CODE=167372},{DESCRIPTION=VTT.40-p-M8x25},{DIM01=40},{DIM02=M8},{D=8.000},{DIM03=27},{DIM04=16.0},{DIM05=25},{DIM06=13.0},{WEIGHT=29}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
l2
[mm]
WEIGHT
Weight
[g]
Three-lobe handwheel VTT....
167131
VTT.25-p-M4x6
25
M4
20
12.0
6
10.0
6
Three-lobe handwheel VTT....
167132
VTT.25-p-M4x10
25
M4
20
12.0
10
10.0
7
Three-lobe handwheel VTT....
167151
VTT.25-p-M5x10
25
M5
20
12.0
10
10.0
8
Three-lobe handwheel VTT....
167152
VTT.25-p-M5x16
25
M5
20
12.0
16
10.0
9
Three-lobe handwheel VTT....
167153
VTT.25-p-M5x20
25
M5
20
12.0
20
10.0
9
Three-lobe handwheel VTT....
167171
VTT.25-p-M6x10
25
M6
20
12.0
10
10.0
9
Three-lobe handwheel VTT....
167172
VTT.25-p-M6x16
25
M6
20
12.0
16
10.0
11
Three-lobe handwheel VTT....
167173
VTT.25-p-M6x20
25
M6
20
12.0
20
10.0
12
Three-lobe handwheel VTT....
167174
VTT.25-p-M6x25
25
M6
20
12.0
25
10.0
14
Three-lobe handwheel VTT....
167175
VTT.25-p-M6x30
25
M6
20
12.0
30
10.0
16
Three-lobe handwheel VTT....
167176
VTT.25-p-M6x35
25
M6
20
12.0
35
10.0
18
Three-lobe handwheel VTT....
167251
VTT.32-p-M6x10
32
M6
23
14.0
10
11.5
17
Three-lobe handwheel VTT....
167252
VTT.32-p-M6x16
32
M6
23
14.0
16
11.5
15
Three-lobe handwheel VTT....
167253
VTT.32-p-M6x20
32
M6
23
14.0
20
11.5
16
Three-lobe handwheel VTT....
167255
VTT.32-p-M6x25
32
M6
23
14.0
25
11.5
17
Three-lobe handwheel VTT....
167254
VTT.32-p-M6x30
32
M6
23
14.0
30
11.5
19
Three-lobe handwheel VTT....
167257
VTT.32-p-M6x35
32
M6
23
14.0
35
11.5
21
Three-lobe handwheel VTT....
167258
VTT.32-p-M6x40
32
M6
23
14.0
40
11.5
23
Three-lobe handwheel VTT....
167259
VTT.32-p-M6x45
32
M6
23
14.0
45
11.5
19
Three-lobe handwheel VTT....
167272
VTT.32-p-M8x16
32
M8
23
14.0
16
11.5
17
Three-lobe handwheel VTT....
167273
VTT.32-p-M8x20
32
M8
23
14.0
20
11.5
18
Three-lobe handwheel VTT....
167274
VTT.32-p-M8x25
32
M8
23
14.0
25
11.5
20
Three-lobe handwheel VTT....
167275
VTT.32-p-M8x30
32
M8
23
14.0
30
11.5
22
Three-lobe handwheel VTT....
167276
VTT.32-p-M8x35
32
M8
23
14.0
35
11.5
24
Three-lobe handwheel VTT....
167351
VTT.40-p-M6x10
40
M6
27
16.0
10
13.0
20
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表