您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Ladder - Aluminum D1 Regular 114mm Siderail
unitray
Cable Tray Vertical Tee Fittings
Aluminum D1 Regular 114mm Siderail
Powered by
CAD模型選擇
{unitray/cable_tray_vertical_tee_fittings/aluminum_d1_regular_114mm_siderail/ladder.prj},{NB=VTA-4694},{SHA256=MD7mA6ZmwRO82iL+m9+URNnlZKzj2kbkDE6e0MqRXdg=},{INAME=00073__vta2d4694},{DESC=Vertical Tee Fitting},{MF=Aluminum},{SIDEHT=4 - D / 114 mm (4.5)\"},{R=6 - 610},{W=9 - 900 mm (36)\"},{RS=4 - Ladder},{PN=VTA-4694}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
R
Radius
ⁿ/ₐ
W
Width
ⁿ/ₐ
RS
Rung Spacing
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
VTA-4324
Vertical Tee Fitting
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
2 - 150 mm (6)"
4 - Ladder
VTA-4324
VTA-4334
Vertical Tee Fitting
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
3 - 203 mm (8)"
4 - Ladder
VTA-4334
VTA-4354
Vertical Tee Fitting
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
5 - 300 mm (12)"
4 - Ladder
VTA-4354
VTA-4364
Vertical Tee Fitting
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
6 - 450 mm (18)"
4 - Ladder
VTA-4364
VTA-4374
Vertical Tee Fitting
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
7 - 600 mm (24)"
4 - Ladder
VTA-4374
VTA-4384
Vertical Tee Fitting
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
8 - 750 mm (30)"
4 - Ladder
VTA-4384
VTA-4394
Vertical Tee Fitting
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
9 - 900 mm (36)"
4 - Ladder
VTA-4394
VTA-4624
Vertical Tee Fitting
Aluminum
4 - D / 114 mm (4.5)"
6 - 610
2 - 150 mm (6)"
4 - Ladder
VTA-4624
VTA-4634
Vertical Tee Fitting
Aluminum
4 - D / 114 mm (4.5)"
6 - 610
3 - 203 mm (8)"
4 - Ladder
VTA-4634
VTA-4654
Vertical Tee Fitting
Aluminum
4 - D / 114 mm (4.5)"
6 - 610
5 - 300 mm (12)"
4 - Ladder
VTA-4654
VTA-4664
Vertical Tee Fitting
Aluminum
4 - D / 114 mm (4.5)"
6 - 610
6 - 450 mm (18)"
4 - Ladder
VTA-4664
VTA-4674
Vertical Tee Fitting
Aluminum
4 - D / 114 mm (4.5)"
6 - 610
7 - 600 mm (24)"
4 - Ladder
VTA-4674
VTA-4684
Vertical Tee Fitting
Aluminum
4 - D / 114 mm (4.5)"
6 - 610
8 - 750 mm (30)"
4 - Ladder
VTA-4684
VTA-4694
Vertical Tee Fitting
Aluminum
4 - D / 114 mm (4.5)"
6 - 610
9 - 900 mm (36)"
4 - Ladder
VTA-4694
VTA-4924
Vertical Tee Fitting
Aluminum
4 - D / 114 mm (4.5)"
9 - 915
2 - 150 mm (6)"
4 - Ladder
VTA-4924
VTA-4934
Vertical Tee Fitting
Aluminum
4 - D / 114 mm (4.5)"
9 - 915
3 - 203 mm (8)"
4 - Ladder
VTA-4934
VTA-4954
Vertical Tee Fitting
Aluminum
4 - D / 114 mm (4.5)"
9 - 915
5 - 300 mm (12)"
4 - Ladder
VTA-4954
VTA-4964
Vertical Tee Fitting
Aluminum
4 - D / 114 mm (4.5)"
9 - 915
6 - 450 mm (18)"
4 - Ladder
VTA-4964
VTA-4974
Vertical Tee Fitting
Aluminum
4 - D / 114 mm (4.5)"
9 - 915
7 - 600 mm (24)"
4 - Ladder
VTA-4974
VTA-4984
Vertical Tee Fitting
Aluminum
4 - D / 114 mm (4.5)"
9 - 915
8 - 750 mm (30)"
4 - Ladder
VTA-4984
VTA-4994
Vertical Tee Fitting
Aluminum
4 - D / 114 mm (4.5)"
9 - 915
9 - 900 mm (36)"
4 - Ladder
VTA-4994
VTA-4X24
Vertical Tee Fitting
Aluminum
4 - D / 114 mm (4.5)"
X - 1220
2 - 150 mm (6)"
4 - Ladder
VTA-4X24
VTA-4X34
Vertical Tee Fitting
Aluminum
4 - D / 114 mm (4.5)"
X - 1220
3 - 203 mm (8)"
4 - Ladder
VTA-4X34
VTA-4X54
Vertical Tee Fitting
Aluminum
4 - D / 114 mm (4.5)"
X - 1220
5 - 300 mm (12)"
4 - Ladder
VTA-4X54
VTA-4X64
Vertical Tee Fitting
Aluminum
4 - D / 114 mm (4.5)"
X - 1220
6 - 450 mm (18)"
4 - Ladder
VTA-4X64
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表