您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VDN.FP+I+ST - Safety solid handwheels
Elesa
GENERAL CATALOGUE
Operating Elements
Solid handwheels
VDN.FP+I+ST
Powered by
CAD模型選擇
{elesa/general_catalogue/01/2_solid_handwheels/vdn_fp_i_st/vdn_fp_i_st_asmtab.prj},{NB=Safety solid handwheels VDN.150 FP+I+ST14},{CODE=73738},{DESCRIPTION=VDN.150 FP+I+ST14},{DIM01=150},{DIM02=14},{DIM03=67},{DIM04=30},{DIM05=33},{DIM06=21},{DIM07=29 -0.05},{DIM08=48},{DIM09=20},{DIM10=14},{DIM11=65},{DIM12=M8},{NDM=8},{DIM13=62.0},{DIM14=4},{DIM15=15.3},{DIM16=5},{WEIGHT=650},{PPATH=vdn_fp_i_st_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d2H7
[mm]
DIM03
L
[mm]
DIM04
B
[mm]
DIM05
d3
[mm]
DIM06
d4 max
[mm]
DIM07
d6
[mm]
DIM08
l1
[mm]
DIM09
l2 ±0.2
[mm]
DIM10
l3
[mm]
DIM11
H
[mm]
DIM12
m
ⁿ/ₐ
DIM13
R
[mm]
DIM14
w min
[mm]
DIM15
t
[mm]
DIM16
b
[mm]
WEIGHT
Weight
[g]
Safety solid handwheels V...
73728
VDN.125 FP+I+ST12
125
12
58
28
29
17
25 -0.05
42
18
12
65
M8
50.0
4
13.1
4
465
Safety solid handwheels V...
73738
VDN.150 FP+I+ST14
150
14
67
30
33
21
29 -0.05
48
20
14
65
M8
62.0
4
15.3
5
650
Safety solid handwheels V...
73748
VDN.175 FP+I+ST14
175
14
69
32
33
21
29 -0.05
48
20
14
80
M10
72.5
4
15.3
5
810
Safety solid handwheels V...
73758
VDN.200 FP+I+ST18
200
18
72
32
39
26
35 -0.05
50
24
13
90
M10
82.0
4
19.7
6
1220
Safety solid handwheels V...
73778
VDN.250 FP+I+ST22
249
22
82
36
46
30
41 -0.05
54
28
13
90
M10
106.0
4
23.7
6
1670
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表